[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
energiemanagement_digitalisierung_gettyimages-664623476_2000x2000.jpg

Process Optimization via the Cloud

You want to store your energy and process data in the cloud, so you can access it from anywhere or make it available for new applications like predictive maintenance? WAGO supports you in this step.


Our controllers can be used as central data managers for analog and digital information with secure links to the cloud. You can use the high IT capacity of online storage to develop operational management strategies to increase efficiency, without having to fear data misuse.

Energy Management with IoT and Big Data:

  • Cloud Connectivity: New Possibilities for Your Energy Management
  • Cybersecurity: No Openings for Hackers
  • Predictive Maintenance: Maintenance Strategies of the Future
  • Load Management: Save Electricity through the Cloud

Energy Management Digitization with WAGO

Our Offer to You

Cloud Connectivity: New Possibilities for Your Energy Management

The cloud makes it possible for you to access your current energy and process data from any location. It also offers big data intelligence so you can process, analyze and save larger data volumes. This can be advantageous if, for example, you want to employ artificial intelligence to predict when the individual machines in your production chain will require maintenance. WAGO creates the necessary prerequisites: The software in our controllers can send data directly to the cloud, for example, to the new WAGO Cloud. A Web portal serves as a user interface for the cloud service hosted by Microsoft Azure. Of course you can use other cloud platforms with us – whatever service you select, everything is in your hands. The cloud brings you this added value:

  • Central data provision
  • Location-independent access to current data
  • Machine learning
  • New operational management strategies

Cybersecurity: No Openings for Hackers

If you want to use the cloud for your energy management, you must consider data security, because if cybercriminals manage to manipulate your production via the Internet, you are facing heavy losses. With WAGO, you are protected from cyberattacks. “Security by Design” – IT security integrated from the outset in the form of layer-based security architecture – ensures that data thieves will not be able to gain access to our Linux® controller. Communication between controllers and the cloud is performed and encrypted via MQTT protocol. You can also define variables to be transferred to the cloud – this way, sensitive data does not leave the company. These are the security benefits for you:

  • Linux® hardened operating system
  • No patching
  • Encrypted communication
  • Definable variables and intervals

Predictive Maintenance: Maintenance Strategies of the Future

In an intelligent factory, energy and process data can also be used to predict failures and develop new operational management and maintenance strategies. One topic is predictive maintenance, the proactive approach to maintenance. This enables companies to recognize defects before they actually occur. Systems will no longer be repaired when they fail, but rather before they do. Problems often result from unfavorable correlations. Artificial intelligence in the cloud can detect these conditions. Yet even without cloud connection, our energy management system helps: With it, limiting values can be set to establish starting points for those responsible for service and maintenance to ascertain when something in production is not running smoothly and failures threaten. With this knowledge, major damage can be avoided in good time. This is why predictive maintenance is worthwhile for you:

  • Less damage
  • More efficient maintenance
  • Greater system uptime
  • Economical

Load Management: Save Electricity through the Cloud

What can companies do if they not only want measurement and visualization for their energy management, but also want automated control? Thanks to open interfaces, the energy management system from WAGO can transparently provide accumulated data for further processing; for example, in a cloud-based Manufacturing Execution System (MES) or Enterprise Resource Planning System (ERP). Then, based on our data, the systems initiate further actions, such as controlling electricity consumption within the context of load management. In the process, the company’s load profile is harmonized and made uniform, thus reducing load peaks and machine wear. Industrial companies can profitably offset their loads. This functions through provision of control energy to compensate short-term fluctuations in the electrical network. This is what load management brings you:

  • Reduced load peaks
  • Harmonized load profile
  • Lower demand rates
  • Reduced machine wear

Topics and Solutions for Today and Tomorrow

[{"code":"ContentArticleInterviewPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleTopicPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleReferencePageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleGuidancePageTemplate","type":"WagoContentArticlePageType"}]

WAGO at Work

Customer Applications: Digitization

As a partner and innovation leader, WAGO brings many interesting projects to reality. Find out what we facilitate as creative, efficient solutions in digitization.

energiemanagement_ruch_außen_2000x1500.jpg

Highest Level of Security for Computer Centers Thanks to Cloud-Based Power Data Analysis

If hackers or a technical malfunction paralyze the servers of a corporation, the failures can lead to millions in damage. One company, Correct Power Institute, has developed a method for monitoring computer centers that quickly traces faults in the power supply and thus ensures high availability of the IT systems. The approach: Controllers from WAGO detect all electrical current and environmental data and use the cloud for analysis. The hardened Linux® operating system in the controllers and Correct Power’s sophisticated security architecture ensure the highest level of data security.

digitalisierung_referenz_fort-knox_cybersecurity_istock_172776360_2000x1500.jpg
Your WAGO Contact

Additional service offerings:

Recommended Reading

More Energy Management Solutions

WAGO supports you in maximizing your potential – from monitoring to identifying suitable measures.

Standard-Compliant Data Processing

Record, visualize and evaluate data: WAGO offers numerous products and solutions for establishing your energy data management.

energiemanagement_normen_auditor_blau_gettyimages-571983571_2000x1500.jpg

Effective Efficiency Increase

The best energy management solution is the one that can be adapted to new requirements. WAGO offers you several possibilities for this.

energiemanagement_titel-produktauswahl_modulare-datenerfassung_2000x1500.jpg

This May Also Interest You

Progress with WAGO

WAGO’s automation and electrical interconnection technology isn’t just used in energy management. Learn about our other areas of expertise here.

Digitalization

Cross-communication via cloud or smart automation: While industrial digitalization has many facets and presents even more opportunities, cybersecurity is a major challenge.

digitalisierung_prozessanlage_vernetzung_industrie-4-0_2000x1500.jpg
Digitalization

Lighting Management

Using a combination of pre-defined hardware and user-friendly software, WAGO offers a lighting management system that facilitates the design and commissioning of new lighting systems.

building_licht_lichtmanagement_tablet_2000x1500.jpg
Lighting Management