Topics

WAGO Cloud – FAQs and Glossary

WAGO Cloud – You Ask, We Answer

Do you have questions about WAGO Cloud? Many of these are easy to answer in advance. Get the answers by clicking on the specific question in the list below.

General Questions

What happens when the subscription has expired?

Data can no longer be received, and access to the various WAGO Cloud functions (apps) is no longer possible – only the license app is available.

Can I use WAGO Cloud immediately after registration?

Yes, you will receive a verification email from WAGO Cloud within minutes. Once you have received the verification and have verified your email address, WAGO Cloud is at your disposal.

Is there a free trial version of the WAGO Cloud?

Yes, there is a free trial version of the WAGO Cloud. The WAGO Cloud is available free of charge for a maximum of 30 days or until the test points (100 license points) have been used.

What costs do I incur while using WAGO Cloud?

All services in WAGO Cloud are billed via license points. You can use the license calculation tool to determine how many license points you need: WAGO Cloud Calculation Tool.

Cloud

Is it possible to export data from the WAGO Cloud and use it in AWS or Azure?

Yes, the RESTful API and examples in Python are available!

Is it possible to display a CODESYS V2.3 visualization via the remote access app?

No, this is impossible. The web visualization can only be displayed if it has been created in e!COCKPIT.

How can I export my data from the WAGO Cloud?

The WAGO Cloud offers various interfaces for the export of data (RESTful API, CSV).

Can I grant different permissions in WAGO Cloud via a user management function?

Yes: User management allows you to individually assign different permissions in WAGO Cloud and also to revoke or delete them at any time.

Can I access the local controllers via WAGO Cloud?

WAGO Cloud provides remote access to the local Web visualization and the Web-Based Management of a controller.

Security

Which port must be open for communication between the controller and WAGO Cloud?

To communicate with the WAGO Cloud via MQTT, the firewall must permit outgoing connections via Port 8883.

How does communication between the WAGO Cloud and a controller occur?

Communication between the controller and WAGO Cloud occurs via the message protocol MQTT (Message Queuing Telemetry Transport).

Where is my data located?

Your data resides in a high-performance, highly secure Microsoft Azure data center in Europe.

Is data communication between the controller and the WAGO Cloud encrypted?

Communication between controller and WAGO Cloud is TLS-1.2-encrypted (Transport Layer Security).

Glossary

A

API

Augmented Reality

C

Cookie

G

GNU

I

Internet of Things

IPv6

N

NAT

P

Predictive Analytics

S

Software as a Service

SQL

T

TCP

U

URL

V

Virtual Reality

X

XaaS

Recommended Reading

Compatible with Our Cloud

Touch Panels

WAGO’s high-performance touch panels not only improve the operability of machines and systems, but also offer an outstanding design and advanced technology.

MM-3896_Touch_Panel_2000x2000.jpg

Automation Software

Automate machines, systems and buildings more efficiently. WAGO’s software solutions make this possible, guaranteeing that you can integrate open standards.

mm-42937_Webinar_Docker_Posting_2_2000x1125_.jpg

Controllers

Optimum performance and availability: Thanks to their ultra-high performance, low power consumption, numerous interfaces, space-saving design and high level of reliability, WAGO’s user-friendly controllers (PLCs) are cost-effective automation solutions.

MM-370198_GWA_Steuerungen_16_2000x2000.jpg