[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"805-367","name":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 17-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-push-buttons/p/805-367","description":"<h2>PCB terminal block, 805 Series, solder pin dimensions 0.5 x 0.75 mm</h2><br/><br/>Our PCB terminal block (item number 805-367) makes connections quick and easy. You can rely on proven safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 160 V and a rated current of 17.5 A, making it suitable for high-load applications. Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The dimensions are 61 x 13.7 x 13.6 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 1.5 mm². It has one level. Seventeen potentials can connect seventeen poles using the seventeen clamping points The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at an angle of 0°.. The solder pins are organized over the entire terminal strip (in-line) and are 0.5 x 0.75 mm and 3.2 mm in length. Each potential has one solder pin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDcyMDZ8aW1hZ2UvanBlZ3xhRFpsTDJnell5OHhOVEEzT1RnNU16STNNRFUxT0F8MmFmMmYyMGI5ODRhYjg1MzBlNDE1NDkwYzgxMzQ1N2Y2ZDIwOTcxN2FiN2JiMmY2OTMxMWI2ZGMwZTRkYTgxZg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001600034cf4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk0N3xpbWFnZS9qcGVnfGFESXlMMmd5WWk4eE5UQTNPVGc1TXpjNU5EZzBOaTh5TURBd1h6QXlNREF3TURFMk1EQXdNelJqWmpRd01EQXhNREJpTmw5RVJTNXFjR2N8MmI1MGNiYzI2MWUwYTlkNTQyMTA5MDFiNjdhZDJlNDliYWYzYjUwZjUyZjRiNGIzZWI2ZmY2ZDEwYTZmZGQ5Zg","altText":"2000_0200001600034cf4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600034cf4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk0N3xpbWFnZS9qcGVnfGFESXlMMmd5WWk4eE5UQTNPVGc1TXpjNU5EZzBOaTh5TURBd1h6QXlNREF3TURFMk1EQXdNelJqWmpRd01EQXhNREJpTmw5RVJTNXFjR2N8MmI1MGNiYzI2MWUwYTlkNTQyMTA5MDFiNjdhZDJlNDliYWYzYjUwZjUyZjRiNGIzZWI2ZmY2ZDEwYTZmZGQ5Zg","altText":"2000_0200001600034cf4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600034cf4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk0N3xpbWFnZS9qcGVnfGFESXlMMmd5WWk4eE5UQTNPVGc1TXpjNU5EZzBOaTh5TURBd1h6QXlNREF3TURFMk1EQXdNelJqWmpRd01EQXhNREJpTmw5RVJTNXFjR2N8MmI1MGNiYzI2MWUwYTlkNTQyMTA5MDFiNjdhZDJlNDliYWYzYjUwZjUyZjRiNGIzZWI2ZmY2ZDEwYTZmZGQ5Zg","altText":"2000_0200001600034cf4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600034cf4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk0N3xpbWFnZS9qcGVnfGFESXlMMmd5WWk4eE5UQTNPVGc1TXpjNU5EZzBOaTh5TURBd1h6QXlNREF3TURFMk1EQXdNelJqWmpRd01EQXhNREJpTmw5RVJTNXFjR2N8MmI1MGNiYzI2MWUwYTlkNTQyMTA5MDFiNjdhZDJlNDliYWYzYjUwZjUyZjRiNGIzZWI2ZmY2ZDEwYTZmZGQ5Zg","altText":"2000_0200001600034cf4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600034cf4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk0N3xpbWFnZS9qcGVnfGFEVXhMMmd5TkM4eE5UQTNPVGc1TXprNU1UUTFOQzh4TkRRd1h6QXlNREF3TURFMk1EQXdNelJqWmpRd01EQXhNREJpTmw5RVJTNXFjR2N8OTlmZjJmZjJhNWY0OTQyN2VjNjg3ODdmMTgzN2JjOWI5YzI4MDkwMmIwMzMyNTc3MGFlYWFlZmQyZThhNGM3Nw","altText":"1440_0200001600034cf4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001600034cf4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk0N3xpbWFnZS9qcGVnfGFERTNMMmd5WVM4eE5UQTNPVGc1TkRFNE9EQTJNaTh4TWpnd1h6QXlNREF3TURFMk1EQXdNelJqWmpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmE3ZGRhZDgzMGE2MmYwMmRjNjZhYTlhZGY3OWRkMWJlZTZlYjBjYzNmYTJiOGJlYTFiZDBlNWUyNjMxNmEyZA","altText":"1280_0200001600034cf4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001600034cf4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk0N3xpbWFnZS9qcGVnfGFESTJMMmd6TUM4eE5UQTNPVGc1TkRNeE9URXpOQzh4TURJMFh6QXlNREF3TURFMk1EQXdNelJqWmpRd01EQXhNREJpTmw5RVJTNXFjR2N8ODljMTdlMmU5OTU5NGQ4NWYyNDAwMDU5ZmNjZDFmNzFiYTljOTlmNmNlZTE0MDZmYzJlNTQ0ODRhOTMyM2M0Yg","altText":"1024_0200001600034cf4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001600034cf4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY1NnxpbWFnZS9qcGVnfGFEUm1MMmd6TkM4eE5UQTNPVGc1TkRRNE1qazNOQzgzTmpoZk1ESXdNREF3TVRZd01EQXpOR05tTkRBd01ERXdNR0kyWDBSRkxtcHdad3wxNWU2YmVhOTEzMTY4Njc3MmQ2OTg4MWNkOWYyNGY3OWI5ODZjMWM4OGMxMjdmMTlkYjQzMGQ4OWNlZDNiMTk0","altText":"768_0200001600034cf4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001600034cf4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2OXxpbWFnZS9qcGVnfGFHSTFMMmd6WVM4eE5UQTNPVGc1TkRZME5qZ3hOQzgwT0RCZk1ESXdNREF3TVRZd01EQXpOR05tTkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjg5NDQxNmE2NDVmYjQ0YWJhNDI0Y2I5MWIwYTEzMmE4ODdlYmE3YjJmN2ExNTQwOWEzMWEwMjZjOTRkN2U3","altText":"480_0200001600034cf4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001600034cf4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3fGltYWdlL2pwZWd8YURnekwyZzBOQzh4TlRBM09UZzVORGt3T0RrMU9DOHlNREJmTURJd01EQXdNVFl3TURBek5HTm1OREF3TURFd01HSTJYMFJGTG1wd1p3fDdiMWMwMzcxM2UwOTIyNWQ2ZTI4MjU1NDkwOTE3NGQ1M2M1NGY1OTY4ODY1ZDgwMTBjYmY2ODYxOGY3NDE4YjM","altText":"200_0200001600034cf4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600034cf4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3fGltYWdlL2pwZWd8YURnekwyZzBOQzh4TlRBM09UZzVORGt3T0RrMU9DOHlNREJmTURJd01EQXdNVFl3TURBek5HTm1OREF3TURFd01HSTJYMFJGTG1wd1p3fDdiMWMwMzcxM2UwOTIyNWQ2ZTI4MjU1NDkwOTE3NGQ1M2M1NGY1OTY4ODY1ZDgwMTBjYmY2ODYxOGY3NDE4YjM","altText":"200_0200001600034cf4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600034cf4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3fGltYWdlL2pwZWd8YURnekwyZzBOQzh4TlRBM09UZzVORGt3T0RrMU9DOHlNREJmTURJd01EQXdNVFl3TURBek5HTm1OREF3TURFd01HSTJYMFJGTG1wd1p3fDdiMWMwMzcxM2UwOTIyNWQ2ZTI4MjU1NDkwOTE3NGQ1M2M1NGY1OTY4ODY1ZDgwMTBjYmY2ODYxOGY3NDE4YjM","altText":"200_0200001600034cf4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600034cf4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg0fGltYWdlL2pwZWd8YURZM0wyZzVOaTh4TlRBM09UZzVOVEl3TXpnM01DOHhNakJmTURJd01EQXdNVFl3TURBek5HTm1OREF3TURFd01HSTJYMFJGTG1wd1p3fDBjMDE1N2U3ZjU1OTViNGYyYWMxZDU4MzE1ODNjNTZiYTMwNzFiNDNlZDZiOGRlODdiNTk2MGU5OGVlNzVhYWE","altText":"120_0200001600034cf4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk0N3xpbWFnZS9qcGVnfGFESXlMMmd5WWk4eE5UQTNPVGc1TXpjNU5EZzBOaTh5TURBd1h6QXlNREF3TURFMk1EQXdNelJqWmpRd01EQXhNREJpTmw5RVJTNXFjR2N8MmI1MGNiYzI2MWUwYTlkNTQyMTA5MDFiNjdhZDJlNDliYWYzYjUwZjUyZjRiNGIzZWI2ZmY2ZDEwYTZmZGQ5Zg","altText":"2000_0200001600034cf4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk0N3xpbWFnZS9qcGVnfGFESXlMMmd5WWk4eE5UQTNPVGc1TXpjNU5EZzBOaTh5TURBd1h6QXlNREF3TURFMk1EQXdNelJqWmpRd01EQXhNREJpTmw5RVJTNXFjR2N8MmI1MGNiYzI2MWUwYTlkNTQyMTA5MDFiNjdhZDJlNDliYWYzYjUwZjUyZjRiNGIzZWI2ZmY2ZDEwYTZmZGQ5Zg","altText":"2000_0200001600034cf4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk0N3xpbWFnZS9qcGVnfGFESXlMMmd5WWk4eE5UQTNPVGc1TXpjNU5EZzBOaTh5TURBd1h6QXlNREF3TURFMk1EQXdNelJqWmpRd01EQXhNREJpTmw5RVJTNXFjR2N8MmI1MGNiYzI2MWUwYTlkNTQyMTA5MDFiNjdhZDJlNDliYWYzYjUwZjUyZjRiNGIzZWI2ZmY2ZDEwYTZmZGQ5Zg","altText":"2000_0200001600034cf4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3fGltYWdlL2pwZWd8YURnekwyZzBOQzh4TlRBM09UZzVORGt3T0RrMU9DOHlNREJmTURJd01EQXdNVFl3TURBek5HTm1OREF3TURFd01HSTJYMFJGTG1wd1p3fDdiMWMwMzcxM2UwOTIyNWQ2ZTI4MjU1NDkwOTE3NGQ1M2M1NGY1OTY4ODY1ZDgwMTBjYmY2ODYxOGY3NDE4YjM","altText":"200_0200001600034cf4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3fGltYWdlL2pwZWd8YURnekwyZzBOQzh4TlRBM09UZzVORGt3T0RrMU9DOHlNREJmTURJd01EQXdNVFl3TURBek5HTm1OREF3TURFd01HSTJYMFJGTG1wd1p3fDdiMWMwMzcxM2UwOTIyNWQ2ZTI4MjU1NDkwOTE3NGQ1M2M1NGY1OTY4ODY1ZDgwMTBjYmY2ODYxOGY3NDE4YjM","altText":"200_0200001600034cf4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk0N3xpbWFnZS9qcGVnfGFESXlMMmd5WWk4eE5UQTNPVGc1TXpjNU5EZzBOaTh5TURBd1h6QXlNREF3TURFMk1EQXdNelJqWmpRd01EQXhNREJpTmw5RVJTNXFjR2N8MmI1MGNiYzI2MWUwYTlkNTQyMTA5MDFiNjdhZDJlNDliYWYzYjUwZjUyZjRiNGIzZWI2ZmY2ZDEwYTZmZGQ5Zg","altText":"2000_0200001600034cf4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk0N3xpbWFnZS9qcGVnfGFEVXhMMmd5TkM4eE5UQTNPVGc1TXprNU1UUTFOQzh4TkRRd1h6QXlNREF3TURFMk1EQXdNelJqWmpRd01EQXhNREJpTmw5RVJTNXFjR2N8OTlmZjJmZjJhNWY0OTQyN2VjNjg3ODdmMTgzN2JjOWI5YzI4MDkwMmIwMzMyNTc3MGFlYWFlZmQyZThhNGM3Nw","altText":"1440_0200001600034cf4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk0N3xpbWFnZS9qcGVnfGFERTNMMmd5WVM4eE5UQTNPVGc1TkRFNE9EQTJNaTh4TWpnd1h6QXlNREF3TURFMk1EQXdNelJqWmpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZmE3ZGRhZDgzMGE2MmYwMmRjNjZhYTlhZGY3OWRkMWJlZTZlYjBjYzNmYTJiOGJlYTFiZDBlNWUyNjMxNmEyZA","altText":"1280_0200001600034cf4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk0N3xpbWFnZS9qcGVnfGFESTJMMmd6TUM4eE5UQTNPVGc1TkRNeE9URXpOQzh4TURJMFh6QXlNREF3TURFMk1EQXdNelJqWmpRd01EQXhNREJpTmw5RVJTNXFjR2N8ODljMTdlMmU5OTU5NGQ4NWYyNDAwMDU5ZmNjZDFmNzFiYTljOTlmNmNlZTE0MDZmYzJlNTQ0ODRhOTMyM2M0Yg","altText":"1024_0200001600034cf4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY1NnxpbWFnZS9qcGVnfGFEUm1MMmd6TkM4eE5UQTNPVGc1TkRRNE1qazNOQzgzTmpoZk1ESXdNREF3TVRZd01EQXpOR05tTkRBd01ERXdNR0kyWDBSRkxtcHdad3wxNWU2YmVhOTEzMTY4Njc3MmQ2OTg4MWNkOWYyNGY3OWI5ODZjMWM4OGMxMjdmMTlkYjQzMGQ4OWNlZDNiMTk0","altText":"768_0200001600034cf4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2OXxpbWFnZS9qcGVnfGFHSTFMMmd6WVM4eE5UQTNPVGc1TkRZME5qZ3hOQzgwT0RCZk1ESXdNREF3TVRZd01EQXpOR05tTkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjg5NDQxNmE2NDVmYjQ0YWJhNDI0Y2I5MWIwYTEzMmE4ODdlYmE3YjJmN2ExNTQwOWEzMWEwMjZjOTRkN2U3","altText":"480_0200001600034cf4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3fGltYWdlL2pwZWd8YURnekwyZzBOQzh4TlRBM09UZzVORGt3T0RrMU9DOHlNREJmTURJd01EQXdNVFl3TURBek5HTm1OREF3TURFd01HSTJYMFJGTG1wd1p3fDdiMWMwMzcxM2UwOTIyNWQ2ZTI4MjU1NDkwOTE3NGQ1M2M1NGY1OTY4ODY1ZDgwMTBjYmY2ODYxOGY3NDE4YjM","altText":"200_0200001600034cf4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001600034cf4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg0fGltYWdlL2pwZWd8YURZM0wyZzVOaTh4TlRBM09UZzVOVEl3TXpnM01DOHhNakJmTURJd01EQXdNVFl3TURBek5HTm1OREF3TURFd01HSTJYMFJGTG1wd1p3fDBjMDE1N2U3ZjU1OTViNGYyYWMxZDU4MzE1ODNjNTZiYTMwNzFiNDNlZDZiOGRlODdiNTk2MGU5OGVlNzVhYWE","altText":"120_0200001600034cf4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDcyMDZ8aW1hZ2UvanBlZ3xhRFpsTDJnell5OHhOVEEzT1RnNU16STNNRFUxT0F8MmFmMmYyMGI5ODRhYjg1MzBlNDE1NDkwYzgxMzQ1N2Y2ZDIwOTcxN2FiN2JiMmY2OTMxMWI2ZGMwZTRkYTgxZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001600034cf4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdNMkwyaGhaUzh4TlRBM05UUXlOVFU0TXpFek5DOHlNREJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZmNWRkNjlmZjExZjhiNjkyYjk5OWY5MTkwNzE5ZDgyMWIxMjU5ZTY5OGEyY2NmNTdlNGVjODgwNjViYmYwMDM","altText":"200_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdNMkwyaGhaUzh4TlRBM05UUXlOVFU0TXpFek5DOHlNREJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZmNWRkNjlmZjExZjhiNjkyYjk5OWY5MTkwNzE5ZDgyMWIxMjU5ZTY5OGEyY2NmNTdlNGVjODgwNjViYmYwMDM","altText":"200_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFESmtMMmcwT0M4eE5UQTNOVFF5TkRZMk5UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjUzMTFmYjZhNzQyMWUyNGQ5MWUxNWRiOTcyOGY4MzA4YzBhNjcxOWUwN2Y4OTExMzZjZDc1MjkxODAzMTk2Ng","altText":"1440_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFHWmtMMmcwWlM4eE5UQTNOVFF5TkRnMk1qSXpPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjNjZWU1YTRjNTIxYmY0MTkwMzY3MmM1ZmQwYmExZTA1Zjg3NzdhMmM3NmVmZGQ0NzQ4ZTZlMTFjMmU0Mzc4ZA","altText":"1280_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWTFMMmcxTWk4eE5UQTNOVFF5TkRrMk1EVTBNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OWRjNmVkZWJjNjI4NGYyZGViY2ZjZDcyYjgyYWU2Mjk2OTM2YmI1NjVlMWRkYzM4Y2UxOGY4NmI4NDUxZmYyNw","altText":"1024_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEYzNMMmhoTUM4eE5UQTNOVFF5TlRFeU5ETTRNaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNR1l3TlRBd01ERXdNR0kyWDBWT0xtcHdad3xhOTNkODc4MDE5YzgyZWFiMmZlN2M0M2Q1NGY1ZmU1ZDI0ODYxYmMwMjBjM2UyZDA1ODM5YTFkNGYzOWY0MzY5","altText":"768_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNnxpbWFnZS9qcGVnfGFEUTNMMmhoTnk4eE5UQTNOVFF5TlRNeU1EazVNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNR1l3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w4NGEyMTk1ZmFlMjYwNzZhNDIyZWFjNjI5OTBjNGYwZWQ0MGY1MWU0MmY0OTBjNDMyMTEwYTVmYzNjMzliNGYx","altText":"480_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdNMkwyaGhaUzh4TlRBM05UUXlOVFU0TXpFek5DOHlNREJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZmNWRkNjlmZjExZjhiNjkyYjk5OWY5MTkwNzE5ZDgyMWIxMjU5ZTY5OGEyY2NmNTdlNGVjODgwNjViYmYwMDM","altText":"200_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTQ4fGltYWdlL2pwZWd8YUdWbUwyaG1PQzh4TlRBM05UUXlOakEwTVRnNE5pOHhNakJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDlmY2MxMDMzYWQ0ZTkyYjA2MzNmNzNjN2E5MzQyMmNlNGI1NDAxN2Y5MGFkNTZkOTdmZDAzYzRiNGM2MGM0YTU","altText":"120_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzYwNDd8aW1hZ2UvanBlZ3xhR05tTDJnek15OHhOVEEzTlRReU5EQTNOVGd3Tmd8ZDk4OTczMWJkN2FmNGRkZmYxYjU4MWZiMmFjNjk5MGJlODBhZjk5ZTBlNmU4MmI3MDA0ZmMzODUzZGYzYWU3YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000016000358d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTg3NnxpbWFnZS9qcGVnfGFEUXlMMmc0Wmk4eE5UQTJOVFV3TVRnMU9UZzNNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelU0WkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NWEwMjc5YjI2ZTJhYWNmYmE3ZDRiMDU3ZWJjMDViMzI1MmI3N2Y4N2M4NTdmNjNiYWJjNGY4YmMzZjFmZGU5OA","altText":"2000_02000016000358d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000016000358d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000016000358d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTg3NnxpbWFnZS9qcGVnfGFEUXlMMmc0Wmk4eE5UQTJOVFV3TVRnMU9UZzNNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelU0WkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NWEwMjc5YjI2ZTJhYWNmYmE3ZDRiMDU3ZWJjMDViMzI1MmI3N2Y4N2M4NTdmNjNiYWJjNGY4YmMzZjFmZGU5OA","altText":"2000_02000016000358d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000016000358d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000016000358d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTg3NnxpbWFnZS9qcGVnfGFEUXlMMmc0Wmk4eE5UQTJOVFV3TVRnMU9UZzNNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelU0WkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NWEwMjc5YjI2ZTJhYWNmYmE3ZDRiMDU3ZWJjMDViMzI1MmI3N2Y4N2M4NTdmNjNiYWJjNGY4YmMzZjFmZGU5OA","altText":"2000_02000016000358d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000016000358d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000016000358d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YURjNUwyZ3lPQzh4TlRBMk5UVXdNekF3TmpjMU1DOHlNREJmTURJd01EQXdNVFl3TURBek5UaGtPVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ5NzJmZGQ2NzkzOGM0Y2ViOGI0NTQ5M2U4Yzk3NDI5YzkxMGU4MWY3ZWQ5OTQ2NjkwNzY0MTdlNGI2NjE2NzE","altText":"200_02000016000358d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000016000358d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000016000358d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YURjNUwyZ3lPQzh4TlRBMk5UVXdNekF3TmpjMU1DOHlNREJmTURJd01EQXdNVFl3TURBek5UaGtPVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ5NzJmZGQ2NzkzOGM0Y2ViOGI0NTQ5M2U4Yzk3NDI5YzkxMGU4MWY3ZWQ5OTQ2NjkwNzY0MTdlNGI2NjE2NzE","altText":"200_02000016000358d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000016000358d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000016000358d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTg3NnxpbWFnZS9qcGVnfGFEUXlMMmc0Wmk4eE5UQTJOVFV3TVRnMU9UZzNNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelU0WkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NWEwMjc5YjI2ZTJhYWNmYmE3ZDRiMDU3ZWJjMDViMzI1MmI3N2Y4N2M4NTdmNjNiYWJjNGY4YmMzZjFmZGU5OA","altText":"2000_02000016000358d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000016000358d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000016000358d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTg3NnxpbWFnZS9qcGVnfGFERmtMMmcwTVM4eE5UQTJOVFV3TWpBeU16Y3hNQzh4TkRRd1h6QXlNREF3TURFMk1EQXdNelU0WkRrd01EQXhNREJpTmw5RVJTNXFjR2N8N2E3YzQ3MjVlMTkxZDcwZWU5YzBlMGE1MGJlZGJkYTY3NGNjZmJhOTA3N2UyYmQ5MGUyYjlhM2ZhMTY2MTlmZg","altText":"1440_02000016000358d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000016000358d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000016000358d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTg3NnxpbWFnZS9qcGVnfGFEVmxMMmd6WkM4eE5UQTJOVFV3TWpFMU5EYzRNaTh4TWpnd1h6QXlNREF3TURFMk1EQXdNelU0WkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NDkyMmZjZmE0OWIxNWMzOTkyNWMzYjc0N2FmOGRhZTY2Y2ZhYjllOTAwMjE1Yzc5OGRmMGFhMDA2NmFlYTFjYw","altText":"1280_02000016000358d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000016000358d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000016000358d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTg3NnxpbWFnZS9qcGVnfGFEaGtMMmd6Tmk4eE5UQTJOVFV3TWpNMU1UTTVNQzh4TURJMFh6QXlNREF3TURFMk1EQXdNelU0WkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NzI0YjdmZmMxN2JhZGM2ZjVhODMzYTkzMDMxMTBkOGE0NzA2YThjY2IzNDBiOGIwNTM4NWYwYTVjYTUxZmNiZQ","altText":"1024_02000016000358d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000016000358d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000016000358d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTU1MXxpbWFnZS9qcGVnfGFHUXdMMmd5Wmk4eE5UQTJOVFV3TWpVME56azVPQzgzTmpoZk1ESXdNREF3TVRZd01EQXpOVGhrT1RBd01ERXdNR0kyWDBSRkxtcHdad3w4N2QyZDM5NjMxN2ZiYWNjMTMwMGFjMGYzMzc3ZjU2MjY1MTIyNWVlZDc0OWE4NWNlMDI4YjcwZTc3NzZjMDM2","altText":"768_02000016000358d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000016000358d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000016000358d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwM3xpbWFnZS9qcGVnfGFHVm1MMmd5TlM4eE5UQTJOVFV3TWpneE1ERTBNaTgwT0RCZk1ESXdNREF3TVRZd01EQXpOVGhrT1RBd01ERXdNR0kyWDBSRkxtcHdad3w4YzQwNGQyZGJhZDBlZWI4Njk0ZTRjZDlkMmUwMTg4ZjMwZDFjYjdhY2YyODM1MTBiMDJhZGRkZTI4Y2VlNWUz","altText":"480_02000016000358d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000016000358d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000016000358d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YURjNUwyZ3lPQzh4TlRBMk5UVXdNekF3TmpjMU1DOHlNREJmTURJd01EQXdNVFl3TURBek5UaGtPVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ5NzJmZGQ2NzkzOGM0Y2ViOGI0NTQ5M2U4Yzk3NDI5YzkxMGU4MWY3ZWQ5OTQ2NjkwNzY0MTdlNGI2NjE2NzE","altText":"200_02000016000358d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000016000358d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000016000358d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg1fGltYWdlL2pwZWd8YURrMkwyZzBNQzh4TlRBMk5UVXdNemN5TnpZME5pOHhNakJmTURJd01EQXdNVFl3TURBek5UaGtPVEF3TURFd01HSTJYMFJGTG1wd1p3fDUxNjlkZjRkZDk2ZTNlZGVjZDYxNzBmMDJhYmM3ZDdmZmFkMDQ2NDFkZGE1YmE4OTY0OTI2Yzk3ZThlNmE2MGE","altText":"120_02000016000358d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000016000358d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTUzOTd8aW1hZ2UvanBlZ3xhR1UyTDJoaE1DOHhOVEEyTlRVd01UTXdNamd4TkF8MDY4NTMyYzRiZTMwMzg0ZTJhZTE0YTgwNGE4ZWZkYzRjOTc4YmNjOWJjZDkwMDU0Yjk4ZTM5YTlhYmYzNjVlMQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"02000016000358d9000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"805-367","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-push-buttons/p/805-367","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["805-367","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143388672","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":20.0,"numberPackageUnits":80.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 17-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60283476","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}