MM-481970_website_building-cloud-services_overview_2000x1125.jpg

WAGO Building Cloud Services

Future-Proof with a Cloud-Based System

Key Benefits:

  • Configuration via Web browser

  • All cloud software updates included

  • Integrated document management

  • Central access to distributed properties

WAGO Building Cloud Services forms a new pillar in the WAGO Building Ecosystem, the integrated system landscape for WAGO buildings. These software applications cover various management and reporting functions that enable efficient, trouble-free building operation and support building operators in meeting the requirements of the German Building Energy Act (GEG) and the EU Building Directive (EPBD). The four cloud-based applications support building, energy and alarm management, as well as the generation of ESG reports.

  • Powerful services: Cloud-based software applications enable reliable access to all data at any time and place. Targeted monitoring and control of the building automation system is centrally secured from a single point in the cloud. Mobile devices can also access clearly assigned system parts, which simplifies operation and maintenance for service teams. The services record the status of building automation systems and report faults in real-time. Users can also create custom dashboards to visualize their data clearly and quickly. Each service also allows detailed access and rights management.

  • Open and scalable: Retrofitting is also possible at any time: WAGO Building Cloud Services are compatible with existing building automation systems thanks to support for open and standardized protocols, such as BACnet®, Modbus® or OPC-UA. Each cloud service functions independently, or as part of the system with additional services. Since WAGO Building Cloud Services are components of the modular and scalable WAGO Building Ecosystem, these software applications can also be individually expanded with additional building components.

WAGO Building Management

WAGO Building Management forms a higher-level, cloud-based management and operating setting. It makes it possible to monitor specified building technology systems and intervene as needed – at any time and from anywhere. Links to integrated document management can be created on system images, allowing direct access to circuit diagrams and schematics, for example.

WAGO Building Alarming and Ticketing

With WAGO Building Alarming and Ticketing, which includes an integrated ticket system, even complex alarm scenarios can be managed as easily as scheduling. Functions include support for alarm chains with a visual representation of the cover, root cause analysis, recording of the failure duration and documentation of measures. Freely configurable dashboards provide an overview of systems, individual buildings and portfolios. The alarms offer flexible options: they can be sent out via SMS, email or push notification in a mobile app.

WAGO Building Energy Management

WAGO Building Energy Management provides transparency and clarity in building energy data and offers potential for optimization. Therefore, freely configurable dashboards and widgets are available to visualize energy flows and losses and calculate consumption. In addition, it supports the requirements of DIN EN ISO 50001, making it eligible for funding in Germany per BAFA.

WAGO Building Environmental Reporting

The importance of ESG reporting in the corporate world is growing steadily, even for building operators. WAGO Building Environmental Reporting is one of the core components of WAGO Building Cloud Services, which support building operators, facility managers and energy managers in making their ecological footprint transparent. It facilitates the preparation of ESG reports according to the EU CSRD directive. The cloud application combines all relevant building data from digital meters, manual readings or other systems, visualizes them and generates automated reports with just a few clicks. This provides you with the best possible preparation for future reporting needs while constantly looking for potential optimizations.

MM-481970_website_building-energy_reporting_excel_2000x1125.jpg

WAGO Building Energy Reporting

This building cloud service enables the automatic generation and scheduled email transmission of energy and environmental reports, for example, as part of the ESG report.The report template is created in Microsoft Office (Word, Excel or PowerPoint). Data and evaluations are inserted as placeholders. The template is then uploaded to the WAGO Building Cloud. At the time of creation, the information is automatically inserted into a report template, saved as a PDF and emailed (if requested).

WAGO Building Management

Practical presentation of the new WAGO Building Cloud Services in our WAGO Building Ecosystem. Building automation is undergoing a transformation: The demands on building management are changing as part of digitalization.

  1. 00:09

    WAGO Building Management

  2. 00:05

    WAGO Building Alarming and Ticketing

  3. 00:08

    WAGO Building Energy Management

  4. 00:06

    WAGO Building Environmental Reporting

Additional service offerings: