MCS MIDI
Varenr. 2721-1104/326-000/127-000
1-leder-hunstik; vippepal; Push-in CAGE CLAMP®; 2,5 mm²; Rastemål 5 mm; 4-polet; 100 % beskyttelse mod fejlstik, kodestifter; Monteringsfod flange; 2,50 mm²; lysegrå
Dimensions in mm
Pole no. 2: L = 14,5 mm
Pole no. 3: L = 22 mm
Pole no. 4: L = 29,5 mm
Pole no. 5: L = 37 mm
Pole no. 6: L = 44,5 mm
Pole no. 7: L = 52 mm
Pole no. 8: L = 59,5 mm
Pole no. 9: L = 67 mm
Pole no. 10: L = 74,5 mm
Pole no. 11: L = 82 mm
Pole no. 12: L = 89,5 mm
Dimensions in mm
Drilled hole pattern for sheet metal mounting
Female connectors / Male connectors 2231, 2232, 2721 and 2722 Series
Pin spacing 5 mm and 7,50 mm
Sheet thickness 0,6 - 1,2 mm
L1 = (Pole no. – 1) x Pin spacing + 9,3 mm