MCS MIDI Classic
Ref. nº 2231-1603/114-000
Conector macho, 1 conductor; Palanca; Push-in CAGE CLAMP®; 2,5 mm²; Paso 5 mm; 3 polos; Brida encastrable; 2,50 mm²; gris
Dimensiones en mm
L = pole no. x pin spacing + 2 mm
L1 = pole no. x pin spacing + 15,6 mm
L2 = pole no. x pin spacing + 18,2
L3 = pole no. x pin spacing + 22 mm
Dimensiones en mm
x = Pole no. x pin spacing + 15,8 mm
x = Pole no. x pin spacing + 15,8 mm