Ref. nº 2231-590/000-009
mounting foot flange; para conectores hembra y macho; Para conexión Push-In CAGE CLAMP® (CLEMA CEPO); Palanca MCS MIDI; left / right; gris claro
Dimensiones en mm
Drilled hole pattern and sheet metal cutout for sheet metal mounting
Pin spacing 7,50 mm
Sheet thickness 0,6 - 1,2 mm
L1 = (Pole no. – 1) x Pin spacing + 9,3 mm
L2 = (Pole no. – 1) x Pin spacing + 8,7 mm
Dimensiones en mm
Drilled hole pattern for sheet metal mounting
Female connectors / Male connectors 2231, 2232, 2721 and 2722 Series
Pin spacing 5 mm and 7,50 mm
Sheet thickness 0,6 - 1,2 mm
L1 = (Pole no. – 1) x Pin spacing + 9,3 mm