beschriftung_buehne_2000x2000.jpg

Marcaje para mejorar la identificación de los componentes del armario de distribución

WAGO ofrece soluciones de marcaje individualizadas de alta calidad para bornas, cables/conductores y dispositivos a través de componentes de hardware y software perfectamente sincronizados. Encuentre los productos WAGO que más se ajustan a sus necesidades de forma rápida y sencilla.

Ventajas:

  • Amplia gama de etiquetas de inserción para todas las aplicaciones de marcaje dentro del armario de distribución
  • Interfaces a programas CAE (p. ej., EPLAN, WSCAD) y al configurador en línea smartDESIGNER
  • Redución de errores de inserción con la adaptación automática en relación al tamaño

Accesorios de señalización WAGO

1

CAE

CAE

Drucken Sie die Beschriftung für Ihre Klemmenleisten direkt aus Ihrem CAE-System (EPLAN oder WSCAD)

2

Smart Designer

Smart Designer

Drucken Sie Ihre Beschriftung für Ihre konfigurierte Klemmenleiste direkt aus der WAGO Konfigurationssoftware Smart Designer und sparen Sie Zeit und Kosten.

3

Smart Script

Smart Script

Nutzen Sie die intuitive WAGO Beschriftungssoftware Smart Script für die Beschriftung von allen Beschriftungsmaterialien.

4

Smart Printer

Smart Printer

Nutzen Sie den WAGO Thermotransferdrucker Smart Printer zur einfachen Beschriftung aller WAGO Produkte sowie zur Leiter-, Kabel- und Gerätekennzeichnung.

WAGO Marking Software Smart Script

With its intuitive operation, this clearly structured marking software is suitable for all WAGO markers. Eliminate duplicated effort and simply export data from Excel or CAE systems for marking your terminal strips.

Direct Printing from a CAE System

With the perfect EPLAN interfaces, both terminal block markings and marking accessories for electrical equipment and conductors can be conveniently generated directly from a CAE system. Direct connection to the Thermal Transfer Smart Printer accelerates the manufacturing process.

Generate Marking Data from the Configuration Software

Save time and reduce your costs by printing markings directly from WAGO's Smart Designer Configuration Software on the economical Thermal Transfer Smart Printer. Configured terminal strips can be printed with just a few mouse clicks.

Precise component marking: The WAGO thermal transfer printer Smart Printer with cutting unit

We assume that we have an unbeatably inexpensive printer - that the marking material is great, too. But what is much more important than the products themselves is that everything fits together – because economical marking in control cabinets only works if the marking data can be printed conveniently without errors. That’s exactly what the WAGO marking system offers. And WAGO's new Smart Script marking software adds yet another element.

Save money with the WAGO thermal transfer printer Smart Printer

  • Long-lasting, indelible, scratch-proof printing
  • Low acquisition costs due to low-cost labelling
  • Saves time when printing and applying directly
  • Universal application for all control cabinet marking tasks
  • Easy Installation

Terminal block marking

  • Multi-line marking strips for clear, detailed control cabinet labels
  • WMB Inline markers on a reel are suitable for various terminal block sizes – just one marker size for all standard applications

Cable and conductor markers

  • Different versions available: marking sleeves, self-laminating labels, conductor markers for thread-on mounting or shrink tubes
  • Large variety of marking surface sizes

Device label

  • Broad selection of label types (e.g., printable fabric), push-button markers and type plates optimizes marking for devices and control cabinets
  • Labels and markers are available in a variety of colors and sizes

Mantenga sus costos a raya.

Sistema de marcado más rápido

Discover Products

Todos los productos

Descubra todos los productos de marcaje.

alle-produkte_beschriftung_2000x1125_o.jpg

Esto también le puede interesar

Compatible con nuestros productos de marcado

smartDESIGNER

Herramienta de configuración gratuita para facilitar las tareas de ingeniería

smartdesigner_2000x1500px.jpg

Interfaces CAE

Obtenga más información sobre nuestras interfaces CAE.

smartdesigner-cae_2000x1500px.jpg

Lectura recomendada

Descubra otras gamas de productos de WAGO

Tecnología de automatización

Medición, control, regulación: la tecnología de automatización de WAGO y el software asociado están listos para afrontar el futuro y ahorran tiempo. Nuestros sistemas de E/S, controladores, pantallas y paneles se distinguen por ofrecer el más alto nivel de fiabilidad, incluso en condiciones extremas.

katalogeinstieg_automatisierung_2000x1500.jpg

Interface Electronic

Fácil de utilizar con la máxima disponibilidad del sistema: los módulos de interfaz de WAGO cumplen con las más estrictas exigencias. Planifique y lleve a cabo sus tareas de forma fiable con nuestros convertidores de señal, módulos de relé y optoacoplador, transformadores de tensión y fuentes de alimentación, además de nuestros módulos de interfaz y cableado de sistema.

katalogeinstieg_interface_2000x1500_0017.jpg