Open Automation

WAGO Cloud

#openandeasy

Lyhyesti WAGO Cloudista

WAGO Cloudin avulla voit kerätä ja analysoida eri laitteiden dataa keskitetysti. Sen avulla myös WAGO-ohjaimia voidaan helposti hallita ja valvoa tietojen ja sovellusten kanssa. WAGO Cloud kehitettiin käytettävyys ja selkeys mielessä niin, että sen käyttämiseen ei tarvita tietoteknistä osaamista.

WAGO Cloudin edut

  • Tiedon tallentaminen jopa viideksi vuodeksi
  • Tieto on yrityksesi omaisuutta
  • Tiedon esittäminen graafisesti ja historiatiedon analysointi
  • Sähköposti- ja tekstiviestihälytykset
  • Tietojen siirtäminen muihin järjestelmiin
  • Kokeile 30 pv veloituksetta
  • Kattava dokumentaatio
  • Räätälöity WAGO Cloud

Try WAGO Cloud for Free

Getting Started Is Easy: Register and Try It Now!

WAGO Cloud offers you a complete IoT system which, together with the PFC controllers and control panels, makes connection to new or existing machines and systems easy. You can use WAGO Cloud free of charge for a 30-day trial period. You will receive 100 license points from WAGO to use as you wish. With our flexible and simplified license model, you always have full control and can adapt the functionality to your specific needs.

An Overview of WAGO Cloud Functions

Media Library

Do You Need Greater Customization for
Your Specific Application?

brancheneinstieg_world_v5_2000x2000.jpg

Scalable Solutions: WAGO Cloud, Customized

In the vast majority of applications, the functions provided by WAGO Cloud suffice to model your processes digitally. Wherever an application-specific solution is indispensable to you, we’ll support you in implementing it.

With M&M Software as a member of the WAGO Group, WAGO has a partner for the integrated development of industrial and technical software solutions.

We examine the unique requirements of your company together with you and find the solution that’s right for you. Because WAGO Cloud is the underlying platform, the actual expansion can start immediately. Based on Microsoft’s Azure Cloud, WAGO Cloud has a rapidly expanding number of services and tools to provide you with the perfect foundation for implementing application-specific solutions. We’re always happy to provide guidance.

“The WAGO Cloud solution developed for us is a tailored solution, but is still scalable at will.”

Lars Baumann, Team Leader of Asset Management, Avacon Natur GmbH

Request Your Custom Solution Now!


In addition to advice and tools to optimize your own processes, we plan your custom solution for you and with you on a controller or edge device. Contact us!

MM-173765_3d_wago_solutions_2000x1125_.jpg

Greater Transparency and User-Friendliness

For most users, the most important factor in cloud computing is the availability of all the information at any time and from any location. With the current WAGO Cloud release, numerous new functions are now available.

New Visualization Options

In this most recent update, WAGO has reworked the dashboard to significantly improve user-friendliness. Chief among the improvements are interactive dashboards that now offer a zoom-in function and support new visualization and display functions. For example, data series from different sources can be combined into a single graphic, making correlations easier to recognize.

A typical application is comparing current and historical data, allowing long-term trends to be analyzed easily. The new version also offers a greater range of options for data evaluation. Key calculations such as trend analyses, regressions and correlations can be performed in just a few steps. The resulting information provides the foundation for data-driven decision-making.

More Billing Options

The new release also makes WAGO Cloud billing more flexible. Besides the existing payment option via license points, which are available in the form of packages, there is an additional billing option via an automated monthly billing system for all EU countries. This allows users to set custom upper limits to closely control costs. Additionally, an EDM flat rate with fixed costs for each WAGO Cloud-connected controller is possible.

The Benefits for You:

  • New Visualization Options
  • Easy data evaluation
  • Additional billing options

WAGO Cloud “Building Operation and Control”

Digitization of facility management offers great potential for efficiency improvement. WAGO Cloud’s “Building Operation and Control” is a great way to get started with managing and monitoring distributed properties with local infrastructure and decentralized systems from a central point – all in a single package.

Yhteyshenkilösi WAGO:lla

Aiheeseen liittyvää:

Suosittelemme lukemaan

Yhteensopiva ohjelmistoratkaisujemme kanssa

Kosketusnäytöt

WAGOn korkean suoritustason kosketusnäytöt (HMI-näytöt) parantavat koneiden ja järjestelmien toimivuutta. Tämän lisäksi niiden rakenne on ensiluokkainen ja niissä käytetään edistyksellistä tekniikkaa.

Automaatio-ohjelmisto

Automatisoi koneita, järjestelmiä ja rakennuksia tehokkaammin. WAGOn ohjelmistoratkaisut mahdollistavat tämän ja takaavat avoimien standardien integroinnin.

buehne_software_2000x2000.jpg

Ohjaimet

Optimaalista suorituskykyä ja saavutettavuutta: WAGOn käyttäjäystävälliset ohjaimet (logiikat) ovat kustannustehokkaita automaatioratkaisuja huipputehokkaan suorituskyvyn, alhaisen virrankulutuksen, useiden rajapintojen, tilaa säästävän rakenteen ja korkean luotettavuuden ansiosta.

MM-370198_GWA_Steuerungen_16_2000x2000.jpg