MM-492615_3d_group_picture_2587_01_01_C1_2000x1125.jpg

WAGO Power Supply Base

Its compact design helps save valuable space in the control cabinet and allows for easy, tool-free front wiring using the proven Push-in CAGE CLAMP® connection technology.
This new WAGO Power Supply Base combines low acquisition cost with basic operational functionality, all while maintaining WAGO’s trusted quality and reliability.

Overview of Products

WAGO Power Supply Base Product Features

Reliable Spring Pressure Connections: The Push-in CAGE CLAMP® connection technology ensures stable input and output connections, even under vibration. Toolfree installation and maintenance simplify operation.

High Efficiency: With an efficiency of up to 94% (at 20 A), the Base series contributes to reducing long-term operational costs.

Robust and Durable: The 2587 Series is designed for continuous operation, even in extreme conditions within control cabinets. Temperature range: −30 ... +70 °C

Reliable Operation: With a Mean Time Between Failures (MTBF) exceeding 1,000,000 hours, the product ensures long life and reduced operating costs. The DC OK LED allows easy monitoring of the operating status.

Compact Design:
The 20 A model, with a width of just 56 mm, provides valuable space-saving in your control cabinet.

Products in Detail

Aiheeseen liittyvää: