10 things the WAGO Pro 2 Power Supply can't do:

#1
DOESN’T TAKE SELFIES – BUT SENDS YOU LIVE PRODUCTION UPDATES!

  • Continuous fieldbus communication via snap-on communication module
  • Actively integrating the power supplies into the control environment or alternatively, directly into the analytics in parallel, allows continuous monitoring of current load status information.

#2
WON’T FLOAT IN MILK – BUT WORKS RELIABLY EVEN AT −40 to +70°C!

  • Ambient temperatures from −40 to +70°C – you won’t need customized solutions for different locations and conditions.
  • Derating only begins at > 60 C and thus allows nearly full output power even at 70 C.

#3
CONTAINS NO OMEGA-3 FATTY ACIDS – BUT IS FIT FOR ANY CHALLENGE IN YOUR PRODUCTION!

  • Thanks to versatile configuration options, it can be easily and precisely adapted to a wide variety of requirements.
  • Easily to configure via software – even during operation

#4
DOESN’T SING KARAOKE – BUT SPEAKS Modbus RTU, IO-LINK OR PROFINET!

  • Fit for digitalization via communication module
  • Continuous communication via standardized protocols, which reduces implementation time and effort.
  • Data from the WAGO Pro 2 Power Supply can be stored and analyzed for energy optimization.

#5
DOESN’T GROW ON TREES – BUT REDUCES CO2 EMISSIONS AND COSTS!

  • High efficiency – With up to 96.3 % efficiency, the Pro 2 offers outstanding energy savings that pay off not only on the financial report, but also in the life cycle assessment.
  • Less heat – The entire control cabinet needs less cooling, protecting materials, reducing maintenance, and saving time and money in the long run thanks to a long service life and low resource consumption.

#6
DOESN'T DO YOGA – BUT ADAPTS FLEXIBLY TO YOUR NEEDS!

  • The power supply is easy to customize to virtually any application thanks to the many configuration options.
  • The configurable circuit breaker functionality lowers costs and space requirements while increasing safety.

#7
DOESN’T CHILL YOUR DRINK – BUT LOWERS THE TEMPERATURE IN THE CONTROL CABINET!

  • The peak efficiency of up to 96.3 % ensures less waste heat, thus improving control cabinet cooling.

#8
DOESN’T PACK YOUR BAG – BUT MAKES SPACE IN THE CONTROL CABINET!

  • The efficient design of the WAGO Pro 2 Power Supply allows smaller device sizes.
  • Saves space in the control cabinet thanks to small dimensions and smaller minimum distances to other devices.

#9
DOESN’T TALK ABOUT ITS FEELINGS – BUT SPEAKS Modbus RTU, IO-LINK OR PROFINET!

  • Continuous overview of all the data and values of your system’s power supply
  • Greater system uptime thanks to early warning and predictive maintenance

#10
DOESN’T HAVE A BROTHER IN IDAHO – BUT HAS A DIGITAL TWIN ON YOUR COMPUTER!

  • From planning, to installation, to long-term operation, the WAGO Pro 2 Power Supply saves you even more time and money, since it can be created, planned, modified and ultimately operated as a digital twin.
  • All required data is available in the most important 2D/3D formats and the communication provides transparency.

Is that still not enough for you?

Discover all the other benefits of Pro 2, the power supply with WAGO no-compromise quality.