Open Automation

WAGO Cloud

MM-14162_Cloud_New_Header_US_2000x1125

#openandeasyLyhyesti WAGO Cloudista

WAGO Cloudin avulla voit kerätä ja analysoida eri laitteiden dataa keskitetysti. Sen avulla myös WAGO-ohjaimia voidaan helposti hallita ja valvoa tietojen ja sovellusten kanssa. WAGO Cloud kehitettiin käytettävyys ja selkeys mielessä niin, että sen käyttämiseen ei tarvita tietoteknistä osaamista.




WAGO Cloudin edut

  • Tiedon tallentaminen jopa viideksi vuodeksi

  • Tieto on yrityksesi omaisuutta

  • Tiedon esittäminen graafisesti ja historiatiedon analysointi

  • Sähköposti- ja tekstiviestihälytykset

  • Tietojen siirtäminen muihin järjestelmiin

  • Kokeile 30 pv veloituksetta

  • Kattava dokumentaatio

  • Räätälöity WAGO Cloud



Try WAGO Cloud for Free

Getting Started Is Easy: Register and Try It Now!

WAGO Cloud offers you a complete IoT system which, together with the PFC controllers and control panels, makes connection to new or existing machines and systems easy. You can use WAGO Cloud free of charge for a 30-day trial period. You will receive 100 license points from WAGO to use as you wish. With our flexible and simplified license model, you always have full control and can adapt the functionality to your specific needs.

Media Library

Connecting Existing Systems to WAGO Cloud

In our webinar, hosted in cooperation with PTC, you’ll learn how to implement effective machine connection and real-time data use. We show you how WAGO Cloud acts as a data hub and how data gets from the sensor to the cloud. Augmented reality is the key to state-of-the-art visualization of your machine’s live data and signals.

  1. 00:27

    Connecting Existing Systems to WAGO Cloud

  2. 00:47

    Webinar: “From the Sensor to AR”

  3. 00:33

    Webinar: “WAGO Connects You to the Digital IoT World”

  4. 00:02

    Interview: WAGO Cloud

Do You Need Greater Customization for
Your Specific Application?

Scalable Solutions: WAGO Cloud, Customized

In the vast majority of applications, the functions provided by WAGO Cloud suffice to model your processes digitally. Wherever an application-specific solution is indispensable to you, we’ll support you in implementing it.

With M&M Software as a member of the WAGO Group, WAGO has a partner for the integrated development of industrial and technical software solutions.

We examine the unique requirements of your company together with you and find the solution that’s right for you. Because WAGO Cloud is the underlying platform, the actual expansion can start immediately. Based on Microsoft’s Azure Cloud, WAGO Cloud has a rapidly expanding number of services and tools to provide you with the perfect foundation for implementing application-specific solutions. We’re always happy to provide guidance.

Request Your Custom Solution Now!

In addition to advice and tools to optimize your own processes, we plan your custom solution for you and with you on a controller or edge device. Contact us!

Discover WINSTA® ENGINEERING — tailored solutions from a single source. We consult, plan, produce, and deliver — always aligned with your project requirements. Our complete solutions are used in lighting and shading systems, building installations, modular residential and utility buildings, trade fair construction, and individual room control — for example, in hotel rooms, office complexes, shopping centers, hospitals, schools, retirement homes, modular buildings, and more.

Greater Transparency and User-Friendliness

For most users, the most important factor in cloud computing is the availability of all the information at any time and from any location. With the current WAGO Cloud release, numerous new functions are now available.

New Visualization Options

In this most recent update, WAGO has reworked the dashboard to significantly improve user-friendliness. Chief among the improvements are interactive dashboards that now offer a zoom-in function and support new visualization and display functions. For example, data series from different sources can be combined into a single graphic, making correlations easier to recognize.

A typical application is comparing current and historical data, allowing long-term trends to be analyzed easily. The new version also offers a greater range of options for data evaluation. Key calculations such as trend analyses, regressions and correlations can be performed in just a few steps. The resulting information provides the foundation for data-driven decision-making.

More Billing Options

The new release also makes WAGO Cloud billing more flexible. Besides the existing payment option via license points, which are available in the form of packages, there is an additional billing option via an automated monthly billing system for all EU countries. This allows users to set custom upper limits to closely control costs. Additionally, an EDM flat rate with fixed costs for each WAGO Cloud-connected controller is possible.

The Benefits for You:

  • New Visualization Options

  • Easy data evaluation

  • Additional billing options

WAGO Cloud “Building Operation and Control”

Digitization of facility management offers great potential for efficiency improvement. WAGO Cloud’s “Building Operation and Control” is a great way to get started with managing and monitoring distributed properties with local infrastructure and decentralized systems from a central point – all in a single package.

Yhteyshenkilösi WAGO:lla

Yhteyshenkilösi WAGOlla

Additional service offerings: