building_hlk_heizungsanlage_100317_2000x2000.jpg

HVAC Technology for the Systems of the Future

Heating and cooling applications account for more than 55 % of total energy consumption in buildings. Intelligent automation across building systems is the only way to efficiently take advantage of the energy used in a functional building. An intelligent automation system allows measurement data from the HVAC systems to be analyzed via fast and secure communication channels for resource-efficient, economical control.

Your Benefits:

  • Twice the cost savings: Price/performance ratio in procurement, lower ongoing operating costs

  • Worldwide approvals

  • Software for ease of use

  • Ready-to-use programs (macros)

  • Expand or modify system at any time

Heating, Ventilation and Air-Conditioning

Primary Systems Used Economically

As resources become scarcer, the energy transformation leads directly to the basement. Products from WAGO allow you to meet the requires for economical HVAC component control.

building_hlk_energieeffizienz-klassifizierung_2000x1125.jpg

Energy efficiency classes per DIN EN ISO 52120

The international standard ISO 52120 ("Energy performance of buildings - Contribution of building automation, controls and building management") classifies building automation and control devices and technical building management into four energy efficiency classes, from A to D. WAGO controllers allow you to meet essential requirements for compliance with energy efficiency class A.

Products for Control, Monitoring and Operation

  • WAGO I/O System: Seamlessly regulates, controls and monitors all HVAC components in all building systems.

  • WAGO’s control technology solutions can be integrated using open communication standards

  • Operation, Monitoring, Diagnostics with the WAGO Touch Panels 600

Power Supplies, Switches, Protective Devices and Signal Conditioners

Configuration and Parameterization Solutions

Software for HVAC applications:

  • Intuitive and user-friendly

  • Includes configurations, such as the BACnet® Configurator

  • Libraries of function blocks specifically geared toward building automation

Macros for TRIC I&C Software

Using ready-made solutions – instead of customizing standard HVAC systems over and over again – significantly increases reliability. All components are compatible with each other and have been extensively manufacturer-tested for functionality. This results in the generation of items such as service specifications and parts lists, as well as cable and data point lists that serve many purposes, including the preparation of quotes. Last but not least, TRIC also provides the GAEB text for tendering construction services.

HVAC Technology in Use

Yhteyshenkilösi WAGOlla

Yhteyshenkilösi WAGOlla

Additional service offerings: