BACnet®

BACnet: valmistajasta riippumaton rakennusten hallinta

“Building Automation and Control Networks” (BACnet) on rakennusautomaatioon ja ohjaukseen tarkoitettu tiedonsiirtoprotokolla. BACnetiä käyttämällä yksinkertaistetaan eri rakennusautomaatiovalmistajien tuotteiden välinen tiedonsiirto.



BACnet lyhyesti:

  • Standardoitu tiedonsiirto rakennusautomaatiokäyttöön

  • Yhtenäinen tiedonsiirto hallinta-, automaatio- ja kenttätasoille

  • Eri rakennusvalvontajärjestelmiin kuuluvien laitteiden keskinäinen integrointi; näitä ovat hissien valvonta, kulunvalvonta, virransyöttö ja radiosovellukset



Flexible Integration: BACnet® in Building Automation

BACnet® ensures data exchange between different devices in a uniform overall system. It supports a number of network technologies and topologies, including the IP protocol, allowing cross-system integration of HVAC, lighting control, security and fire alarm systems on the management and automation level.

Your Benefits at a Glance

Greater flexibility, optimized energy consumption and lower operating costs Future-proof and easily expandable – BACnet® is the smart choice for every building

MM-470621_website-update_BACnet_icon_data-exchange_2000x1125_icon (1).jpg

Standardized data exchange for building automation

Maximum flexibility thanks to technology and manufacturer independence

Lower maintenance and installation costs thanks to cross-discipline integration

Testing by test laboratories for continuous development

MM-470621_website-update_BACnet_icon_tick-sign_2000x1125 (1).jpg

Support for various communication transmission paths, e.g., BACnet/IP or MS/TP

MM-470619_graphic_1-bacnet-netzwerk_2000x1125.jpg

Application Example for a Future-Proof HVAC System

WAGO’s BACnet® products offer economical, dependable control solutions for a modern HVAC system and support reliable networking of automation components.

WAGO’s product range includes BACnet® controllers with an IP or MS/TP interface and BACnet/IP fieldbus couplers. The WAGO BACnet® Configurator is available for efficient commissioning. The WAGO I/O System and interfaces to bus systems, such as KNX® or DALI, are supported. The controllers are freely programmable according to IEC 61131-3. With its broad range of standard and specialty modules, the WAGO I/O System is ideal for a wide variety of building automation applications.

Overview of BACnet/SC

Your Safety Standard for Smart Buildings – Interoperability, Efficiency and Future-Proof

MM-470619_graphic_2-bacnetsc-netzwerk_2000x1125.jpg

What is BACnet/SC?

BACnet/SC (BACnet Secure Connect) heralds a new era in modern IT infrastructure. It is thus finally possible to encrypt the approximately 25 million BACnet devices installed worldwide due to their 100% compatibility with existing BACnet/IP or BACnet MS/TP networks. Elaborate BBMD configurations, static IP addresses or unencrypted telegrams are now a thing of the past! With BACnet/SC, segments, networks, buildings or even entire properties can be connected to each other easily and securely.

What Is the Difference from BACnet®?

BACnet/SC is a new protocol layer in the OSI/ISO layer model of the BACnet® standard. This integration into the existing BACnet® standard provides the advantage that BACnet/IP or BACnet MS/TP networks are 100% compatible with the BACnet/SC network.

This means that existing BACnet/IP and BACnet MS/TP networks are encrypted by BACnet® routing into a BACnet/SC network. In order to switch to encrypted, manufacturer-independent data transmission via BACnet Secure Connect, no new programming of the BACnet® objects is required.

BACnet® Portfolio at a Glance

WAGO's BACnet® portfolio is certified by independent test laboratories and carries the globally recognized BTL logo, while the BTL brand is protected worldwide.

WAGO also meets special requirements for local markets, such as with the AMEV certificate.

In addition, conformity tests are performed at a recognized and accredited testing agency. This ensures that all devices comply with the BACnet® standard ISO 16484-5/ANSI ASHRAE 135.

Compact Controller 100

The Compact Controller 100 with real-time Linux® operating system offers users all the freedom they need: The compact controller can be freely programmed with CODESYS V3, but can also be used for IEC 61131-independent engineering.

Edge Controller

The Edge Controller features an ARM Cortex-A9 quad-core processor and offers an extensive selection of interfaces, including two ETHERNET ports, one CANopen port and two USB ports. It also has a serial interface and four digital inputs/outputs for connecting local devices or sensors.

MM-370198_GWA_Steuerungen_16_2000x2000.jpg

Controllers

Availability for machines and systems: Thanks to top performance, low power consumption, multiple interfaces, compact dimensions and a high degree of safety, our programmable logic controllers (PLCs) offer cost-effective automation solutions for numerous applications.

MM-3896_Touch_Panel_2000x2000.jpg

Touch Panel and Display

WAGO’s Touch Panels (HMI – Human Machine Interface) improve machine and system operation while offering an outstanding design and advanced technology.

Recommended Reading

The WAGO Building Ecosystem

Building and property management has developed significantly in recent years and is becoming more and more intelligent and efficient due to building automation. The WAGO Building Ecosystem as an integrated system landscape for building automation, management and reporting provides the perfect foundation for this.

logo_knx_2000x1500.jpg

KNX – koti- ja rakennusjärjestelmätekniikan standardi

Energiatehokkaiden ratkaisujen suunnittelu ja hallinta lisäävät toimivuutta ja mukavuutta ja samalla ne pienentävät energiakustannuksia.

logo_dali_2000x1500.jpg

DALI – valaistusohjauksen standardi

Digital Addressable Lighting Interface (DALI) on rakennusten valaistussovelluksissa käytettävä tiedonsiirtoprotokolla.

B150611_21 Systemzeichnungen Energiemessung 03_online.jpg

BACnet Controller Setup®

The BACnet/IP Controller (750-832) connects the WAGO I/O System with the BACnet® protocol. This controller corresponds to the BACnet B‐BC device profile according to DIN EN ISO 16484‐5. It communicates with other BACnet® devices via BACnet/IP.

Yhteyshenkilösi WAGOlla

Yhteyshenkilösi WAGOlla

Additional service offerings: