The Mobile Marking System

The Ideal Companion for Marking Right on Site

On the construction site or shop floor, you often need to mark terminal blocks, conductors and devices quickly in order to identify them and keep track of everything.

With our new mobile marking system – consisting of our WAGO thermal transfer Smart Printer, a free marking app and a matching bag – control cabinet material marking is now possible anywhere. Adjustments can be made at the site even on short notice. Simply use the intuitive marking app to create the print job and quickly print the marking cards right on site via Bluetooth®. A power bank for the mobile marking device is also available for order upon request.



The Benefits of Mobile Marking at a Glance:

  • Flexibility: Mobile marking makes marking possible anywhere – whether on the shop floor or at the construction site.

  • Time and cost savings: Mobile marking reduces installation times, allowing faster commissioning of machines and systems – and thus offering potential cost savings.

  • Customizability: The mobile marking system lets you adapt markings to customers’ specific needs right on site – even on short notice.

  • Wide selection of marking media: From terminal block marking, to conductor and wire marking, to device marking



Easy, Flexible Marking in Control Cabinets

An Overview of Our Mobile Marking System

Smart Printer Mobile

In addition to the familiar features, the WAGO thermal transfer Smart Printer now offers an exciting new design. It can be controlled via a Bluetooth® dongle. In addition, thanks to more memory, there is no limit to the length of the marking media; guided sensor adjustment via measuring tape also allows users to make more precise sensor settings. All the familiar materials can be used, so you can even mark the entire control cabinet at the construction site.

Item Number: 258-5107

MM-473458_new-website-page_smart-printer-mobil_app05_2000x1125 (1).jpg

Marking App

The WAGO thermal transfer Smart Printer is controlled via an intuitive marking app, which can be used offline via smartphone or tablet – or, if users prefer, via a desktop app. Automatically generated content saves significant time: Simply insert text in the editor – using the automatic text suggestions – and then start the print job.

MM-473458_new-website-page_smart-printer-mobil_tasche_2000x1125.jpg

Transport and Tool Bag

The matching bag is perfect for stowing the printer, marking accessories and tools while keeping them close at hand for quick access on the construction site. The bag offers maximum mobility and flexibility. With it, users have all the accessories they need close at hand to switch out markings on site quickly.

Item Number: 206-3010

Printing Step by Step

1. Select material.

MM-473458_new-website-page_smart-printer-mobil_app01_2000x1125.jpg

2. Create marking.

MM-473458_new-website-page_smart-printer-mobil_app04_2000x1125.jpg

3. Finalize marking.

MM-473458_new-website-page_smart-printer-mobil_app02_2000x1125.jpg

4. Print marking via Smart Printer.

5. Check printed marking and insert.

Starter Kit

Item Number: 258-5107

WAGO Thermal Transfer Smart Printer, for complete control cabinet marking with marking media

Content

1 x WMB Inline marking

Item No. 2009-115

1 x thermal transfer ink ribbon

Item No. 2009-100

1 x thermal transfer ink ribbon

Item No. 258-5005

1 x roller for marking strips

Item No. 258-5006

1 x roller for WMB Inline

Item No. 258-5007

Base Kit

Item Number: 258-5108

WAGO Thermal Transfer Smart Printer, for complete control cabinet marking without marking media

Content

1 x marking strip

Item No. 2009-100

1 x thermal transfer ink ribbon

Item No. 258-5005

1 x roller for marking strips

Item No. 258-5006

1 x roller for WMB Inline

Item No. 258-5007

NEW: Mobile Starter Kit

Item Number: 258-5100

WAGO Thermal Transfer Smart Printer, for complete control cabinet marking without marking media, Bluetooth® dongle and printer bag

Content

1 x thermal transfer ink ribbon

Item No. 258-5005

1 x roller for marking strips

Item No. 258-5006

1 x roller for WMB Inline

Item No. 258-5007

1 x Bluetooth® dongle

Item No. 258-5102

1 x printer bag

Item No. 206-3010

Yhteyshenkilösi WAGOlla

Additional service offerings: