News

Discover the highlights of our electrical interconnection, automation and interface electronic products.

Highlights

New PCB Terminal Blocks for Signal and Power Levels

We've grown our range of PCB terminal blocks for signal and power levels. Now available are terminal blocks with cross-sections up to 1.5 mm² featuring Push-in CAGE CLAMP® and push-buttons, as well as options for cross-sections up to 2.5 mm² with levers, push-buttons and Push-in CAGE CLAMP®. In addition, the 2624 and 2626 Series are now available with reflow capability.

Device Connection in 5 mm and 7.5 mm Pin Spacing

WAGO's MULTI CONNECTION SYSTEM for pluggable PCB connections has expanded. Discover the new 1-conductor male header with levers (5 mm pin spacing) and the 1-conductor female connector with levers (7.5 mm pin spacing).

WAGO Splicing Connector with Levers Green Range

Simpler, faster, safer: These are the familiar features of the 221 Series Splicing Connector. We've rethought that product and developed a variant of bio-circular and recycled plastics. This keeps existing resources in circulation and is a first step on the path to more sustainable products.

Advantages:

  • Plastics made in part from post-consumer recycled material (e.g., recycled PET bottles) and bio-based industrial and household waste (bio-circular)
  • Reduced consumption of fossil resources
  • Same quality and certifications as the familiar 221 Series Splicing Connector

PUSH WIRE® Inline Splicing Connector

Repair broken cables or extend lines easily? The 2773 Series PUSH WIRE® Inline Splicing Connector helps you achieve this. It can connect conductors from 0.75 to 4 mm² in very tight spaces – no tools necessary. Simply strip the conductor and push it into the unit without tools – the clamping point is quickly and securely connected.

WAGO App

The Everyday Digital Helper for Electrical Professionals.

Helps you to:

  • find the correct items for your project
  • closest distributors according to your current location
  • approvals etc.
  • Download for free!

Dynamic and Static Load Management: Optimal Utilization of Charging Infrastructure

Tailored but cost-effective – this is the core attribute of the WAGO Application Load Management software solution. It allows intelligent, sustainable EV charging with continuous power adjustment and utilization of all available capacity. It also boasts maximum scalability and compatibility with standard wallboxes and charging stations from many manufacturers.

MM-438941_new-website-page_Application-Solutions_GettyImages-1390861566_2000x2000.jpg

The WAGO Building Ecosystem

WAGO is expanding its modular building automation system, consisting of engineering software, application solutions and automation hardware, to include a full-scale management and control unit and integrating it into the new WAGO Building Ecosystem. Above all, building operators benefit from the new building management, energy management and environmental reporting functions.

MM-20109_website_building_ecosystem_1_2000x1125.jpg

PCB Terminal Blocks – Now Available in a 30° Version

The 2606 and 2616 Series PCB Terminal Blocks now offer a 30° conductor connection option, in addition to the existing 0° and 90° orientations. These terminal blocks maintain the same technical characteristics as their 0° and 90° counterparts and share an identical footprint, allowing for flexible interchangeability in PCB designs. They are ideal for applications such as wallboxes and photovoltaic systems.

MM-546327_new_website_page_PCB_Terminal_Block_lever_2606-2616_Series_2000x1125.jpg

Electrical Interconnections

Screwdriver with VDE Certification

  • Screwdriver with VDE certification: tested up to 1000 V per IEC 60900
  • With practical slip protection
  • Rubberized two-component handle for safe, ergonomic handling

The VDE screwdrivers are available in the following variants:

  • Slotted
  • Cross-slot (PH and PZ)
  • Torx®
  • Combination slotted and cross-slot (PH and PZ)

MM-463388_website-update_werkzeuge_vde-schraubendreher_2000x1125.jpg

Pluggable Connectors for I/O Systems

WAGO’s 756 Series M8 and M12 pluggable connectors are available in a variety of pre-assembled cable lengths ranging from 0.3 to 20 meters. With them, a suitable pluggable connector is available for sensor/actuator wiring for every I/O system.

Tool-free device connection for high voltages

MCS MIDI HV PCB Connectors, 7.5 mm pin spacing, UL-approved, for up to 600 V

Dual 16-Pole Header for Broader Signal Processing

A compact double-deck male header is available for the MCS MINI Connector with levers.

The new version of a 32-pole double-deck male header for the MCS MINI with levers allows I/O signals to be integrated into device fronts in a compact design.

WAGO Smart Designer Configurator: Greater Configuration Convenience

The WAGO Smart Designer configurator has released new features to improve usability and increase process efficiency. These improvements include introducing color selection, expanding price calculation for WAGO’s miniature rail-mount terminal blocks, shifting selection of accessories to the sidebar and adding new functions for project management.

MM-428791_website_update-Smart-Designer-Update_022023_2000x1125.jpg

Compact Design Saves Space

The new triple-deck terminal blocks complete the range of WAGO TOPJOB® S rail-mount terminal blocks with push-buttons, adding smaller options with nominal cross-sections from 1 mm² to max. 1.5 mm². They are available with or without push-buttons and offer a slim, compact design. Instead of horizontal construction, a vertical design is used to save space.

MM-428793_website-update_dreistocklemmen_2000x1125.jpg

Fast, Secure Mounting of Detectors and Sensors on Mineral Fiberboard

WAGO’s WINSTA® Pluggable Connection System is primarily used in buildings with suspended ceilings or cavity walls. WAGO now offers a suitable mounting plate to mount detectors and sensors securely and integrate them into the system quickly and efficiently. This plate comes factory-equipped with a suitable interface for 2-pole WINSTA® MIDI Series Connectors. The plugs and sockets can be easily secured via snap-in frame. The mounting plate’s large hole contour allows easy mounting of the device base plate. At the same time, the mounting plate also increases strength and stability.

Gelbox Protects Connectors from Moisture

The WAGO Gelbox is a small, compact box filled with silicone-free gel. The Gelbox is available in nine sizes and provides IPX8 moisture protection for WAGO’s 2273 Series PUSH WIRE® Connectors for Junction Boxes, as well as WAGO’s 221 Series Splicing Connectors and Inline Splicing Connectors with levers.

MM-8142_L_and_B_2020_GelBox_2000x1125_Stage.jpg

WAGO Creators

The digital think tank for WAGO accessories: a collaborative platform; a community for tinkerers, professional developers and WAGO fans

Interface Electronics

NEW

New WAGO Split-Core Current Transformers

Whether in buildings or directly in machinery, when active primary conductors should not be interrupted, WAGO's split-core current transformers are the solution. The existing portfolio of split-core current transformers has expanded with 19 new products.

WAGO Power Supply Base

The WAGO Power Supply Base with the industry-proven Push-in CAGE CLAMP® connection provides essential functionality during operation and stands out for its cost-effectiveness. The new devices offer quick, reliable and tool-free connections, along with good efficiency.

The Benefits For You:

  • Compact design with durable metal housing
  • Front wiring featuring push-in CAGE CLAMP® connection technology
  • Wide operating temperature range from -30 °C to +70 °C
MM-492615_3d_group_picture_2587_01_01_C1_2000x1125.jpg

NEW

NEW

NEW

Product Expansion of the WAGO Pro 2 Redundancy Power Supply

To guarantee maximum system availability, power must be available for the corresponding system parts under all circumstances. Our WAGO Pro 2 Power Supplies with integrated MOSFET functionality let you set up redundant power supply systems, which can also be monitored continuously via communication modules. Modbus TCP, Modbus RTU, IO-Link and EtherNet/IPTM are available as protocols for communication with higher-level control systems.

NEW

Single-Channel Electronic Circuit Breakers

Our single-channel ECBs give users maximum flexibility, both in the number of required channels and in the selection of individual functional properties of the ECB.

Eight different single-channel ECBs are available for selection. The channel width of just 6 mm also minimizes the space required.

MM-427654_new_website_page_1-CH_ECB_klemme_2000x1125 (1).jpg

NEW

WAGO Eco 2 Power Supplies Available in 1- and 3-Phase Versions

WAGO’s Eco 2 family of power supplies is the ideal solution for applications where robust, economical, high-performance power supplies are required, but basic functionality suffices. With up to 95 % efficiency, this series is among the most efficient on the market.

NEW

New Modbus TCP Module for Direct ETHERNET Connection

The new Modbus TCP module allows direct connection of our MID energy meters without additional wiring effort, providing the perfect extension to the standard Modbus RTU interface.

MM-306824_por_0879-9000_000_pef2_xx_2000x1125 (1).jpg

NEW

The Market's Slimmest Multi-Channel Module for Enhanced Wiring Density

WAGO’s new ECBs for 24 VDC, with four and eight channels, are used in all industries with sensors and actuators and other electrical loads in the 24 VDC range. These include the process and manufacturing industries, automobile production and power engineering. At 32 mm wide, the compact multi-channel modules are the slimmest ECBs available on the market.

Automation Technology

The WAGO Sunblind Box

In buildings, efficient shading control on the facade is fundamental: The new WAGO Sunblind Box (8DI/DO) helps easily operate building shading and, combined with control devices such as the WAGO Compact Controller 100, enables decentralized control of curtains. As the first product of the WAGO Building Ecosystem, it can also be parameterized quickly and easily via the WAGO App.

The WAGO Navigator: The Control Center for All WAGO Engineering Apps

Not only up-to-date, but also everything at a glance – with the WAGO Navigator, users can find everything important for WAGO's engineering apps in one place. Thanks to an update, the WAGO Navigator’s new appearance now features a user interface that serves as the starting point for use of all installed WAGO software programs.

Powerful and Flexible for Medium to Large Applications: PFC300

The PFC300 is designed for demanding applications in machine, process and building environments. Equipped with 2 GB of RAM and a 64-bit processor, it delivers high performance and reliability for large-scale operations.

  • Programmable with CODESYS (IEC 61131-1) on a Linux® operating system
  • Comprehensive security functions
  • Dual-core processing
  • USB-C service port

Experience a Holistic Ecosystem with ctrlX OS

Flexibility and openness are key drivers of automation. That’s why WAGO values strong partnerships – successful development of Industry 4.0 solutions can only be achieved through collaboration.

MM-430834_new-website-page_betriebssystem-ctrlX_OS_wago_SD_221013_3033_2000x1125_.jpg

WAGO Edge Controller 400

The demands on modern automation systems are steadily increasing: More and more computing power is needed right in the field for optimal data use. WAGO offers solutions with the Edge Controller 400, which is tailored to the Linux®-based, real-time-capable ctrlX OS technology. The devices require little space, can be easily integrated into existing systems and process applications directly on the machine. Using ctrlX app technology, the Edge Controller 400 can be flexibly adapted to the specific task.

Your Benefits:

  • Control and data processing in one device
  • With ctrlX OS – the Linux®-based operating system
  • IoT-ready thanks to MQTT and OPC UA
  • Comprehensive app selection for ctrlX

Future-Proof CODESYS V3 Programming with the WAGO Basic Controller 100

WAGO’s Basic Controller 100 makes engineering with CODESYS V3 possible. This enables 750 Series Compact Controllers, which are primarily designed for small-to-medium-sized automation applications, to work with the latest version of the IEC 61131-3 development tool.

_platzhalterbild_2000x1125.jpg

An Integrated Approach to Project Engineering

With engineering software tailored to building automation, you can create solutions throughout the entire lifecycle of your building with an efficient, integrated approach. You have the option of setting up all your projects on a Web interface.

Integrating Analog Signals via IO-Link

The new Analog IO-Link Converter for the WAGO I/O System Field provides an easy, compact solution for easily incorporating conventional analog sensors and actuators into an IO-Link system. This also allows retrofit projects to be integrated into digital communication. IO-Link records and outputs analog signals reliably. The new Analog IO-Link Converter offers customers a cost-effective option for analog value transmission with immunity to interference. The converter can be configured via IO-Link . On variants equipped with displays, the parameters can also be set directly on the device. A compact design, IP67 protection and a high operating temperature range make the Analog IO-Link Converter (U, I, RTD) ideal for automation without control cabinets.

Solutions

Centralized, Location-Independent Lighting Operation and Monitoring

More and more users require the ability to monitor and manage the lighting of individual buildings or distributed properties from a central location. The new version 2.1 of WAGO Lighting Management offers the ideal solution. Convenient cloud connection allows access to equipment data at any time, from anywhere in the world.

building_licht_lichtmanagement_tablet_2000x1125.jpg

Discover Products

Even More Highlights

Discover more new innovative products from WAGO.

WAGO TOPJOB® S Double-Deck Terminal Blocks for Easy Vertical Conductor Entry

WAGO’s TOPJOB® S Rail-Mount Terminal Blocks have a long-standing reputation for ensuring safe,maintenance-free system operation in a wide variety of industrial applications and building installations.

Electrical Interconnections

For Economical Power: the Eco Power Supply

With the new Eco Power Supplies (item numbers 787-2742 and 787-2744), WAGO offers a series of economical power supplies for standard 24 VDC applications for DIN-rail mounting.

Interface Electronics

A Holistic Approach: from the Field Level to the Cloud

Everything from a single source: In addition to the PFC100 and PFC200 IoT Controllers, WAGO is expanding its digital performance portfolio with the new WAGO Cloud.

cloud-2000x2000px.jpg
Automation Technology
Your WAGO Contact

Aiheeseen liittyvää:

This May Also Interest You

Learn more

Tuotteet

Tutustu WAGO-tuotteisiin

Insinööriemme innovaation, rohkeuden, sitkeyden ja kekseliäisyyden voimalla on luotu järjestelmä, joka sopeutuu muutokseen. Tämä on johtanut jatkuviin parannuksiin, mutta työ ei ole missään nimessä valmis. WAGO koettelee sitä jatkuvasti uusilla tuotteillaan.
katalogeinstieg-alle_produktuebersicht_interface_interconnection_automatisierung_2000x1500_1.jpg
Tuotteet