MCS MIDI Classic
Réf. 231-103/124-000
Connecteur femelle pour 1 conducteur; CAGE CLAMP®; 2,5 mm²; Pas 5 mm; 3 pôles; Bride à encliqueter; gris
L = pole no. x pin spacing
L1= (pole no. x pin spacing) + 3 mm
L3= (pole no. x pin spacing) + 15.6 mm
L4= (pole no. x pin spacing) + 18.2 mm
L5= (pole no. x pin spacing) + 22 mm
2- to 5-pole female connectors – without reinforcing strips
L1= (pole no. x pin spacing) + 3 mm
L3= (pole no. x pin spacing) + 15.6 mm
L4= (pole no. x pin spacing) + 18.2 mm
L5= (pole no. x pin spacing) + 22 mm
2- to 5-pole female connectors – without reinforcing strips
X = (pole no. x pin spacing) + 15.8 mm for 0.5 … 3 mm plate thickness