Interview

« L'efficacité ne peut pas être mise en œuvre de manière plus simple »

energiemanagement_lukas-doekel_2_2000x1500.jpg

La gestion de l'énergie est toujours considérée comme un sujet complexe que les entreprises hésitent à aborder. Selon Lukas Dökel, « Global Key Account Manager Current and Energy Measurement » chez WAGO, les potentiels d'économies peuvent être ouverts rapidement et facilement.

Standards demand precise documentation and ongoing efficiency improvement from production companies. That sounds like a burdensome obligation. To what degree do companies benefit from efficiency measures?

Dökel: We support energy management projects in which energy savings of up to 30 percent are achieved. Consumption can also be reduced even with simple means, for example, analyzing the supplier’s load curve. With our energy management solution, companies can take the next step and find further potential savings, for example, when machines are inefficient or warehouses are incorrectly air-conditioned.

What does the WAGO solution look like exactly?

Dökel: Via the PFC200 Controller and WAGO-I/O-SYSTEM 750, we gather measurement data from various media and parameters. Any sensors and signal conditioners can be integrated, which record process values such as pressure, temperature and throughput via analog and digital inputs. M-Bus meters that are already installed can be connected easily and provide further measured values of your processes. EnOcean sensors make it possible to expand and support measurement concepts without existing information; using our three-phase power management module, loads can be monitored in detail, and consumption can be analyzed. We use an open, flexible system for data acquisition. This gives the customers all the freedom, so they are not forced into proprietary technology.

What does WAGO provide beyond measurement?

Dökel: The sensors connected via the WAGO controller can be parameterized quickly and easily via our integrated “Energy Management” parameterization software; this eliminates time-consuming programming. This makes it possible for customers to increase the depth of measurement in their production without automation expertise. Furthermore, measuring points can be visualized in the software second by second or in perspicuous display formats. This allows the power-guzzling elements to be identified and optimized quickly. There’s no easier way to implement efficiency.

We achieve energy savings of up to 30 percent.

Lukas Dökel
WAGO

What can companies do if they want to go further with energy management and want not only monitoring of their machines, but also automated control?

Dökel: Thanks to our open interfaces, we can provide all the data gathered in a transparent form for further processing in a manufacturing execution system or enterprise resource planning system. Then, based on our data, the systems initiate further actions.

Energy and process data is also the basis for condition monitoring and predictive maintenance. Are those already topics at WAGO?

Dökel: In the intelligent factory, data can also be used for these domains, of course – its use is not restricted to energy management. Predictive maintenance has to do with making it possible for companies to identify defects before they actually occur, instead of only being able to react to a failure or faults after the fact. You can take one step in this direction with our system. It allows limiting values to be set to establish starting points for those responsible for service and maintenance to ascertain when something in production is not running smoothly and failures threaten. With this knowledge, major damage can be avoided in good time. And it can be used for new, cost-efficient maintenance strategies.

Is a cloud connection possible?

Dökel: We are following this trending topic intensively and cooperating closely with our partner M&M Software. Our software on the controller can send data directly to a cloud and visualize it, for example. The customer can decide whether the controller sends the data to Microsoft Azure, Amazon Web Services or IBM Bluemix. Connections to third-party solutions will also be feasible in the future thanks to the standardized MQTT protocol. The controller automatically transfers selected values at specifiable intervals – in an especially secure way, thanks to the hardened Linux® operating system. We have integrated IT security from the outset in the form of a layer-based security architecture.

screen_systemgrafik_m-bus_2000x1500.jpg

Connexion de compteurs M-Bus

Pour la connexion de compteurs M-Bus, notre solution ne nécessite ni de convertisseur de niveau externe ni de passerelle.

screen_systemgrafik_energiemessung_1_2000x1500.jpg

Mesure de puissance dans de nouvelles installations

Le module de mesure de puissance à 3 phases fournit aux opérateurs de l'installation toutes les variables de mesure importantes afin de protéger l'installation contre les dommages ou les défaillances.

screen_systemgrafik_energiemessung_2_2000x1500.jpg

Mesure de puissance dans les installations existantes

Le module de mesure de puissance à 3 phases peut être facilement intégré dans les solutions existantes et facilite la régulation des entraînements et des machines.

WAGO en pratique

Références issues de la gestion de l'énergie

En tant que partenaire et leader de l'innovation, WAGO met en œuvre de nombreux projets intéressants. Découvrez ce que nous pouvons faire pour des solutions de gestion de l'énergie créatives et efficaces.

energiemanagement_ruch_außen_2000x1125.jpg

Données de production en temps réel

Un « Manufacturing Execution System » intégré confère à Ruch Novaplast une plus grande transparence et efficacité. Installée dans le système : technologie d'automatisation WAGO

energiemanagement_friedrich_halle_2000x1125.jpg

Transparence dans la production textile

L'acquisition de données de mesure est un levier d'économie d'énergie pour des entreprises telles que Georg + Otto Friedrich. Ils s'appuient sur le système de gestion de l'énergie WAGO, facile à utiliser.

Votre contact au sein de WAGO

Autres demandes: