Packing 30 W of performance, WAGO's Compact Power Supply (787-2850) in a DIN-rail-mount enclosure offers a lot of power in a scant 35.5 mm (1.398"). Thanks to the slim design, it saves around 33% more space in the control cabinet and distribution board than standard power supplies.
1.25 A are available at an output voltage of 24 VDC. With a high efficiency of up to 88%, the new power supply impresses with low power loss.
It can also be mounted overhead or horizontally with derating – advantageous for system distribution boxes in buildings and industry.
At a Glance:
Same design and technical features adapted to the new WAGO 3-Phase Power Transducers
Ideal accessory for the 3-phase power transducers30 watts in a width of 35.5 mm (1.398")
Compact and high-performanceMeets overvoltage category III
Stabilized against input-side overvoltages or transientsHigh reliability
Temperature range of −20 to +70°C, (−4 ... +158°F), derating > +55°C (+131°F)
MTBF per EN/IEC 61709 greater than 2,500,000 hours at +40°C (+104°F)