News

WAGO PFC200 Controllers with New EtherCAT® Master Functional Range

  • 10/11/2018
  • Now incorporating EtherCAT® capability, WAGO has significantly increased the application scope for its second generation of PFC200 Controllers. Fundamentally revised for extended capability, fieldbus configuration represents a tremendous advantage for programmers.

    New Generation

    It was important for the developers to support the EtherCAT® fieldbus, which significantly increases the number of field devices that can be addressed and widens the PFC200 Controller’s application range. The new version now allows any EtherCAT® slave to be integrated into a PFC200-based control system. With the ability to comprehensively configure the fieldbus, the PFC200’s new developments represent a tremendous innovation: Programmers can specify which bus system should be supported with their existing hardware – nothing new is required.

    At a Glance:

    • EtherCAT® slaves can be integrated into PFC control systems and controlled from WAGO's PFC Controller.

    • EtherCAT® Master can be configured for all second-generation PFC200 versions.



    controller_neu_pfc200-xtr_p_ur_0750_8206_0040_0000_000_xx_2000x1500.jpg

    PFC200 XTR Controller

    Built for extreme environments and explicit hazardous areas. With this solution from WAGO, you control where other controllers cannot and dare not go.

    Your contact person at WAGO

    Additional service offerings: