[{"url":"/industries","name":"Solutions","linkClass":null,"categoryCode":null},{"url":"/building-technology","name":"Building Solutions","linkClass":null,"categoryCode":null},{"url":"/building-technology/room-automation","name":"Room Automation","linkClass":"active","categoryCode":null}]
Intelligent Room Automation and Installation for Greater Efficiency
Building planning, implementation and operation must demonstrate not only maximum efficiency, but also a high degree of adaptability.
Solid reasons for room automation:
- Intelligent room automation reduces electrical and thermal energy use by as much as 40%
- Highly efficient, customized building automation and integrated building management solutions
- Unlimited flexibility in system expansions and modifications – at any time, with WAGO components
Room Lighting
Demand-driven and user-oriented lighting control considerably reduces energy costs.
Your benefits at a glance:
- Optimum interaction between sensors and actuators via centralized or distributed controller
- Wide range of interface solutions for room automation bus systems and subsystems
- User-oriented and demand-driven room lighting for lower operating costs – save up to 50% with WAGO's lighting control solutions
Blind Control
A modern blind or shutter control system not only reduces energy costs, but also helps protect the environment and your well-being.
Your benefits at a glance:
- WAGO's modern blind control solutions help reduce energy costs, preventing room heating/cooling and sun reflections through glass facades.
- These solutions reduce heating, cooling and artificial lighting costs.
- WAGO offers conventional sunblind drive or SMI drive technology solutions.
Room Air Conditioning
Streamlined and automated energy consumption, as well as maximum user comfort, are the key features of modern room air-conditioning systems. Not only are demand-, time- and motion-based control of temperature and relative humidity possible; functions such as window monitoring and automatic thermal control are as well.
Your benefits at a glance:
- Considerable energy savings up to 30% with interactive room air conditioning
- Demand-, time- and motion-based control of temperature and relative humidity
- Window monitoring and automatic thermal control
Solutions and Topics for Today and Tomorrow
[{"code":"ContentArticleInterviewPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleTopicPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleReferencePageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleExplanationPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleGuidancePageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleProductNewsPageTemplate","type":"WagoContentArticlePageType"}]
WAGO's Room Automation Solution for Office and Administrative Buildings
Automate rooms and floors easily: WAGO's user-friendly flexROOM® automation solution allows offices to be redistributed at any time – without programming
- Save energy and increase comfort
- Modern user interface via desktop or mobile device
- Secure configuration via HTTPS and SFTP
Application Example with flexROOM®
flexROOM® is ideal for automating industrial and functional buildings (office buildings).
- This solution automates both lighting and sun protection, while performing single-room control (heating/cooling) for up to 24 room segments per distribution box.
- The room segments can be parameterized via the Web browser.
- Entire floor plans (setting and deleting walls) and room parameter settings, such as lighting and shading groups, can be changed from the parameter interface.