Item no. 2773-405

COMPACT splicing connector; for solid and stranded conductors; max. 4 mm²; 5-conductor; transparent housing; yellow cover; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent

Advantages:
  • Convenient wiring via extremely compact design
  • Push-in termination of up to eight solid and stranded conductors
  • Conductor range: 0.75 … 4 mm² “s” and 1.5 … 4 mm² “st”
  • Any combination of conductor sizes is possible
  • PUSH WIRE® connection terminates solid (“s”) copper conductors

Product details

Details
Electrical data
Ratings per IEC/EN 60664-1
Ratings per IEC/EN 60664-1
Nominal voltage (II/2) 450 V
Rated surge voltage (II/2) 4 kV
Rated current 32 A
Legend (ratings) (II / 2) ≙ Overvoltage category II / Pollution degree 2
Ratings per UL 1059
Approvals per UL 486C
Rated voltage UL (Use Group C) 600 V
Rated current UL (Use Group C) 20 A
Connection data
Connection technology PUSH WIRE®
Actuation type Push-in
Connectable conductor materials Copper
Solid conductor 0.75 … 4 mm² / 20 … 12 AWG
Stranded conductor 1.5 … 4 mm² / 18 … 12 AWG
Conductor diameter 2  …  1.6 mm
Strip length 13 mm / 0.51 inch
Total number of connection points 5
Total number of potentials 1
Wiring type Side-entry wiring
Physical data
Width 26 mm / 1.024 inch
Height 6.3 mm / 0.248 inch
Depth 18.6 mm / 0.732 inch
Material Data
Color transparent
Cover color yellow
Flammability class per UL94 V2
Weight 2.6 g
Environmental Requirements
Surrounding air temperature (operation) 85 … 85 °C
Continuous operating temperature 105 … 105 °C
Temperature marking per EN 60998 T85
Commercial data
Packaging type BOX
Country of origin DE
GTIN 4055143919241
Customs Tariff No. 85369010000
Approvals / Certificates
Country specific Approvals
Approval
Additional Approval Text
Certificate name
Language
Approval: CB
DEKRA Certification B.V.
Additional Approval Text IEC 60998
Certificate name: NL-49187
Approval: KEMA/KEUR
DEKRA Certification B.V.
Additional Approval Text EN 60669
Certificate name: 71-101844
UL-Approvals
Approval
Additional Approval Text
Certificate name
Language
Approval: UL
Underwriters Laboratories Inc.
Additional Approval Text UL 467
Certificate name: 20180215-E201573
Downloads
Documentation
Additional Information
Compatible products
Installation Notes
6 Images
Conductor termination
Strip solid or stranded conductor to 13 mm (0.51 inch)..
Read more ...
1 Image
Testing
Testing via test port opposite to conductor entry.
Read more ...
1 Image
Application
Thanks to their flat and compact design, these connectors are ideal for wiring in flush-mount switch boxes.
Read more ...
1 Image
With six variants, always have the right connector.
Read more ...