Instructions
Connecting DALI Sensors and DALI Lights in a 5-Wire System (230 V + DALI) with Linect®

1
Installation Instructions
2
Installation Instructions
3
5-Pole WINSTA® Socket and Strain-Relief Housing
4
Linect® T-Connector
5
Preassembled Interconnecting Cable
6
T-Distribution Connector
7
2-Wire Sensor Connecting Cable
8

DALI Light

9

DALI Sensor

Installation Instructions
Installation Instructions
5-Pole WINSTA® Socket and Strain-Relief Housing
Linect® T-Connector
Preassembled Interconnecting Cable
T-Distribution Connector
2-Wire Sensor Connecting Cable

DALI Light

DALI Sensor

Description

During the planning process, determining whether the installation will be pluggable or conventional has not occurred. This is why lighting is frequently planned with the universal Linect® Interface. The Linect® Lighting Interface is designed for both conventional or pluggable wiring. The design with the pluggable Linect® T-Connector is shown here.

The mains voltage and the DALI bus are supplied via standard installation cable (1+2), which is installed by the customer at the jobsite. Supply can be separated in two different cables, or combined in one five-pole installation cable. The five-pole WINSTA® Socket and Strain-Relief Housing (3) are connected by the customer at the jobsite. The Linect® T-Distribution Connectors (4) and preassembled interconnecting cables (5) are used for the mains voltage and DALI. The DALI lights (8) are designed with five-pole DALI Linect® Interfaces. The Linect® T-Connectors (4) are simply snapped on to the DALI lights (8). In this example, the DALI sensors (9) are powered via the DALI cable. One end of the two-wire sensor connecting cable (7) is fitted with a five-pole plug that is connected to the T-distribution connector (6). The sensor (9) is installed with the open end of the connecting cable (7) on the jobsite.

Tips:

  • Wherever possible, use a standard length for the interconnecting cables to minimize the number of variants on the jobsite.
  • For separate provision of the DALI signal and 230 V supply (two separate supply lines), you can also use components 1 and 2. The strain relief housing is designed for connecting two supply lines (diameters 9–13 mm / 0.354–0.512 inch).

Parts list:

3. 770-505 and 770-1105

4. 770-7105

5. 771-9985/007-x01 (x = cable length in meters)

6. 770-620

7. 771-5001/165-000

8. DALI light with Linect® lighting connection

9. DALI sensor

WAGO at Work

Additional Instructions for the WINSTA® Pluggable Connection System

Instructions

Connecting Switched Lights

Winsta_Switched_Lamps_2000x1125px.jpg
Instructions

Connecting DALI Sensors

Space-Saving Connection in a DALI Line

Winsta_Connecting_DALI_Sensors_2000x1125px.jpg
Instructions

230 V Power Supply for Outlets

winsta_spannungsversorgung_von_steckdosen_2000x1125px.jpg

Recommended Reading

Learn more about the WINSTA® Pluggable Connection System

Products

WINSTA® for Building Installation

Fast electrical installation, error- and maintenance-free: WINSTA® solutions are more than just products – WAGO specialists will support you, even as early as during planning.

winsta-gesamt_2000x1125px.jpg