Instructions
Connecting DALI Sensors

1
Standard Installation Cable
2
2-Pole WINSTA® Socket and Strain-Relief Housing
3
2-Pole T-Distribution Connectors
4
Connecting Cable
5
DALI Sensor
6
2-Wire Interconnecting Cable
Standard Installation Cable
2-Pole WINSTA® Socket and Strain-Relief Housing
2-Pole T-Distribution Connectors
Connecting Cable
DALI Sensor
2-Wire Interconnecting Cable

Space-Saving Connection in a DALI Line

Description

DALI sensors are primarily supplied via the two-wire DALI cable (DA+ and DA-). In some projects, “mixed” operation of DALI lights and sensors is not desired within a DALI line. In these instances, the space-saving two-pole MINI system is recommended for connecting DALI sensors. The two-pole DALI line is supplied by the DALI master via standard installation cable (1) from the subdistribution board. The two-pole WINSTA® Socket and Strain Relief Housing (2) are mounted on the standard supply cable. Two-pole T-distribution connectors (3) are used for integrating the DALI sensors (5) into the DALI line. Two-wire interconnection cables (6) to the through wiring and connecting cables (4) are used on the T-distribution connectors for connecting DALI sensors (5). The sensors (5) are connected with the free end of the connecting cable (4) at the jobsite.

Parts list:

2. 890-1102 and 890-502

3. 890-1620

4. 891-8982/206-x01

5. DALI Sensor

6. 891-8982/006-x01

WAGO at Work

Additional Instructions for the WINSTA® Pluggable Connection System

Instructions

Connecting DALI Sensors and DALI Lights

winsta_DALI_Sensors_and_Lamps_Winsta_2000x1125px.jpg
Instructions

Connecting Switched Lights

Winsta_Switched_Lamps_2000x1125px.jpg
Instructions

230 V Power Supply for Outlets

winsta_spannungsversorgung_von_steckdosen_2000x1125px.jpg

Recommended Reading

Learn more about the WINSTA® Pluggable Connection System

Products

WINSTA® for Building Installation

Fast electrical installation, error- and maintenance-free: WINSTA® solutions are more than just products – WAGO specialists will support you, even as early as during planning.

winsta-gesamt_2000x1125px.jpg