Instructions
Connecting Switched Lights

1
Standard 5-Wire Supply Cable
2
5-Pole WINSTA® Socket and Strain-Relief Housing
3
h-Distribution Connector
4
Pre-Assembled WINSTA® Interconnecting Cable
5
Light Connection
6

Light

Standard 5-Wire Supply Cable
5-Pole WINSTA® Socket and Strain-Relief Housing
h-Distribution Connector
Pre-Assembled WINSTA® Interconnecting Cable
Light Connection

Light

Description

With just a few standard WINSTA® components, lights from three circuits can be connected quickly and without mistakes. The 5-wire standard supply cable (1) is wired to a 5-pole WINSTA® Socket and Strain Relief Housing (2). Up to three 5-wire cables can be connected to the h-distribution connector (3). The rest of the wiring is accomplished by simply plugging in the pre-assembled WINSTA® Interconnecting Cables (4). These cables are pre-assembled with a standard plug on one end and a distribution connector at the other. The distribution connector is a 5-pole socket for through wiring with the 5-wire cable and a 3-pole socket for connecting the light. The desired circuit for the 3-pole outlet can be easily selected with the white switch lever on the distribution connector. Thus, you can individually design the circuit for the lighting to be connected on site. The light connection (6) depends on the connection type of the light (5).

Tips:

  • Wherever possible, use a standard length for the interconnecting cables to minimize the number of variants on the jobsite.
  • For installations with several circuits, keep things clear with WAGO's handy WINSTA® Markers (Item No. 770-450). The markers can be easily labeled with a pen on site.

Parts List

2. 770-105 and 770-505

3. 770-609

4. 771-8965/007-x01

5. 771-9993/007-x01* or 771-9993/207-x01*

6. Light

WAGO at Work

Additional Instructions for the WINSTA® Pluggable Connection System

Instructions

Connecting DALI Sensors and DALI Lights

winsta_DALI_Sensors_and_Lamps_Winsta_2000x1125px.jpg
Instructions

Connecting DALI Sensors

Space-Saving Connection in a DALI Line

Winsta_Connecting_DALI_Sensors_2000x1125px.jpg
Instructions

230 V Power Supply for Outlets

winsta_spannungsversorgung_von_steckdosen_2000x1125px.jpg

Recommended Reading

Learn more about the WINSTA® Pluggable Connection System

Products

WINSTA® for Building Installation

Fast electrical installation, error- and maintenance-free: WINSTA® solutions are more than just products – WAGO specialists will support you, even as early as during planning.

winsta-gesamt_2000x1125px.jpg