Double the Efficiency:
Control Cabinet Outlet with a Double Connection
At a Glance:
A double looping-through connection simplifies outlet circuit extension and minimizes inventory costs
Connect all conductor types up to 2.5 mm2 (14 AWG) via Push-in CAGE CLAMP®
Clear potential assignment via color-coded connection ports
Easy voltage control via green status LED
Flexible mounting option on DIN-rail and smooth surfaces via snap-in mounting foot and screw holes