Contains:
COMPACT PUSH WIRE® connectors for junction boxes | ||||
orange | 3 x 0.5 … 2.5 mm² | 2273-203 | 100 | |
yellow | 5 x 0.5 … 2.5 mm² | 2273-205 | 100 | |
light gray | 8 x 0.5 … 2.5 mm² | 2273-208 | 50 | |
COMPACT splicing connectors | ||||
transparent | 2 x 0.14 … 4 mm² | 221-412 | 100 | |
transparent | 3 x 0.14 … 4 mm² | 221-413 | 50 | |
transparent | 5 x 0.14 … 4 mm² | 221-415 | 25 | |
Lighting connectors | ||||
white | 2 x 1 … 2.5 mm² “s” | 224-112 | 100 | |
PUSH WIRE® connectors for junction boxes | ||||
red | 2.5 … 6 mm² “s+str” | 773-173 | 50 | |
MICRO PUSH WIRE® connectors for junction boxes | ||||
dark gray | 4 x 0.6 … 0.8 mm Ø | 243-204 | 100 | |
dark gray | 8 x 0.6 … 0.8 mm Ø | 243-208 | 50 | |
Mounting carriers | ||||
orange | 221-500 | 4 |