For the customer, the key challenges included not only reliability and high availability, but above all, the need for very short review times: “The automotive industry hates experimentation,“ explains Sedoris. “Components need to fulfill their purpose reliably and should be as easy to integrate as possible.” This is exactly what the Pro 2 Power Supply was able to offer. Even during the first test run, all the loads – from the PLC, sensors and I/O devices, to touch screens and RFID systems in the sheet metal press area – were reliably supplied with power. Where the other two candidates failed, the WAGO device passed with flying colors. Even during load peaks, all the loads started up reliably thanks to the PowerBoost function since the power supply can provide up to 150% of the output power for up to five seconds.
The device is ideal for use in sheet metal punching and forming, as well as in welding equipment, due to its broad application temperature range up to +70°C and high vibration resistance. The 24 V power supply also made a positive impression when it came to integration because, thanks to the function keys and interface configuration software, installation required very few steps.