On this page:

News
Pluggable Relay Modules for TOPJOB® S Rail-Mount Terminal Blocks

WAGO's new 2042 Series Pluggable Relay Modules are extremely easy and safe to install. They are directly plugged onto the carrier terminal blocks of the TOPJOB® S Rail-Mount Terminal Block System. This combination of rail-mount terminal blocks and relay modules saves the user an extra wiring level.

Due to their plug-in capability, WAGO's new relay modules can be mounted quickly and easily. Fixed wiring effectively prevents wiring errors during maintenance. The new series includes 18 variants. This diversity meets the requirements of almost all industrial and railway applications.

At a Glance:

  • Plug-in installation on TOPJOB® S Rail-Mount Terminal Blocks facilitates commissioning and retrofitting.

  • Integrating the relay modules into WAGO's rail-mount terminal block system saves both a wiring level and a significant amount of space.

  • TOPJOB® S Marking Strips enable a clear and maintenance-friendly design.

  • With an input voltage range of 16.8 V to 253 V and testing per DIN EN 50155 and DIN EN 61010, the 2042 Series is ideal for industrial and railway applications. 

Product Overview

Robust Relays for Harsh Environments

The harsh environmental conditions within industrial and railway applications place high demands on the components used. The new relay modules are very robust and withstand high vibration and shock loads. For example, they meet both DIN EN 61373 (vibration and shock) and DIN EN 50121-3-2 (EMC) railway standard requirements. The modules also provide near-universal applicability thanks to a voltage input range of 16.8 V to 253 V, which is both very broad and high. The relays are ready for restriction-free use in temperatures ranging from −40°C to +70°C.

The new pluggable relay modules are expected to be available by the end of April 2018.

Product Family

Push Performance to the Top Easily with TOPJOB® S Rail-Mount Terminal Blocks

In various industrial applications and modern building installations, WAGO’s wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.

reihenklemmen_topjob-s_00355_2000x1500.jpg