[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"236-102/000-006","name":"PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 2-pole; CAGE CLAMP®; commoning option; blue","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/236-102_000-006","description":"<h2>PCB terminal block, 236 Series, 45 °conductor entry to board</h2><br/><br/>Our PCB terminal block (item number 236-102/000-006) simplifies electrical installations. You can rely on trusted safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector outperforms the competition. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 12.3 x 17 x 14 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The blue housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. THT is used to solder the PCB terminal block. The conductor is designed to be inserted at a 45° angle.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are laid out over the entire terminal strip (in-line). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDc4NjB8aW1hZ2UvanBlZ3xhR1kyTDJoaVpTOHhOVEEzT0RVMU1qUXpOamMyTmd8N2Y3YmQ5MGNlYjgwZjQwMGE5MTFmMjI0YmFjODdmOTU0M2NkMDFhOGMyZWU0ZWU3ZDM0YjVjMjk1NDc1OGMzOA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc3NHxpbWFnZS9qcGVnfGFHTTRMMmhrWVM4eE5UQTNPRFUxTXpNeU1UVXdNaTh5TURBd1h6QXlNREF3TURKa01EQXdNbVJrWkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBmZjA0YzE4ZmNiMzJlZmRhNTgyYzM3MGEzYTliYjdkZDY5NWZlOGY0MDFjZjA1N2YxNGVlM2QzMjk0NjAwYw","altText":"2000_0200002d0002ddd1000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc3NHxpbWFnZS9qcGVnfGFHTTRMMmhrWVM4eE5UQTNPRFUxTXpNeU1UVXdNaTh5TURBd1h6QXlNREF3TURKa01EQXdNbVJrWkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBmZjA0YzE4ZmNiMzJlZmRhNTgyYzM3MGEzYTliYjdkZDY5NWZlOGY0MDFjZjA1N2YxNGVlM2QzMjk0NjAwYw","altText":"2000_0200002d0002ddd1000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc3NHxpbWFnZS9qcGVnfGFHTTRMMmhrWVM4eE5UQTNPRFUxTXpNeU1UVXdNaTh5TURBd1h6QXlNREF3TURKa01EQXdNbVJrWkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBmZjA0YzE4ZmNiMzJlZmRhNTgyYzM3MGEzYTliYjdkZDY5NWZlOGY0MDFjZjA1N2YxNGVlM2QzMjk0NjAwYw","altText":"2000_0200002d0002ddd1000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc3NHxpbWFnZS9qcGVnfGFHTTRMMmhrWVM4eE5UQTNPRFUxTXpNeU1UVXdNaTh5TURBd1h6QXlNREF3TURKa01EQXdNbVJrWkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBmZjA0YzE4ZmNiMzJlZmRhNTgyYzM3MGEzYTliYjdkZDY5NWZlOGY0MDFjZjA1N2YxNGVlM2QzMjk0NjAwYw","altText":"2000_0200002d0002ddd1000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc3NHxpbWFnZS9qcGVnfGFEQTRMMmhrTnk4eE5UQTNPRFUxTXpRMU1qVTNOQzh4TkRRd1h6QXlNREF3TURKa01EQXdNbVJrWkRFd01EQXhNREJpTmw5RVJTNXFjR2N8NDFiMGQ4NGE3YmUzMzJlODE0N2FjNDY5ZGY2MDQxNTZjYmJhNWFkYmE3ZmJkZGZmZmM3NWVjNTNmZTQ3MzQ5Yg","altText":"1440_0200002d0002ddd1000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc3NHxpbWFnZS9qcGVnfGFHRXlMMmhrTUM4eE5UQTNPRFUxTXpZeE5qUXhOQzh4TWpnd1h6QXlNREF3TURKa01EQXdNbVJrWkRFd01EQXhNREJpTmw5RVJTNXFjR2N8YmMwYzg2NGIyM2ZiY2E3MmRiZGRhOTIzMTg4NTg2OTI2NzJlYzdjYjE0ZWFkMWFiYzY5MjgwNzg5ZWQxOTBjMQ","altText":"1280_0200002d0002ddd1000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODk5NHxpbWFnZS9qcGVnfGFHVXpMMmhqWXk4eE5UQTNPRFUxTXpjME56UTROaTh4TURJMFh6QXlNREF3TURKa01EQXdNbVJrWkRFd01EQXhNREJpTmw5RVJTNXFjR2N8NDM1NTcwOGVjZDQwMGZhMDA5NTA2MGRhODdjNzE5NzIxYzU4NTg0ZGYxZWJmZTljY2ZmZWZhOWQzMmFkY2VjYg","altText":"1024_0200002d0002ddd1000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQwMXxpbWFnZS9qcGVnfGFEWTVMMmczWWk4eE5UQTNPRFUxTkRBd09UWXpNQzgzTmpoZk1ESXdNREF3TW1Rd01EQXlaR1JrTVRBd01ERXdNR0kyWDBSRkxtcHdad3xkMWE2ZDIzOWVkNDA4MTRhMGRlYjhmYWJlNTdlNTdlODdhMDgzZmFlZDMwYjhmYmRmZjkyMTQwMWU4M2M4Mzg5","altText":"768_0200002d0002ddd1000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc1NXxpbWFnZS9qcGVnfGFEazNMMmczTnk4eE5UQTNPRFUxTkRFME1EY3dNaTgwT0RCZk1ESXdNREF3TW1Rd01EQXlaR1JrTVRBd01ERXdNR0kyWDBSRkxtcHdad3w3NzFhOTZhZDExZTY4ZGY4YjU2N2NlZmU5ZDI0NDYxOTFhMWFkNGNlOGQ3YTRkMGE5NjRhZjgxZDQ1MmE2Nzcx","altText":"480_0200002d0002ddd1000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxfGltYWdlL2pwZWd8YUdRNEwyZzNNeTh4TlRBM09EVTFOREkzTVRjM05DOHlNREJmTURJd01EQXdNbVF3TURBeVpHUmtNVEF3TURFd01HSTJYMFJGTG1wd1p3fGY3ZTM2NTJhMzdiOTJlNzM3NjZjMDA0NTNkMDgxZGFmMjI4MjA2NjdmMGRmM2E1ZGNkNzQ0NjdjYjczYmJhNzQ","altText":"200_0200002d0002ddd1000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxfGltYWdlL2pwZWd8YUdRNEwyZzNNeTh4TlRBM09EVTFOREkzTVRjM05DOHlNREJmTURJd01EQXdNbVF3TURBeVpHUmtNVEF3TURFd01HSTJYMFJGTG1wd1p3fGY3ZTM2NTJhMzdiOTJlNzM3NjZjMDA0NTNkMDgxZGFmMjI4MjA2NjdmMGRmM2E1ZGNkNzQ0NjdjYjczYmJhNzQ","altText":"200_0200002d0002ddd1000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxfGltYWdlL2pwZWd8YUdRNEwyZzNNeTh4TlRBM09EVTFOREkzTVRjM05DOHlNREJmTURJd01EQXdNbVF3TURBeVpHUmtNVEF3TURFd01HSTJYMFJGTG1wd1p3fGY3ZTM2NTJhMzdiOTJlNzM3NjZjMDA0NTNkMDgxZGFmMjI4MjA2NjdmMGRmM2E1ZGNkNzQ0NjdjYjczYmJhNzQ","altText":"200_0200002d0002ddd1000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM4fGltYWdlL2pwZWd8YURoaUwyZzJNaTh4TlRBM09EVTFORGM1TmpBMk1pOHhNakJmTURJd01EQXdNbVF3TURBeVpHUmtNVEF3TURFd01HSTJYMFJGTG1wd1p3fDNlOWUwMDYzMWI1YmY3NGMxZDk3YzQxMDkyOTAzMDRiMmU1NTU3NDhlNWMzOTgwMzEyMmI4M2M2NjU3M2JhNDU","altText":"120_0200002d0002ddd1000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc3NHxpbWFnZS9qcGVnfGFHTTRMMmhrWVM4eE5UQTNPRFUxTXpNeU1UVXdNaTh5TURBd1h6QXlNREF3TURKa01EQXdNbVJrWkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBmZjA0YzE4ZmNiMzJlZmRhNTgyYzM3MGEzYTliYjdkZDY5NWZlOGY0MDFjZjA1N2YxNGVlM2QzMjk0NjAwYw","altText":"2000_0200002d0002ddd1000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc3NHxpbWFnZS9qcGVnfGFHTTRMMmhrWVM4eE5UQTNPRFUxTXpNeU1UVXdNaTh5TURBd1h6QXlNREF3TURKa01EQXdNbVJrWkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBmZjA0YzE4ZmNiMzJlZmRhNTgyYzM3MGEzYTliYjdkZDY5NWZlOGY0MDFjZjA1N2YxNGVlM2QzMjk0NjAwYw","altText":"2000_0200002d0002ddd1000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc3NHxpbWFnZS9qcGVnfGFHTTRMMmhrWVM4eE5UQTNPRFUxTXpNeU1UVXdNaTh5TURBd1h6QXlNREF3TURKa01EQXdNbVJrWkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBmZjA0YzE4ZmNiMzJlZmRhNTgyYzM3MGEzYTliYjdkZDY5NWZlOGY0MDFjZjA1N2YxNGVlM2QzMjk0NjAwYw","altText":"2000_0200002d0002ddd1000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxfGltYWdlL2pwZWd8YUdRNEwyZzNNeTh4TlRBM09EVTFOREkzTVRjM05DOHlNREJmTURJd01EQXdNbVF3TURBeVpHUmtNVEF3TURFd01HSTJYMFJGTG1wd1p3fGY3ZTM2NTJhMzdiOTJlNzM3NjZjMDA0NTNkMDgxZGFmMjI4MjA2NjdmMGRmM2E1ZGNkNzQ0NjdjYjczYmJhNzQ","altText":"200_0200002d0002ddd1000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxfGltYWdlL2pwZWd8YUdRNEwyZzNNeTh4TlRBM09EVTFOREkzTVRjM05DOHlNREJmTURJd01EQXdNbVF3TURBeVpHUmtNVEF3TURFd01HSTJYMFJGTG1wd1p3fGY3ZTM2NTJhMzdiOTJlNzM3NjZjMDA0NTNkMDgxZGFmMjI4MjA2NjdmMGRmM2E1ZGNkNzQ0NjdjYjczYmJhNzQ","altText":"200_0200002d0002ddd1000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc3NHxpbWFnZS9qcGVnfGFHTTRMMmhrWVM4eE5UQTNPRFUxTXpNeU1UVXdNaTh5TURBd1h6QXlNREF3TURKa01EQXdNbVJrWkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBmZjA0YzE4ZmNiMzJlZmRhNTgyYzM3MGEzYTliYjdkZDY5NWZlOGY0MDFjZjA1N2YxNGVlM2QzMjk0NjAwYw","altText":"2000_0200002d0002ddd1000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc3NHxpbWFnZS9qcGVnfGFEQTRMMmhrTnk4eE5UQTNPRFUxTXpRMU1qVTNOQzh4TkRRd1h6QXlNREF3TURKa01EQXdNbVJrWkRFd01EQXhNREJpTmw5RVJTNXFjR2N8NDFiMGQ4NGE3YmUzMzJlODE0N2FjNDY5ZGY2MDQxNTZjYmJhNWFkYmE3ZmJkZGZmZmM3NWVjNTNmZTQ3MzQ5Yg","altText":"1440_0200002d0002ddd1000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc3NHxpbWFnZS9qcGVnfGFHRXlMMmhrTUM4eE5UQTNPRFUxTXpZeE5qUXhOQzh4TWpnd1h6QXlNREF3TURKa01EQXdNbVJrWkRFd01EQXhNREJpTmw5RVJTNXFjR2N8YmMwYzg2NGIyM2ZiY2E3MmRiZGRhOTIzMTg4NTg2OTI2NzJlYzdjYjE0ZWFkMWFiYzY5MjgwNzg5ZWQxOTBjMQ","altText":"1280_0200002d0002ddd1000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODk5NHxpbWFnZS9qcGVnfGFHVXpMMmhqWXk4eE5UQTNPRFUxTXpjME56UTROaTh4TURJMFh6QXlNREF3TURKa01EQXdNbVJrWkRFd01EQXhNREJpTmw5RVJTNXFjR2N8NDM1NTcwOGVjZDQwMGZhMDA5NTA2MGRhODdjNzE5NzIxYzU4NTg0ZGYxZWJmZTljY2ZmZWZhOWQzMmFkY2VjYg","altText":"1024_0200002d0002ddd1000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQwMXxpbWFnZS9qcGVnfGFEWTVMMmczWWk4eE5UQTNPRFUxTkRBd09UWXpNQzgzTmpoZk1ESXdNREF3TW1Rd01EQXlaR1JrTVRBd01ERXdNR0kyWDBSRkxtcHdad3xkMWE2ZDIzOWVkNDA4MTRhMGRlYjhmYWJlNTdlNTdlODdhMDgzZmFlZDMwYjhmYmRmZjkyMTQwMWU4M2M4Mzg5","altText":"768_0200002d0002ddd1000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc1NXxpbWFnZS9qcGVnfGFEazNMMmczTnk4eE5UQTNPRFUxTkRFME1EY3dNaTgwT0RCZk1ESXdNREF3TW1Rd01EQXlaR1JrTVRBd01ERXdNR0kyWDBSRkxtcHdad3w3NzFhOTZhZDExZTY4ZGY4YjU2N2NlZmU5ZDI0NDYxOTFhMWFkNGNlOGQ3YTRkMGE5NjRhZjgxZDQ1MmE2Nzcx","altText":"480_0200002d0002ddd1000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxfGltYWdlL2pwZWd8YUdRNEwyZzNNeTh4TlRBM09EVTFOREkzTVRjM05DOHlNREJmTURJd01EQXdNbVF3TURBeVpHUmtNVEF3TURFd01HSTJYMFJGTG1wd1p3fGY3ZTM2NTJhMzdiOTJlNzM3NjZjMDA0NTNkMDgxZGFmMjI4MjA2NjdmMGRmM2E1ZGNkNzQ0NjdjYjczYmJhNzQ","altText":"200_0200002d0002ddd1000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002d0002ddd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM4fGltYWdlL2pwZWd8YURoaUwyZzJNaTh4TlRBM09EVTFORGM1TmpBMk1pOHhNakJmTURJd01EQXdNbVF3TURBeVpHUmtNVEF3TURFd01HSTJYMFJGTG1wd1p3fDNlOWUwMDYzMWI1YmY3NGMxZDk3YzQxMDkyOTAzMDRiMmU1NTU3NDhlNWMzOTgwMzEyMmI4M2M2NjU3M2JhNDU","altText":"120_0200002d0002ddd1000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDc4NjB8aW1hZ2UvanBlZ3xhR1kyTDJoaVpTOHhOVEEzT0RVMU1qUXpOamMyTmd8N2Y3YmQ5MGNlYjgwZjQwMGE5MTFmMjI0YmFjODdmOTU0M2NkMDFhOGMyZWU0ZWU3ZDM0YjVjMjk1NDc1OGMzOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002d0002ddd1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEWmtMMmcxTUM4eE5UQTNOalE0TnpjNU1EWXlNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ODdmMzQwNmU0ODE3Njc5YjE3NDdlMWMzODc2MTM2ZWY4YTg3NGFmZWRmNTU2ZjYyNTdlZmQ3Mzc5MGFhODdhMQ","altText":"2000_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEWmtMMmcxTUM4eE5UQTNOalE0TnpjNU1EWXlNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ODdmMzQwNmU0ODE3Njc5YjE3NDdlMWMzODc2MTM2ZWY4YTg3NGFmZWRmNTU2ZjYyNTdlZmQ3Mzc5MGFhODdhMQ","altText":"2000_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEWmtMMmcxTUM4eE5UQTNOalE0TnpjNU1EWXlNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ODdmMzQwNmU0ODE3Njc5YjE3NDdlMWMzODc2MTM2ZWY4YTg3NGFmZWRmNTU2ZjYyNTdlZmQ3Mzc5MGFhODdhMQ","altText":"2000_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA2fGltYWdlL2pwZWd8YUdGaUwyaGlZeTh4TlRBM05qUTRPRGd3TmpRek1DOHlNREJmTURJd01EQXdNV1l3TURBeE16UTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwMGI5NjkwNmQwODhhNWJmYWY1MWU1YjcwMWMyNDRhNWZjNTYyYjhkNDMyZGNiYWIwODJmMzM2MGIwNzBiOTI","altText":"200_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA2fGltYWdlL2pwZWd8YUdGaUwyaGlZeTh4TlRBM05qUTRPRGd3TmpRek1DOHlNREJmTURJd01EQXdNV1l3TURBeE16UTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwMGI5NjkwNmQwODhhNWJmYWY1MWU1YjcwMWMyNDRhNWZjNTYyYjhkNDMyZGNiYWIwODJmMzM2MGIwNzBiOTI","altText":"200_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEWmtMMmcxTUM4eE5UQTNOalE0TnpjNU1EWXlNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ODdmMzQwNmU0ODE3Njc5YjE3NDdlMWMzODc2MTM2ZWY4YTg3NGFmZWRmNTU2ZjYyNTdlZmQ3Mzc5MGFhODdhMQ","altText":"2000_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEZGpMMmcxTmk4eE5UQTNOalE0TnpreU1UWTVOQzh4TkRRd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8N2U0NjdjM2Q5YjA5ZGM3YTlmYzRkOTg2YzNkN2E0Y2M1MTE4NjQ1OWIyN2Y4ZGVhMDlmMTRlNzVjMzdiM2FmYQ","altText":"1440_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFHVTFMMmhoTkM4eE5UQTNOalE0T0RFeE9ETXdNaTh4TWpnd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRhMGNhYjllZDE2NjAyODk4NDY0YTA1MjFlM2MwYzJjYzg4NjU3MDBlZWIyMzhlNjhiZmViYWUzMzJmMjAwZg","altText":"1280_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUwM3xpbWFnZS9qcGVnfGFHRTBMMmhoT0M4eE5UQTNOalE0T0RJME9UTTNOQzh4TURJMFh6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8MGNiMzg0MjFiYzg0MDQxNjUyNDQ3OGUzMjYxOTA3ZmQyMTJmZjE0OTUwOWQwMGFkMGFjNWNjYmVmYTViMTdhMw","altText":"1024_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjIwOXxpbWFnZS9qcGVnfGFEYzBMMmhoWmk4eE5UQTNOalE0T0RRME5UazRNaTgzTmpoZk1ESXdNREF3TVdZd01EQXhNelExWlRBd01ERXdNR0kyWDBSRkxtcHdad3xmOTEyYWJhOWRhZWNmNWQzOGRlNTlkMTRiNTRiNWQzN2M3ZWQzOTExNjcxYjhjOWY4YWY4MTA2NWJmZTExNzUy","altText":"768_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMyNXxpbWFnZS9qcGVnfGFEbGpMMmhpTmk4eE5UQTNOalE0T0RZM05UTTFPQzgwT0RCZk1ESXdNREF3TVdZd01EQXhNelExWlRBd01ERXdNR0kyWDBSRkxtcHdad3xjY2U5NDgyN2FhNWQ2MzU5MzIwMWU2MzEyMmViZWQ1NGVkNzgyMmNhYTg2MzQ4NjE4ZDlmZThhNDgzMWMxODVm","altText":"480_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA2fGltYWdlL2pwZWd8YUdGaUwyaGlZeTh4TlRBM05qUTRPRGd3TmpRek1DOHlNREJmTURJd01EQXdNV1l3TURBeE16UTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwMGI5NjkwNmQwODhhNWJmYWY1MWU1YjcwMWMyNDRhNWZjNTYyYjhkNDMyZGNiYWIwODJmMzM2MGIwNzBiOTI","altText":"200_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YURsaUwyaGxPUzh4TlRBM05qUTRPVE01TmpJMU5DOHhNakJmTURJd01EQXdNV1l3TURBeE16UTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fDA1NmNiN2NmZDhiZGU3NzZiZDIwODI5MWVmN2NiNGQ5NDMyNzYyNTk5ZDIzZjJkOTdmYjc1M2FjZDQ1YTFhMGY","altText":"120_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzMyMDN8aW1hZ2UvanBlZ3xhREJrTDJnelppOHhOVEEzTmpRNE56STJOak16TkF8MGVlODY5MDRhMTdkNDdhZDM4NDVhYzMyNzc0NzU0ZGY1MjAxMTVlMGFmNjhiYTQzMDk4ODEwMTE3YmExZDFhMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001f0001345e000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pcb-connection"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"236-102/000-006","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/236-102_000-006","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["236-102/000-006","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918765916","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":105.0,"numberPackageUnits":420.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":1459375200000,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 2-pole; CAGE CLAMP®; commoning option; blue","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60346321","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}