[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ] {"code":"2616-3102/020-000","name":"PCB terminal block; lever; 16 mm²; Pin spacing 10 mm; 2-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2616-3102_020-000","description":"<h2>PCB terminal block, 2616 Series, with 10 mm pin spacing</h2><br/><br/>This PCB terminal block (item number 2616-3102/020-000) is designed to connect conductors quickly and easily. You can rely on trusted safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 1000 V and a rated current of 76 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 18 mm and 20 mm. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 22.8 x 38.2 x 29.4 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.75 mm² to 16 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with a lever. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at an angle of 90°.. The solder pins, which are 1.2 x 1.2 mm in cross-section and 4 mm long, are set out over the entire terminal strip (staggered). There are three solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjU4NDh8aW1hZ2UvanBlZ3xhREZpTDJoa01DOHhOVEEzTmprMk5ETXpOVFkwTmd8YTQyMjc5MzQwZGNmMjUxMWFmMzQ5YjdmZjY5NjBmNjJmYjE3OWYxM2FkYTBmZWZkNDNjMGQzYWE4YTIxZWUxNw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200002500037cc3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFHTmpMMmhqTVM4eE5UQTNOamsyTkRjNU5ETTVPQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemRqWXpNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTQwYjU3OWJmZmZmYTc2YzBkMzY1NWNmMjBkNGZmZDQ0NmUwNzE1ZjA5NjJkODQ2ZDI3NDdhYWUwZGI5ZQ","altText":"2000_0200002500037cc3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500037cc3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFHTmpMMmhqTVM4eE5UQTNOamsyTkRjNU5ETTVPQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemRqWXpNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTQwYjU3OWJmZmZmYTc2YzBkMzY1NWNmMjBkNGZmZDQ0NmUwNzE1ZjA5NjJkODQ2ZDI3NDdhYWUwZGI5ZQ","altText":"2000_0200002500037cc3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500037cc3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFHTmpMMmhqTVM4eE5UQTNOamsyTkRjNU5ETTVPQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemRqWXpNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTQwYjU3OWJmZmZmYTc2YzBkMzY1NWNmMjBkNGZmZDQ0NmUwNzE1ZjA5NjJkODQ2ZDI3NDdhYWUwZGI5ZQ","altText":"2000_0200002500037cc3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500037cc3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFHTmpMMmhqTVM4eE5UQTNOamsyTkRjNU5ETTVPQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemRqWXpNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTQwYjU3OWJmZmZmYTc2YzBkMzY1NWNmMjBkNGZmZDQ0NmUwNzE1ZjA5NjJkODQ2ZDI3NDdhYWUwZGI5ZQ","altText":"2000_0200002500037cc3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002500037cc3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFEWTJMMmhpWWk4eE5UQTNOamsyTkRrMU9ESXpPQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNemRqWXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmJiZjRlZGNjODZmNTJhNDExNjgzYzhhZjczMzQwNTUwNjEyYzAxYzkwM2QwNmFkZDQyOWEzOTZhNmI1ZTViZA","altText":"1440_0200002500037cc3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200002500037cc3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFHRmhMMmczTUM4eE5UQTNOamsyTlRBeU16YzNOQzh4TWpnd1h6QXlNREF3TURJMU1EQXdNemRqWXpNd01EQXhNREJpTmw5RVJTNXFjR2N8OGRiMGRkMWZhNjc2OTg4NWQ3NDdkNTNlYTUyNmVjZDQ5YmM1YWNiZjhmODZlZmYzYjk3NDZjMGY4NGIxYzJmZQ","altText":"1280_0200002500037cc3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200002500037cc3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFHVmlMMmcyWXk4eE5UQTNOamsyTlRFMU5EZzBOaTh4TURJMFh6QXlNREF3TURJMU1EQXdNemRqWXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MDE4MTQ5NjJhN2FhMWExMzE0MDU2OGNiMmE5NGUyYzY5NWJhYzY2ZTQyMDQ3ZGRmNGU2NDBiYTU2ZjcyYzg1Ng","altText":"1024_0200002500037cc3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200002500037cc3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFESmlMMmcyT1M4eE5UQTNOamsyTlRJNE5Ua3hPQzgzTmpoZk1ESXdNREF3TWpVd01EQXpOMk5qTXpBd01ERXdNR0kyWDBSRkxtcHdad3wxZWNjYzMwYmEwOGY1ZDEyYTU2ZDZhZjliYTAyNTdlNjFmMzhmMWM3ODRhZDM5YjBhODY0YTdkMWYwYzI5ZmU3","altText":"768_0200002500037cc3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200002500037cc3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk2NHxpbWFnZS9qcGVnfGFEVmlMMmcyTWk4eE5UQTNOamsyTlRRNE1qVXlOaTgwT0RCZk1ESXdNREF3TWpVd01EQXpOMk5qTXpBd01ERXdNR0kyWDBSRkxtcHdad3xmMzBmZWEzZTg2YTNkNGIzNWY4MzY4NTBkMjExNGM3YjI3NmQwNThhZTU1Y2FlZDAzMjJjMDMyZTczY2M3MWYy","altText":"480_0200002500037cc3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200002500037cc3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY2fGltYWdlL2pwZWd8YURoa0wyZzFPQzh4TlRBM05qazJOVGMwTkRZM01DOHlNREJmTURJd01EQXdNalV3TURBek4yTmpNekF3TURFd01HSTJYMFJGTG1wd1p3fDMyZWI4ZjE2OWY3NTJjMWMwYWZjZGM1MzRkYmVjZjVkMzA5M2RiYWI0YjMwMjVlN2E1MzdhMzU0NjczZjViYWQ","altText":"200_0200002500037cc3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002500037cc3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY2fGltYWdlL2pwZWd8YURoa0wyZzFPQzh4TlRBM05qazJOVGMwTkRZM01DOHlNREJmTURJd01EQXdNalV3TURBek4yTmpNekF3TURFd01HSTJYMFJGTG1wd1p3fDMyZWI4ZjE2OWY3NTJjMWMwYWZjZGM1MzRkYmVjZjVkMzA5M2RiYWI0YjMwMjVlN2E1MzdhMzU0NjczZjViYWQ","altText":"200_0200002500037cc3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002500037cc3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY2fGltYWdlL2pwZWd8YURoa0wyZzFPQzh4TlRBM05qazJOVGMwTkRZM01DOHlNREJmTURJd01EQXdNalV3TURBek4yTmpNekF3TURFd01HSTJYMFJGTG1wd1p3fDMyZWI4ZjE2OWY3NTJjMWMwYWZjZGM1MzRkYmVjZjVkMzA5M2RiYWI0YjMwMjVlN2E1MzdhMzU0NjczZjViYWQ","altText":"200_0200002500037cc3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002500037cc3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2fGltYWdlL2pwZWd8YURReUwyZ3dNQzh4TlRBM05qazJOakl3TXpReU1pOHhNakJmTURJd01EQXdNalV3TURBek4yTmpNekF3TURFd01HSTJYMFJGTG1wd1p3fDIyZjVmM2Y0N2MyODgyZWZiZGE3MDk0NjI4Mzc1ZDQ1ZjcwYTJmODZkNDkxM2Q5NTMwMTQyZGZkMTNiZDk3NjU","altText":"120_0200002500037cc3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFHTmpMMmhqTVM4eE5UQTNOamsyTkRjNU5ETTVPQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemRqWXpNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTQwYjU3OWJmZmZmYTc2YzBkMzY1NWNmMjBkNGZmZDQ0NmUwNzE1ZjA5NjJkODQ2ZDI3NDdhYWUwZGI5ZQ","altText":"2000_0200002500037cc3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFHTmpMMmhqTVM4eE5UQTNOamsyTkRjNU5ETTVPQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemRqWXpNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTQwYjU3OWJmZmZmYTc2YzBkMzY1NWNmMjBkNGZmZDQ0NmUwNzE1ZjA5NjJkODQ2ZDI3NDdhYWUwZGI5ZQ","altText":"2000_0200002500037cc3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFHTmpMMmhqTVM4eE5UQTNOamsyTkRjNU5ETTVPQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemRqWXpNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTQwYjU3OWJmZmZmYTc2YzBkMzY1NWNmMjBkNGZmZDQ0NmUwNzE1ZjA5NjJkODQ2ZDI3NDdhYWUwZGI5ZQ","altText":"2000_0200002500037cc3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY2fGltYWdlL2pwZWd8YURoa0wyZzFPQzh4TlRBM05qazJOVGMwTkRZM01DOHlNREJmTURJd01EQXdNalV3TURBek4yTmpNekF3TURFd01HSTJYMFJGTG1wd1p3fDMyZWI4ZjE2OWY3NTJjMWMwYWZjZGM1MzRkYmVjZjVkMzA5M2RiYWI0YjMwMjVlN2E1MzdhMzU0NjczZjViYWQ","altText":"200_0200002500037cc3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY2fGltYWdlL2pwZWd8YURoa0wyZzFPQzh4TlRBM05qazJOVGMwTkRZM01DOHlNREJmTURJd01EQXdNalV3TURBek4yTmpNekF3TURFd01HSTJYMFJGTG1wd1p3fDMyZWI4ZjE2OWY3NTJjMWMwYWZjZGM1MzRkYmVjZjVkMzA5M2RiYWI0YjMwMjVlN2E1MzdhMzU0NjczZjViYWQ","altText":"200_0200002500037cc3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFHTmpMMmhqTVM4eE5UQTNOamsyTkRjNU5ETTVPQzh5TURBd1h6QXlNREF3TURJMU1EQXdNemRqWXpNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyNTQwYjU3OWJmZmZmYTc2YzBkMzY1NWNmMjBkNGZmZDQ0NmUwNzE1ZjA5NjJkODQ2ZDI3NDdhYWUwZGI5ZQ","altText":"2000_0200002500037cc3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFEWTJMMmhpWWk4eE5UQTNOamsyTkRrMU9ESXpPQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNemRqWXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmJiZjRlZGNjODZmNTJhNDExNjgzYzhhZjczMzQwNTUwNjEyYzAxYzkwM2QwNmFkZDQyOWEzOTZhNmI1ZTViZA","altText":"1440_0200002500037cc3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFHRmhMMmczTUM4eE5UQTNOamsyTlRBeU16YzNOQzh4TWpnd1h6QXlNREF3TURJMU1EQXdNemRqWXpNd01EQXhNREJpTmw5RVJTNXFjR2N8OGRiMGRkMWZhNjc2OTg4NWQ3NDdkNTNlYTUyNmVjZDQ5YmM1YWNiZjhmODZlZmYzYjk3NDZjMGY4NGIxYzJmZQ","altText":"1280_0200002500037cc3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFHVmlMMmcyWXk4eE5UQTNOamsyTlRFMU5EZzBOaTh4TURJMFh6QXlNREF3TURJMU1EQXdNemRqWXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MDE4MTQ5NjJhN2FhMWExMzE0MDU2OGNiMmE5NGUyYzY5NWJhYzY2ZTQyMDQ3ZGRmNGU2NDBiYTU2ZjcyYzg1Ng","altText":"1024_0200002500037cc3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4NXxpbWFnZS9qcGVnfGFESmlMMmcyT1M4eE5UQTNOamsyTlRJNE5Ua3hPQzgzTmpoZk1ESXdNREF3TWpVd01EQXpOMk5qTXpBd01ERXdNR0kyWDBSRkxtcHdad3wxZWNjYzMwYmEwOGY1ZDEyYTU2ZDZhZjliYTAyNTdlNjFmMzhmMWM3ODRhZDM5YjBhODY0YTdkMWYwYzI5ZmU3","altText":"768_0200002500037cc3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk2NHxpbWFnZS9qcGVnfGFEVmlMMmcyTWk4eE5UQTNOamsyTlRRNE1qVXlOaTgwT0RCZk1ESXdNREF3TWpVd01EQXpOMk5qTXpBd01ERXdNR0kyWDBSRkxtcHdad3xmMzBmZWEzZTg2YTNkNGIzNWY4MzY4NTBkMjExNGM3YjI3NmQwNThhZTU1Y2FlZDAzMjJjMDMyZTczY2M3MWYy","altText":"480_0200002500037cc3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY2fGltYWdlL2pwZWd8YURoa0wyZzFPQzh4TlRBM05qazJOVGMwTkRZM01DOHlNREJmTURJd01EQXdNalV3TURBek4yTmpNekF3TURFd01HSTJYMFJGTG1wd1p3fDMyZWI4ZjE2OWY3NTJjMWMwYWZjZGM1MzRkYmVjZjVkMzA5M2RiYWI0YjMwMjVlN2E1MzdhMzU0NjczZjViYWQ","altText":"200_0200002500037cc3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002500037cc3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2fGltYWdlL2pwZWd8YURReUwyZ3dNQzh4TlRBM05qazJOakl3TXpReU1pOHhNakJmTURJd01EQXdNalV3TURBek4yTmpNekF3TURFd01HSTJYMFJGTG1wd1p3fDIyZjVmM2Y0N2MyODgyZWZiZGE3MDk0NjI4Mzc1ZDQ1ZjcwYTJmODZkNDkxM2Q5NTMwMTQyZGZkMTNiZDk3NjU","altText":"120_0200002500037cc3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjU4NDh8aW1hZ2UvanBlZ3xhREZpTDJoa01DOHhOVEEzTmprMk5ETXpOVFkwTmd8YTQyMjc5MzQwZGNmMjUxMWFmMzQ5YjdmZjY5NjBmNjJmYjE3OWYxM2FkYTBmZWZkNDNjMGQzYWE4YTIxZWUxNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002500037cc3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002a00009987000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjYzM3xpbWFnZS9qcGVnfGFEVm1MMmhqWkM4eE5UQTNOakU1TVRrNU16ZzROaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGs1T0Rjd01EQXhNREJpTmw5RlRpNXFjR2N8Y2JjNjU1MTU2ZTlhZWNiODMyODQ1ZGNlMDQ4ZTAxYTZiMDhlNjAxY2ViYWJiNGQ2YjQwODRiOTdkOTI1MTc1Yw","altText":"2000_0200002a00009987000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a00009987000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002a00009987000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjYzM3xpbWFnZS9qcGVnfGFEVm1MMmhqWkM4eE5UQTNOakU1TVRrNU16ZzROaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGs1T0Rjd01EQXhNREJpTmw5RlRpNXFjR2N8Y2JjNjU1MTU2ZTlhZWNiODMyODQ1ZGNlMDQ4ZTAxYTZiMDhlNjAxY2ViYWJiNGQ2YjQwODRiOTdkOTI1MTc1Yw","altText":"2000_0200002a00009987000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a00009987000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002a00009987000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjYzM3xpbWFnZS9qcGVnfGFEVm1MMmhqWkM4eE5UQTNOakU1TVRrNU16ZzROaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGs1T0Rjd01EQXhNREJpTmw5RlRpNXFjR2N8Y2JjNjU1MTU2ZTlhZWNiODMyODQ1ZGNlMDQ4ZTAxYTZiMDhlNjAxY2ViYWJiNGQ2YjQwODRiOTdkOTI1MTc1Yw","altText":"2000_0200002a00009987000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a00009987000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002a00009987000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTAzfGltYWdlL2pwZWd8YUdNNEwyZzJNeTh4TlRBM05qRTVNamszTmpreU5pOHlNREJmTURJd01EQXdNbUV3TURBd09UazROekF3TURFd01HSTJYMFZPTG1wd1p3fDQ2MzM2MDhhNTgzNGM0YjY4YzFiYmQyMTRlNDJjMDhjNDBmOWUyOTZhZmEzOTEwNGVkZTdhNWZlMDBjYzc1ZDQ","altText":"200_0200002a00009987000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a00009987000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002a00009987000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTAzfGltYWdlL2pwZWd8YUdNNEwyZzJNeTh4TlRBM05qRTVNamszTmpreU5pOHlNREJmTURJd01EQXdNbUV3TURBd09UazROekF3TURFd01HSTJYMFZPTG1wd1p3fDQ2MzM2MDhhNTgzNGM0YjY4YzFiYmQyMTRlNDJjMDhjNDBmOWUyOTZhZmEzOTEwNGVkZTdhNWZlMDBjYzc1ZDQ","altText":"200_0200002a00009987000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a00009987000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002a00009987000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjYzM3xpbWFnZS9qcGVnfGFEVm1MMmhqWkM4eE5UQTNOakU1TVRrNU16ZzROaTh5TURBd1h6QXlNREF3TURKaE1EQXdNRGs1T0Rjd01EQXhNREJpTmw5RlRpNXFjR2N8Y2JjNjU1MTU2ZTlhZWNiODMyODQ1ZGNlMDQ4ZTAxYTZiMDhlNjAxY2ViYWJiNGQ2YjQwODRiOTdkOTI1MTc1Yw","altText":"2000_0200002a00009987000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002a00009987000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002a00009987000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjYzM3xpbWFnZS9qcGVnfGFHRTBMMmczWmk4eE5UQTNOakU1TWpFeU5EazFPQzh4TkRRd1h6QXlNREF3TURKaE1EQXdNRGs1T0Rjd01EQXhNREJpTmw5RlRpNXFjR2N8YmFmMmYxM2YxOGYzYjA2YWY4MjFlNDMwYzEzZDg2ODhjMDlmNjhlMGYzMTliODExYmI2ZmRhMTY5ZjZjYTMyNw","altText":"1440_0200002a00009987000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002a00009987000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002a00009987000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjYzM3xpbWFnZS9qcGVnfGFHUTBMMmczT0M4eE5UQTNOakU1TWpNeU1UVTJOaTh4TWpnd1h6QXlNREF3TURKaE1EQXdNRGs1T0Rjd01EQXhNREJpTmw5RlRpNXFjR2N8NmNhZDg3MTRjYjRmNDFmOGU1ZDVhMGNhY2JjYzcxMTI0OTk3ZDQzYTBhMzg4N2M4YTY0MmE4NmUyMmEzODdjMg","altText":"1280_0200002a00009987000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002a00009987000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002a00009987000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjYzM3xpbWFnZS9qcGVnfGFERTFMMmczTlM4eE5UQTNOakU1TWpRMU1qWXpPQzh4TURJMFh6QXlNREF3TURKaE1EQXdNRGs1T0Rjd01EQXhNREJpTmw5RlRpNXFjR2N8ZDA0OTBiNzJkY2RhNjA1MDhlOTI1ODg2M2M2ZWYyN2UwYzdmZjE5OWRmODUyYWYyMGRlMmZmMzk2OGYzNTVjOQ","altText":"1024_0200002a00009987000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002a00009987000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002a00009987000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjYzM3xpbWFnZS9qcGVnfGFEVTFMMmczTVM4eE5UQTNOakU1TWpVNE16Y3hNQzgzTmpoZk1ESXdNREF3TW1Fd01EQXdPVGs0TnpBd01ERXdNR0kyWDBWT0xtcHdad3w5YTJlMGE4N2Y3NDk5MDZkYmRiYzhiZjMxYTE4OTZmM2M5YTVmNTlhYWMxMmVmY2JmM2I3NjhiZjFhYTQ1MTk5","altText":"768_0200002a00009987000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002a00009987000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002a00009987000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjg1NHxpbWFnZS9qcGVnfGFEZzNMMmcyTnk4eE5UQTNOakU1TWpnME5UZzFOQzgwT0RCZk1ESXdNREF3TW1Fd01EQXdPVGs0TnpBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWYyZjA0OGNiYWZjZjFhZTkxOWNhMzkyZTg3NTA2NjYxYTUwNmI0ZTRjOWYzZDAwOGU1OTM1NGFiYzU1YzZk","altText":"480_0200002a00009987000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002a00009987000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002a00009987000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTAzfGltYWdlL2pwZWd8YUdNNEwyZzJNeTh4TlRBM05qRTVNamszTmpreU5pOHlNREJmTURJd01EQXdNbUV3TURBd09UazROekF3TURFd01HSTJYMFZPTG1wd1p3fDQ2MzM2MDhhNTgzNGM0YjY4YzFiYmQyMTRlNDJjMDhjNDBmOWUyOTZhZmEzOTEwNGVkZTdhNWZlMDBjYzc1ZDQ","altText":"200_0200002a00009987000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002a00009987000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002a00009987000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTQ3fGltYWdlL2pwZWd8YUdKbUwyZ3dOeTh4TlRBM05qRTVNelUyTmpjMU1DOHhNakJmTURJd01EQXdNbUV3TURBd09UazROekF3TURFd01HSTJYMFZPTG1wd1p3fDBmMTZjNGUzMzEwNGUxODFiNDI4M2Y2NjdiM2IzYmMzOTRhZjYxNjYyMGQ4YmVhMWQ2OWFhM2YxM2JjMTM4MWU","altText":"120_0200002a00009987000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002a00009987000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzc2MTl8aW1hZ2UvanBlZ3xhREUyTDJoa1ppOHhOVEEzTmpFNU1UUXpOamd6TUF8NjA2NjcxNzE4YzBmZTc0YmEzMGQ5NGUxMDkzODFjMDhlMzUwM2E3NzQ3N2EwYjZiNDM0OTdkOGY2MGQwNmIxZQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002a00009987000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000900012158000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDUyMXxpbWFnZS9qcGVnfGFEWTJMMmd4WWk4eE5UQTJOekkyT1RNNU9EVTFPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVEl4TlRnd01EQXlNREJpTmw5RVJTNXFjR2N8MmE0NjkxMDFkZmM0MzQwOWQ4OWNmOTUwZTgyNWM5NzA4ZTliZjkxMjA3NWM0N2M0N2U3OGEzNDEzYTZhNjhiNg","altText":"2000_0200000900012158000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 11.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900012158000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000900012158000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDUyMXxpbWFnZS9qcGVnfGFEWTJMMmd4WWk4eE5UQTJOekkyT1RNNU9EVTFPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVEl4TlRnd01EQXlNREJpTmw5RVJTNXFjR2N8MmE0NjkxMDFkZmM0MzQwOWQ4OWNmOTUwZTgyNWM5NzA4ZTliZjkxMjA3NWM0N2M0N2U3OGEzNDEzYTZhNjhiNg","altText":"2000_0200000900012158000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 11.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900012158000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000900012158000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDUyMXxpbWFnZS9qcGVnfGFEWTJMMmd4WWk4eE5UQTJOekkyT1RNNU9EVTFPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVEl4TlRnd01EQXlNREJpTmw5RVJTNXFjR2N8MmE0NjkxMDFkZmM0MzQwOWQ4OWNmOTUwZTgyNWM5NzA4ZTliZjkxMjA3NWM0N2M0N2U3OGEzNDEzYTZhNjhiNg","altText":"2000_0200000900012158000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 11.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900012158000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000900012158000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM5fGltYWdlL2pwZWd8YUdJd0wyaG1aUzh4TlRBMk56STNNRFF4TkRNMk5pOHlNREJmTURJd01EQXdNRGt3TURBeE1qRTFPREF3TURJd01HSTJYMFJGTG1wd1p3fGRkZDA0NzYxOGQ0MTY2ZWMxNTdiMDIxYzljOWQzZjM5ODcwOWY5MmU5YjAwZjE2NzQ4OWUxMzJhNDU3ZjliYmM","altText":"200_0200000900012158000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 11.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900012158000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000900012158000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM5fGltYWdlL2pwZWd8YUdJd0wyaG1aUzh4TlRBMk56STNNRFF4TkRNMk5pOHlNREJmTURJd01EQXdNRGt3TURBeE1qRTFPREF3TURJd01HSTJYMFJGTG1wd1p3fGRkZDA0NzYxOGQ0MTY2ZWMxNTdiMDIxYzljOWQzZjM5ODcwOWY5MmU5YjAwZjE2NzQ4OWUxMzJhNDU3ZjliYmM","altText":"200_0200000900012158000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 11.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900012158000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000900012158000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDUyMXxpbWFnZS9qcGVnfGFEWTJMMmd4WWk4eE5UQTJOekkyT1RNNU9EVTFPQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVEl4TlRnd01EQXlNREJpTmw5RVJTNXFjR2N8MmE0NjkxMDFkZmM0MzQwOWQ4OWNmOTUwZTgyNWM5NzA4ZTliZjkxMjA3NWM0N2M0N2U3OGEzNDEzYTZhNjhiNg","altText":"2000_0200000900012158000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 11.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900012158000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000900012158000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDUyMXxpbWFnZS9qcGVnfGFEazFMMmd4TkM4eE5UQTJOekkyT1RVNU5URTJOaTh4TkRRd1h6QXlNREF3TURBNU1EQXdNVEl4TlRnd01EQXlNREJpTmw5RVJTNXFjR2N8NTM4MjE2NzE4OGNlMzhhYWQyNmIyOThlZTRhMjBhZjJmYjQwZTRlNjY2MWU1NmM0YWJlZGNmMzQ0ZWNlMDZiNA","altText":"1440_0200000900012158000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 11.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000900012158000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000900012158000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDUyMXxpbWFnZS9qcGVnfGFEZzJMMmd3WlM4eE5UQTJOekkyT1RjeU5qSXpPQzh4TWpnd1h6QXlNREF3TURBNU1EQXdNVEl4TlRnd01EQXlNREJpTmw5RVJTNXFjR2N8ZWY4YTMwOWVhMzliZWNhODE0OTlmNGFjMzkyZTUzMDkxZTI0Y2Q4ZWYwMzgyYmE2NWE0NDA2MmQzNjJhMzM0Mg","altText":"1280_0200000900012158000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 11.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000900012158000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000900012158000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDUyMXxpbWFnZS9qcGVnfGFHTTNMMmd3WVM4eE5UQTJOekkyT1RnMU56TXhNQzh4TURJMFh6QXlNREF3TURBNU1EQXdNVEl4TlRnd01EQXlNREJpTmw5RVJTNXFjR2N8MWE4YzBlZDkyNjQ0NWRlMmM4ZDkxNGFkMWE3YmU5ZDc1MWM2ZjJiM2EwYTE5NjA5NzVhODZiY2MxNDNjOGE4ZQ","altText":"1024_0200000900012158000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 11.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000900012158000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000900012158000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDUyMXxpbWFnZS9qcGVnfGFEYzRMMmhtTkM4eE5UQTJOekkzTURFeE9UUTFOQzgzTmpoZk1ESXdNREF3TURrd01EQXhNakUxT0RBd01ESXdNR0kyWDBSRkxtcHdad3xhMWEyYTQ4MjA1NDJkMjZjZGUzNWMzNzhkZjIyZmU1MWQwZWQ5M2E3ZGUwMjIzN2EzY2FiMDEwNWM2ZTk4NDJl","altText":"768_0200000900012158000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 11.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000900012158000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000900012158000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk0NXxpbWFnZS9qcGVnfGFHVXdMMmhtTnk4eE5UQTJOekkzTURJeE56YzFPQzgwT0RCZk1ESXdNREF3TURrd01EQXhNakUxT0RBd01ESXdNR0kyWDBSRkxtcHdad3w3ZjNiMzUwOGJlNWVlNzNiYTg2M2FiZjZkMGQ3NDg2YmRhNzJmNTE1MzM3MmE5NDBlZjk5ZDZkZTM2MWExODYw","altText":"480_0200000900012158000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 11.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000900012158000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000900012158000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM5fGltYWdlL2pwZWd8YUdJd0wyaG1aUzh4TlRBMk56STNNRFF4TkRNMk5pOHlNREJmTURJd01EQXdNRGt3TURBeE1qRTFPREF3TURJd01HSTJYMFJGTG1wd1p3fGRkZDA0NzYxOGQ0MTY2ZWMxNTdiMDIxYzljOWQzZjM5ODcwOWY5MmU5YjAwZjE2NzQ4OWUxMzJhNDU3ZjliYmM","altText":"200_0200000900012158000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 11.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900012158000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000900012158000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY4fGltYWdlL2pwZWd8YURrNEwyaGhOQzh4TlRBMk56STNNVEEyT1RjeU5pOHhNakJmTURJd01EQXdNRGt3TURBeE1qRTFPREF3TURJd01HSTJYMFJGTG1wd1p3fDIzZjJmNGQ0ZjgzZjhlYTg1MmYyNTY5NjJhMmY3Y2RkM2MyZGE0MGJhNzJhODFkNzZkYjc2ZTM2NTdjYWNkYjk","altText":"120_0200000900012158000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 11.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000900012158000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MjU5MnxpbWFnZS9qcGVnfGFHRXpMMmd5Tmk4eE5UQTJOekkyT1RBd05UTTBNZ3xkMGQ0NWY0ODc3ODU1NDZiMTU2NGI0YjA3OTQxNmUzZmI2ZTE2ZjEwNzZiZDJiMzZjYjM0YWJiZWQwMGRhYjE1","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 11.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000900012158000200b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pcb-connection"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2616-3102/020-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2616-3102_020-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","2616-3102/020-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143692793","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; lever; 16 mm²; Pin spacing 10 mm; 2-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60357943","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"CxsmXSAvg6AksAim-AB_yc","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":true,"hideWhereToBuy":false}
Item no. 2616-3102/020-000

PCB terminal block; lever; 16 mm²; Pin spacing 10 mm; 2-pole; Push-in CAGE CLAMP®; gray