[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2624-3109","name":"PCB terminal block; 4 mm²; Pin spacing 5 mm; 9-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2624-3109","description":"<h2>PCB terminal block, 2624 Series, gray</h2><br/><br/>This PCB terminal block (item number 2624-3109) is designed for simple and secure connections. You can count on proven safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Rated current and voltage are important parameters when choosing a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 400 V and a rated current of 41 A, making it suitable for high-load applications. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product delivers reliable performance. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The item's dimensions are 46.5 x 20.3 x 15.4 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². Up to nine potentials / nine poles can be connected to this terminal strip using nine clamping points on one level. The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. These PCB terminal blocks are mounted using feed-through mounts.. Insert the conductor at a 90° angle.. The solder pins measure 0.8 x 1 mm in cross-section and 4 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTI3MTE5fGltYWdlL2pwZWd8YUdFM0wyZzVPUzh4TlRBNU5qUTRPVEkzT1RVeE9BfDYzY2Y4NjIxNzdjN2Q0ZDk4Y2NjOGVjNTBhMDU4NGViMzE3YWYzMGQ0YTMyZmQ0ZTdjMWVhNDU4YjQ5NDg5ZTc","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14536642_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExNzV8aW1hZ2UvanBlZ3xhRFJsTDJnM055OHhOVEE1TmpRNU1EQTVPRGN4T0M4eU1EQXdYekUwTlRNMk5qUXlYMFJGTG1wd1p3fDY0NGY3OGZjYTBiNmEzNGU5Y2FiZGM5YWRhOGVlYjQ0NTczYjhiM2MxYjBlN2M2ODU3YjQ0ZWJkNzIxYTI2NGI","altText":"2000_14536642_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14536642_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExNzV8aW1hZ2UvanBlZ3xhRFJsTDJnM055OHhOVEE1TmpRNU1EQTVPRGN4T0M4eU1EQXdYekUwTlRNMk5qUXlYMFJGTG1wd1p3fDY0NGY3OGZjYTBiNmEzNGU5Y2FiZGM5YWRhOGVlYjQ0NTczYjhiM2MxYjBlN2M2ODU3YjQ0ZWJkNzIxYTI2NGI","altText":"2000_14536642_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14536642_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExNzV8aW1hZ2UvanBlZ3xhRFJsTDJnM055OHhOVEE1TmpRNU1EQTVPRGN4T0M4eU1EQXdYekUwTlRNMk5qUXlYMFJGTG1wd1p3fDY0NGY3OGZjYTBiNmEzNGU5Y2FiZGM5YWRhOGVlYjQ0NTczYjhiM2MxYjBlN2M2ODU3YjQ0ZWJkNzIxYTI2NGI","altText":"2000_14536642_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14536642_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExNzV8aW1hZ2UvanBlZ3xhRFJsTDJnM055OHhOVEE1TmpRNU1EQTVPRGN4T0M4eU1EQXdYekUwTlRNMk5qUXlYMFJGTG1wd1p3fDY0NGY3OGZjYTBiNmEzNGU5Y2FiZGM5YWRhOGVlYjQ0NTczYjhiM2MxYjBlN2M2ODU3YjQ0ZWJkNzIxYTI2NGI","altText":"2000_14536642_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14536642_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA5MjJ8aW1hZ2UvanBlZ3xhREZtTDJnM1pTOHhOVEE1TmpRNU1ESTVOVE15Tmk4eE5EUXdYekUwTlRNMk5qUXlYMFJGTG1wd1p3fDQ5YWFkNWM0YWFkNzM4NjhhOGQwYmM1OWNmNjRiOWI1MjM2OTEzZDRlYjcxMWJiMzZkZDY3OWQ0NmJmZTVhZWQ","altText":"1440_14536642_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14536642_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Nzc1MXxpbWFnZS9qcGVnfGFHVmtMMmc0Tnk4eE5UQTVOalE1TURVMU56UTNNQzh4TWpnd1h6RTBOVE0yTmpReVgwUkZMbXB3Wnd8ZWM3MjA0MzAxZGRmZGNjOGFlNGQzZGI4ZTBlNzExZDlmYjZkMDQ5NjkxOTEwNDdkZjk3N2JjNTgzOTY3YmRhMQ","altText":"1280_14536642_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14536642_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE4N3xpbWFnZS9qcGVnfGFHSmlMMmc1TVM4eE5UQTVOalE1TURneE9UWXhOQzh4TURJMFh6RTBOVE0yTmpReVgwUkZMbXB3Wnd8NzJhZTIyNWU1ZDU0ODliNzVkMzVlYWE3MDU3ZDZmOWRlYzkzYjE3ZmU5YzE2ODY1NDM4ODE3YWI3NDUyZDM3MA","altText":"1024_14536642_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14536642_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDUzOHxpbWFnZS9qcGVnfGFHWTJMMmhsTXk4eE5UQTVOalE1TVRFME56STVOQzgzTmpoZk1UUTFNelkyTkRKZlJFVXVhbkJufGY4NmRmZDA1NThkMTFkMjg0YTIwYzJiZmQ4YmY5MDE2ZTBjNjQ4OGY0YmRlMjZiYjE4ZjI3YmM1YTA1MzViZmU","altText":"768_14536642_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14536642_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyOXxpbWFnZS9qcGVnfGFHTTFMMmhsWkM4eE5UQTVOalE1TVRRd09UUXpPQzgwT0RCZk1UUTFNelkyTkRKZlJFVXVhbkJufGUxZTg2YmFlYmE3ODBiOWY1OTIwNWQ1MmQ4ZmVmNzcwOTRjY2UyNDA1MjJmODc4ZmY0NDYyOTA1ZThiZTM5YTc","altText":"480_14536642_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14536642_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI5NnxpbWFnZS9qcGVnfGFEazFMMmhtTkM4eE5UQTVOalE1TVRZd05qQTBOaTh5TURCZk1UUTFNelkyTkRKZlJFVXVhbkJufDM3MjcwOTM4OGQ0ZjI4YzMzOGM4ODZjYjgxMzQ0MmEyM2NiMGI2Mjk3OGViZmEzNzZmZTZmNjFhOWFkYjNiYTI","altText":"200_14536642_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14536642_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI5NnxpbWFnZS9qcGVnfGFEazFMMmhtTkM4eE5UQTVOalE1TVRZd05qQTBOaTh5TURCZk1UUTFNelkyTkRKZlJFVXVhbkJufDM3MjcwOTM4OGQ0ZjI4YzMzOGM4ODZjYjgxMzQ0MmEyM2NiMGI2Mjk3OGViZmEzNzZmZTZmNjFhOWFkYjNiYTI","altText":"200_14536642_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14536642_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI5NnxpbWFnZS9qcGVnfGFEazFMMmhtTkM4eE5UQTVOalE1TVRZd05qQTBOaTh5TURCZk1UUTFNelkyTkRKZlJFVXVhbkJufDM3MjcwOTM4OGQ0ZjI4YzMzOGM4ODZjYjgxMzQ0MmEyM2NiMGI2Mjk3OGViZmEzNzZmZTZmNjFhOWFkYjNiYTI","altText":"200_14536642_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14536642_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE5OXxpbWFnZS9qcGVnfGFHVXlMMmhoTnk4eE5UQTVOalE1TWpRMU9EQXhOQzh4TWpCZk1UUTFNelkyTkRKZlJFVXVhbkJufDRhMWViNTNjM2FkNzJhMjE2MGEyM2U4MDAyMmVkNjA5ZTQ2YjYzOTg5Y2NlN2U5MmRmY2NhYWFlMTAxNWM5YWM","altText":"120_14536642_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14536642_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExNzV8aW1hZ2UvanBlZ3xhRFJsTDJnM055OHhOVEE1TmpRNU1EQTVPRGN4T0M4eU1EQXdYekUwTlRNMk5qUXlYMFJGTG1wd1p3fDY0NGY3OGZjYTBiNmEzNGU5Y2FiZGM5YWRhOGVlYjQ0NTczYjhiM2MxYjBlN2M2ODU3YjQ0ZWJkNzIxYTI2NGI","altText":"2000_14536642_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14536642_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExNzV8aW1hZ2UvanBlZ3xhRFJsTDJnM055OHhOVEE1TmpRNU1EQTVPRGN4T0M4eU1EQXdYekUwTlRNMk5qUXlYMFJGTG1wd1p3fDY0NGY3OGZjYTBiNmEzNGU5Y2FiZGM5YWRhOGVlYjQ0NTczYjhiM2MxYjBlN2M2ODU3YjQ0ZWJkNzIxYTI2NGI","altText":"2000_14536642_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14536642_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExNzV8aW1hZ2UvanBlZ3xhRFJsTDJnM055OHhOVEE1TmpRNU1EQTVPRGN4T0M4eU1EQXdYekUwTlRNMk5qUXlYMFJGTG1wd1p3fDY0NGY3OGZjYTBiNmEzNGU5Y2FiZGM5YWRhOGVlYjQ0NTczYjhiM2MxYjBlN2M2ODU3YjQ0ZWJkNzIxYTI2NGI","altText":"2000_14536642_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14536642_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI5NnxpbWFnZS9qcGVnfGFEazFMMmhtTkM4eE5UQTVOalE1TVRZd05qQTBOaTh5TURCZk1UUTFNelkyTkRKZlJFVXVhbkJufDM3MjcwOTM4OGQ0ZjI4YzMzOGM4ODZjYjgxMzQ0MmEyM2NiMGI2Mjk3OGViZmEzNzZmZTZmNjFhOWFkYjNiYTI","altText":"200_14536642_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14536642_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI5NnxpbWFnZS9qcGVnfGFEazFMMmhtTkM4eE5UQTVOalE1TVRZd05qQTBOaTh5TURCZk1UUTFNelkyTkRKZlJFVXVhbkJufDM3MjcwOTM4OGQ0ZjI4YzMzOGM4ODZjYjgxMzQ0MmEyM2NiMGI2Mjk3OGViZmEzNzZmZTZmNjFhOWFkYjNiYTI","altText":"200_14536642_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14536642_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExNzV8aW1hZ2UvanBlZ3xhRFJsTDJnM055OHhOVEE1TmpRNU1EQTVPRGN4T0M4eU1EQXdYekUwTlRNMk5qUXlYMFJGTG1wd1p3fDY0NGY3OGZjYTBiNmEzNGU5Y2FiZGM5YWRhOGVlYjQ0NTczYjhiM2MxYjBlN2M2ODU3YjQ0ZWJkNzIxYTI2NGI","altText":"2000_14536642_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14536642_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA5MjJ8aW1hZ2UvanBlZ3xhREZtTDJnM1pTOHhOVEE1TmpRNU1ESTVOVE15Tmk4eE5EUXdYekUwTlRNMk5qUXlYMFJGTG1wd1p3fDQ5YWFkNWM0YWFkNzM4NjhhOGQwYmM1OWNmNjRiOWI1MjM2OTEzZDRlYjcxMWJiMzZkZDY3OWQ0NmJmZTVhZWQ","altText":"1440_14536642_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14536642_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Nzc1MXxpbWFnZS9qcGVnfGFHVmtMMmc0Tnk4eE5UQTVOalE1TURVMU56UTNNQzh4TWpnd1h6RTBOVE0yTmpReVgwUkZMbXB3Wnd8ZWM3MjA0MzAxZGRmZGNjOGFlNGQzZGI4ZTBlNzExZDlmYjZkMDQ5NjkxOTEwNDdkZjk3N2JjNTgzOTY3YmRhMQ","altText":"1280_14536642_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14536642_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE4N3xpbWFnZS9qcGVnfGFHSmlMMmc1TVM4eE5UQTVOalE1TURneE9UWXhOQzh4TURJMFh6RTBOVE0yTmpReVgwUkZMbXB3Wnd8NzJhZTIyNWU1ZDU0ODliNzVkMzVlYWE3MDU3ZDZmOWRlYzkzYjE3ZmU5YzE2ODY1NDM4ODE3YWI3NDUyZDM3MA","altText":"1024_14536642_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14536642_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDUzOHxpbWFnZS9qcGVnfGFHWTJMMmhsTXk4eE5UQTVOalE1TVRFME56STVOQzgzTmpoZk1UUTFNelkyTkRKZlJFVXVhbkJufGY4NmRmZDA1NThkMTFkMjg0YTIwYzJiZmQ4YmY5MDE2ZTBjNjQ4OGY0YmRlMjZiYjE4ZjI3YmM1YTA1MzViZmU","altText":"768_14536642_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14536642_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyOXxpbWFnZS9qcGVnfGFHTTFMMmhsWkM4eE5UQTVOalE1TVRRd09UUXpPQzgwT0RCZk1UUTFNelkyTkRKZlJFVXVhbkJufGUxZTg2YmFlYmE3ODBiOWY1OTIwNWQ1MmQ4ZmVmNzcwOTRjY2UyNDA1MjJmODc4ZmY0NDYyOTA1ZThiZTM5YTc","altText":"480_14536642_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14536642_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI5NnxpbWFnZS9qcGVnfGFEazFMMmhtTkM4eE5UQTVOalE1TVRZd05qQTBOaTh5TURCZk1UUTFNelkyTkRKZlJFVXVhbkJufDM3MjcwOTM4OGQ0ZjI4YzMzOGM4ODZjYjgxMzQ0MmEyM2NiMGI2Mjk3OGViZmEzNzZmZTZmNjFhOWFkYjNiYTI","altText":"200_14536642_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14536642_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14536642-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE5OXxpbWFnZS9qcGVnfGFHVXlMMmhoTnk4eE5UQTVOalE1TWpRMU9EQXhOQzh4TWpCZk1UUTFNelkyTkRKZlJFVXVhbkJufDRhMWViNTNjM2FkNzJhMjE2MGEyM2U4MDAyMmVkNjA5ZTQ2YjYzOTg5Y2NlN2U5MmRmY2NhYWFlMTAxNWM5YWM","altText":"120_14536642_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14536642_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTI3MTE5fGltYWdlL2pwZWd8YUdFM0wyZzVPUzh4TlRBNU5qUTRPVEkzT1RVeE9BfDYzY2Y4NjIxNzdjN2Q0ZDk4Y2NjOGVjNTBhMDU4NGViMzE3YWYzMGQ0YTMyZmQ0ZTdjMWVhNDU4YjQ5NDg5ZTc","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14536642_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFHUmxMMmc1Tmk4eE5UQTRNakUxTVRReE1UYzBNaTh5TURBd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZjJmYTY0M2ZjMTE1MGEwMWIwYjg0OTVjODc5YTM5YjQwNWRiOTlhZWRhNDI2Yzk0YjM3OGJmOWRkNmIxMjc0ZQ","altText":"2000_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFERm1MMmc1TXk4eE5UQTRNakUxTVRVME1qZ3hOQzh4TkRRd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8YTBhMWM5MGNkNzE2NTk3Mjc3MzQxODkyY2VhNjUyNDhmN2FmZmRhNGRkNDlhZmIyYjlkMDMxYzNlYjUwMWZiYw","altText":"1440_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEWXlMMmc0WXk4eE5UQTRNakUxTVRjek9UUXlNaTh4TWpnd1h6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8MDllNGU4ZDRkZDBhODdhMjU0ZmQwNjAxZDY5MmUxZmQ3MDc2ODcwYTg0YWVkYmZmZDBiOTJiMGVhZTViZTcyNg","altText":"1280_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEVXhMMmc0T1M4eE5UQTRNakUxTVRnd05EazFPQzh4TURJMFh6QXlNREF3TURKbE1EQXdNbUkxT0Rnd01EQXhNREJpTmw5RlRpNXFjR2N8ZmY2MTZlNGIwZTRkZjJlNDFhYzFhNmFjMGFkMDA1ZDg4YTU4NjNiMzUxOTJiOGJiNDNlNjcxNzVkMjc0MDI0Mw","altText":"1024_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODAxMHxpbWFnZS9qcGVnfGFEa3hMMmc0TlM4eE5UQTRNakUxTVRrek5qQXpNQzgzTmpoZk1ESXdNREF3TW1Vd01EQXlZalU0T0RBd01ERXdNR0kyWDBWT0xtcHdad3wyMDFmNjZiYzZhZDhjOGRhM2ZhMWIxNWRjODRlYTFkNWVlYTY5ZmQ2ZGRmMDA1NmNhYTM5NzE1OTdhOTBlMDI1","altText":"768_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODE3NnxpbWFnZS9qcGVnfGFERTJMMmd6Tnk4eE5UQTRNakUxTWpFek1qWXpPQzgwT0RCZk1ESXdNREF3TW1Vd01EQXlZalU0T0RBd01ERXdNR0kyWDBWT0xtcHdad3wyNDhjZTVlMzZlNmI0MGM0OWJlOTdiYmJkNzQzMDQwZmM2ZGMxMDg3NmRjZmU1YzliMDdkYWYzYTYxZWEyYzY4","altText":"480_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTM5fGltYWdlL2pwZWd8YURVMkwyZ3pNeTh4TlRBNE1qRTFNakkyTXpjeE1DOHlNREJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDcxZWRiYTYwYTZhNTNkOTQwZjZjMDk1MjFjNWJjY2JmZTA2ZWRhZjQ5ZGNjZjA0Njk4ZDA2YzU2NTFhMGE1Zjc","altText":"200_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002e0002b588000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDk4fGltYWdlL2pwZWd8YUdNNUwyZ3lOUzh4TlRBNE1qRTFNalkxTmpreU5pOHhNakJmTURJd01EQXdNbVV3TURBeVlqVTRPREF3TURFd01HSTJYMFZPTG1wd1p3fDkwOGFmNDQ5MTk4ZWI1YjNlNzE5NGVhZDQ3NTMyYzJhOWRhNzAyZTU5MzBlMjI2MDA0NmY0ODg2OTE2MDJiZWQ","altText":"120_0200002e0002b588000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQxNzJ8aW1hZ2UvanBlZ3xhR0prTDJoaE15OHhOVEE0TWpFMU1UQTROREEyTWd8OGI1MWM3MjBkMTI1MmY5MmEyZmY3YjYxNmNhNTQxOWZiMDZmMDk4MTA5NTVkMDMwOTc5NzVhOTk5MDVkNTUwZg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200002e0002b588000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEUmhMMmd4WlM4eE5UQTNNVFF3TWpBMk5UazFNQzh5TURBd1h6WTBORFEwTXpGZlJVNHVhbkJufDZmYWVjZmJkODUyNDQ2Y2JhNGIwY2EzZTNlNzExNzdhYzliNTkxNzQyZTg2MTEyNjRlOWMzMTA5MjE5ZWEzZmU","altText":"2000_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFERmhMMmd5TlM4eE5UQTNNVFF3TWpJMk1qVTFPQzh4TkRRd1h6WTBORFEwTXpGZlJVNHVhbkJufDE3ZDI3MTQ5OWFhMTllOGQwMjM3MzI5MDliNzcxNDAzNWRhYjdjMDk5NmIwNzBhY2ZmNGUyZjNiYWViMjY5ZDU","altText":"1440_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFHVTRMMmd5WlM4eE5UQTNNVFF3TWpVeU5EY3dNaTh4TWpnd1h6WTBORFEwTXpGZlJVNHVhbkJufDNiNzAyNWNjZGM5NTU1MzU4YTZhZWY5MmZlNTdjMzA1ZjU0YzUyOTczYTEwYjUwYjZhZjVmZTMxN2FiODc5ZjI","altText":"1280_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6444431_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFHRTRMMmd6TWk4eE5UQTNNVFF3TWpZMU5UYzNOQzh4TURJMFh6WTBORFEwTXpGZlJVNHVhbkJufDIxY2RiMWJmMTliYjlhODg1MTYzZGRhMWNmZjk5NTA4YzI1M2E1YzJmNDEyMTEyMmYwZTQ5ZjU2Yjc0ODE5NGM","altText":"1024_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6444431_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg0MXxpbWFnZS9qcGVnfGFEYzJMMmd6WXk4eE5UQTNNVFF3TWpreE56a3hPQzgzTmpoZk5qUTBORFF6TVY5RlRpNXFjR2N8Zjk1MzY5Zjg2Y2ZhNzI5MzEwMzQ1ZmU3YTkzNDQxOGI3NWM5MTUyYzU4YzFiMmU5OTZmMGNiMmM1ODI3OTUxNg","altText":"768_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6444431_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzE5M3xpbWFnZS9qcGVnfGFHSXpMMmc0WWk4eE5UQTNNVFF3TXpFNE1EQTJNaTgwT0RCZk5qUTBORFF6TVY5RlRpNXFjR2N8YzkyMmVhY2FmYzZmZThhMjI4ZDEyZTdiZWRlZGUzZTdkZTNjZTk0MjgyMjczMjQ4MWM3YjZiOTU1YzhhMmM2ZQ","altText":"480_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6444431_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU2fGltYWdlL2pwZWd8YURjd0wyZzVNaTh4TlRBM01UUXdNek0zTmpZM01DOHlNREJmTmpRME5EUXpNVjlGVGk1cWNHY3wwZTIxZjgzNDliNmMxMGJiOTZmNjQwMTQ1YTVkY2U2MzRlOGM3ZjFlNWMyMzFkY2M4MzBlZTQ3MjdhYzFkOWM3","altText":"200_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6444431_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6444431-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDc4fGltYWdlL2pwZWd8YURZMkwyaGhNeTh4TlRBM01UUXdNemcyT0RFNU1DOHhNakJmTmpRME5EUXpNVjlGVGk1cWNHY3xlMzI4NmZjOGViN2FlNzQ0OWIwNzA2NjRlNjU0MzA0MzAxOGVjNTRkMzAyYjNmMmZmZjMwMjhkMjM4NjkwMmIy","altText":"120_6444431_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6444431_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM4MDJ8aW1hZ2UvanBlZ3xhRGRrTDJnME1TOHhOVEEzTVRRd01UTTBOVEExTkF8MjdhYmU3NTY2ODIwNzBiMDFiMTM1MTdiN2VhZTFjNGZmY2IyMDdjZmUwNDZiODA3MGEzMDhkYzE5OWUzZGRlNQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6444431_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000800030ea0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIwOHxpbWFnZS9qcGVnfGFEUmtMMmd5TkM4eE5UQTRNVFl5T1RJNE5qUXpNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNekJsWVRBd01EQTBNREJpTmw5RVJTNXFjR2N8Yjc2MTVkNzQ5NmYwYjU2YTA1ZTc0ODQ4OTEyZWE1NWE4MzEyOWMxMDU2MTZjZWJjNTY3ZDU3YWFjYWU1Y2JlNA","altText":"2000_0200000800030ea0000400b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000800030ea0000400b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000800030ea0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIwOHxpbWFnZS9qcGVnfGFEUmtMMmd5TkM4eE5UQTRNVFl5T1RJNE5qUXpNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNekJsWVRBd01EQTBNREJpTmw5RVJTNXFjR2N8Yjc2MTVkNzQ5NmYwYjU2YTA1ZTc0ODQ4OTEyZWE1NWE4MzEyOWMxMDU2MTZjZWJjNTY3ZDU3YWFjYWU1Y2JlNA","altText":"2000_0200000800030ea0000400b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000800030ea0000400b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000800030ea0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIwOHxpbWFnZS9qcGVnfGFEUmtMMmd5TkM4eE5UQTRNVFl5T1RJNE5qUXpNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNekJsWVRBd01EQTBNREJpTmw5RVJTNXFjR2N8Yjc2MTVkNzQ5NmYwYjU2YTA1ZTc0ODQ4OTEyZWE1NWE4MzEyOWMxMDU2MTZjZWJjNTY3ZDU3YWFjYWU1Y2JlNA","altText":"2000_0200000800030ea0000400b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000800030ea0000400b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000800030ea0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwfGltYWdlL2pwZWd8YUdSakwyaGlaQzh4TlRBNE1UWXpNRFF6TXpNeE1DOHlNREJmTURJd01EQXdNRGd3TURBek1HVmhNREF3TURRd01HSTJYMFJGTG1wd1p3fDhkYTgzMGQ2MWI4OGRhNTZjM2YwNjI2YmY0MzBlODdiNjJjNDEwZmQwNGIwOTM4YmRkNzc0NmExMDM5ZTY0NjM","altText":"200_0200000800030ea0000400b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000800030ea0000400b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000800030ea0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwfGltYWdlL2pwZWd8YUdSakwyaGlaQzh4TlRBNE1UWXpNRFF6TXpNeE1DOHlNREJmTURJd01EQXdNRGd3TURBek1HVmhNREF3TURRd01HSTJYMFJGTG1wd1p3fDhkYTgzMGQ2MWI4OGRhNTZjM2YwNjI2YmY0MzBlODdiNjJjNDEwZmQwNGIwOTM4YmRkNzc0NmExMDM5ZTY0NjM","altText":"200_0200000800030ea0000400b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000800030ea0000400b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000800030ea0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIwOHxpbWFnZS9qcGVnfGFEUmtMMmd5TkM4eE5UQTRNVFl5T1RJNE5qUXpNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNekJsWVRBd01EQTBNREJpTmw5RVJTNXFjR2N8Yjc2MTVkNzQ5NmYwYjU2YTA1ZTc0ODQ4OTEyZWE1NWE4MzEyOWMxMDU2MTZjZWJjNTY3ZDU3YWFjYWU1Y2JlNA","altText":"2000_0200000800030ea0000400b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000800030ea0000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000800030ea0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIwOHxpbWFnZS9qcGVnfGFHTTNMMmd5WVM4eE5UQTRNVFl5T1RRMU1ESTNNQzh4TkRRd1h6QXlNREF3TURBNE1EQXdNekJsWVRBd01EQTBNREJpTmw5RVJTNXFjR2N8MzdjZjRmMWM0OTY2ZDAyMmZmZDhhYzNlNDYyZDVjNDQwMDM5NmU1MzZmNTUxNzQ0ZjRiYTM4YmE0NWU2ODUzNg","altText":"1440_0200000800030ea0000400b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000800030ea0000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000800030ea0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIwOHxpbWFnZS9qcGVnfGFEZzJMMmd5WlM4eE5UQTRNVFl5T1RVNE1UTTBNaTh4TWpnd1h6QXlNREF3TURBNE1EQXdNekJsWVRBd01EQTBNREJpTmw5RVJTNXFjR2N8NDdmYTFmMmNiZjU0NGVjOTQ3MDA5MTFjNmZjOGUyMmJkNTJiZjU1MjVmMGJiYjliYWU4YjZlOWZmNjgzZGQyMA","altText":"1280_0200000800030ea0000400b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000800030ea0000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000800030ea0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIwOHxpbWFnZS9qcGVnfGFEUXpMMmd6TlM4eE5UQTRNVFl5T1RjM056azFNQzh4TURJMFh6QXlNREF3TURBNE1EQXdNekJsWVRBd01EQTBNREJpTmw5RVJTNXFjR2N8Nzk4ZWM5NWVjOTBlN2RiMWZlZjRkZGY3MzRmYzdlZjgxOGQxYjlmY2QwNzU3NTRkMjhiN2I5YTg0ZWFmZDZhZA","altText":"1024_0200000800030ea0000400b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000800030ea0000400b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000800030ea0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIwOHxpbWFnZS9qcGVnfGFEVXlMMmd6WWk4eE5UQTRNVFl5T1Rrd09UQXlNaTgzTmpoZk1ESXdNREF3TURnd01EQXpNR1ZoTURBd01EUXdNR0kyWDBSRkxtcHdad3w1YjczZmYyZDA2ZmRiYWZlYzMxYWU1MDc2MTc3NmExMmIzYjU3M2Y0YWFjYWNiNzk0ZTEwZDAzOTE2OTcxYmNj","altText":"768_0200000800030ea0000400b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000800030ea0000400b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000800030ea0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMyMnxpbWFnZS9qcGVnfGFHRmhMMmhqTnk4eE5UQTRNVFl6TURFM01URTJOaTgwT0RCZk1ESXdNREF3TURnd01EQXpNR1ZoTURBd01EUXdNR0kyWDBSRkxtcHdad3w3YzY2NWZkMWJiOGJlMzFkZDcyNDI3YjkwZWI0YTAxNjUxNWNiMzU3ZTZjNGUwYTA1MmZjMTU3NzBkZTI0YzBl","altText":"480_0200000800030ea0000400b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000800030ea0000400b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000800030ea0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwfGltYWdlL2pwZWd8YUdSakwyaGlaQzh4TlRBNE1UWXpNRFF6TXpNeE1DOHlNREJmTURJd01EQXdNRGd3TURBek1HVmhNREF3TURRd01HSTJYMFJGTG1wd1p3fDhkYTgzMGQ2MWI4OGRhNTZjM2YwNjI2YmY0MzBlODdiNjJjNDEwZmQwNGIwOTM4YmRkNzc0NmExMDM5ZTY0NjM","altText":"200_0200000800030ea0000400b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000800030ea0000400b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000800030ea0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyfGltYWdlL2pwZWd8YURaaEwyZzFaUzh4TlRBNE1UWXpNVEV5TVRRek9DOHhNakJmTURJd01EQXdNRGd3TURBek1HVmhNREF3TURRd01HSTJYMFJGTG1wd1p3fDc5MzM1NGFiOGE2OTkzNjBkYTJhZWE2OTZhMzIxNDBlNTY3NzcyNTI1ZDgwYWI1NzRmMDE3YTZiNzU3YjZhYjA","altText":"120_0200000800030ea0000400b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000800030ea0000400b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTA5NnxpbWFnZS9qcGVnfGFEa3hMMmd6Wmk4eE5UQTRNVFl5T0RRd01UWTVOQXwxZDQwYmZmZGU1MGU2YjAxZmUzNzYyYjI3NWU5Y2Y4MmZjMWQ4YmMzYzI5NjAyZWJjYmMxNTg1MjBjMTliODMy","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 6.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000800030ea0000400b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pcb-connection"},{"code":"50005","name":"Panel Feedthrough Connections","url":"/c/panel-feedthrough-connections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"panel-feedthrough-connections","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2624-3109","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2624-3109","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","2624-3109"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143578813","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 4 mm²; Pin spacing 5 mm; 9-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60329614","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":null,"hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}