[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"805-167","name":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 17-pole; Push-in CAGE CLAMP®; with test port; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-push-buttons/p/805-167","description":"<h2>PCB terminal block, 805 Series, gray</h2><br/><br/>Our PCB terminal block (item number 805-167) is the ideal way to connect conductors quickly and securely. It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 17.5 A, making it ideal for high-load applications. Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 61 x 13.7 x 13.6 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is designed for conductor cross sections ranging from 0.2 mm² to 1.5 mm². It comes with one level and seventeen clamping points for connecting seventeen potentials / 17 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with a push-button. THT is used to solder the PCB terminal block. Insert the conductor at a 0° angle.. The solder pins, which are 0.5 x 0.75 mm in cross-section and 3.2 mm long, are laid out over the entire terminal strip (in-line). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTE5OTh8aW1hZ2UvanBlZ3xhRFl5TDJnd09DOHhOVEEyT1RJek5qTXpNRFV5Tmd8M2JlNzE5NTM2ZDcwNjg3NWQ1NzdjM2Q2NDE2ZDRiYzEwYTQ2YjE0OGZiZjBmMThjOTE4NjA1YjEzNmQzMDY5ZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001600034bda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg5NHxpbWFnZS9qcGVnfGFEUTNMMmd4Tmk4eE5UQTJPVEl6TmpjMU5qVXhNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelJpWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJhMzEzYmM3OWUzNjMxOTdjYzk2OTk0ZjZjNmIzMWMzYzZmMGFhZTc1NmJiMDQ4YTM2OTg5NDA4YjRmODRiYw","altText":"2000_0200001600034bda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600034bda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg5NHxpbWFnZS9qcGVnfGFEUTNMMmd4Tmk4eE5UQTJPVEl6TmpjMU5qVXhNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelJpWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJhMzEzYmM3OWUzNjMxOTdjYzk2OTk0ZjZjNmIzMWMzYzZmMGFhZTc1NmJiMDQ4YTM2OTg5NDA4YjRmODRiYw","altText":"2000_0200001600034bda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600034bda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg5NHxpbWFnZS9qcGVnfGFEUTNMMmd4Tmk4eE5UQTJPVEl6TmpjMU5qVXhNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelJpWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJhMzEzYmM3OWUzNjMxOTdjYzk2OTk0ZjZjNmIzMWMzYzZmMGFhZTc1NmJiMDQ4YTM2OTg5NDA4YjRmODRiYw","altText":"2000_0200001600034bda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600034bda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg5NHxpbWFnZS9qcGVnfGFEUTNMMmd4Tmk4eE5UQTJPVEl6TmpjMU5qVXhNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelJpWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJhMzEzYmM3OWUzNjMxOTdjYzk2OTk0ZjZjNmIzMWMzYzZmMGFhZTc1NmJiMDQ4YTM2OTg5NDA4YjRmODRiYw","altText":"2000_0200001600034bda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600034bda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg5NHxpbWFnZS9qcGVnfGFHTXhMMmcyTnk4eE5UQTJPVEl6TnpBeE9EWTFOQzh4TkRRd1h6QXlNREF3TURFMk1EQXdNelJpWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NDMwM2MxNGU5ZmI0ZWRiOWY0N2I5YTI2OTNlZjUwM2FiZTI0MDgxYjIzOTIwYThjYWU5M2NlNjZjMTE0M2Q2Zg","altText":"1440_0200001600034bda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001600034bda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg5NHxpbWFnZS9qcGVnfGFEVXlMMmcyWmk4eE5UQTJPVEl6TnpJNE1EYzVPQzh4TWpnd1h6QXlNREF3TURFMk1EQXdNelJpWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZTU1ZmIyYjliMDhmMGM2ODlmZjQ0M2Q1ZjI2YTczYjY3OGQ0NjQ3NTIzNDJjZjNlNGQzZTMxZGIzYTI0MzljNQ","altText":"1280_0200001600034bda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001600034bda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg5NHxpbWFnZS9qcGVnfGFESXdMMmczT1M4eE5UQTJPVEl6TnpVME1qazBNaTh4TURJMFh6QXlNREF3TURFMk1EQXdNelJpWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ODJhZjEwMGQ4M2JjMmRlZmNhMmE4MGU4MjRiMmY1ZmYzZDc3OTRkYWE1ZWE3NDBmMGVhYjkzMGI2MTRhMDk3Yw","altText":"1024_0200001600034bda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001600034bda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyNXxpbWFnZS9qcGVnfGFHVm1MMmc0TWk4eE5UQTJPVEl6Tnpnd05UQTROaTgzTmpoZk1ESXdNREF3TVRZd01EQXpOR0prWVRBd01ERXdNR0kyWDBSRkxtcHdad3xiYjA0NmM5OTE5YjA2Yzk2ZjQ1MTA1NjI2YjE3YjY4ZDIzZmE5NTI2NjRlOGQyYjNkZjhkOWMzOTgzOGFhNzU0","altText":"768_0200001600034bda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001600034bda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYyMHxpbWFnZS9qcGVnfGFEZ3hMMmhrTlM4eE5UQTJPVEl6T0RFMk5UVXpOQzgwT0RCZk1ESXdNREF3TVRZd01EQXpOR0prWVRBd01ERXdNR0kyWDBSRkxtcHdad3w5NmY4ZWI2YzZiNmZhZjE2NjdiNGQ1MTNmNTE4ZTZiOTI3NzQ0NjViYjY1ODRiMjIwYWUwNTNjNjkwM2JiNmEw","altText":"480_0200001600034bda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001600034bda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjIyfGltYWdlL2pwZWd8YUdJNUwyaGtaaTh4TlRBMk9USXpPRFEyTURRME5pOHlNREJmTURJd01EQXdNVFl3TURBek5HSmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4NGQ4MDI3YjgxZmVmZmE3Y2IzNmNhNzEyYjAzNmE5MTIwZDQzNGI0ZTVjYjE1ZmRiNjIyOTMxNTQwM2Q0MzY","altText":"200_0200001600034bda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600034bda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjIyfGltYWdlL2pwZWd8YUdJNUwyaGtaaTh4TlRBMk9USXpPRFEyTURRME5pOHlNREJmTURJd01EQXdNVFl3TURBek5HSmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4NGQ4MDI3YjgxZmVmZmE3Y2IzNmNhNzEyYjAzNmE5MTIwZDQzNGI0ZTVjYjE1ZmRiNjIyOTMxNTQwM2Q0MzY","altText":"200_0200001600034bda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600034bda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjIyfGltYWdlL2pwZWd8YUdJNUwyaGtaaTh4TlRBMk9USXpPRFEyTURRME5pOHlNREJmTURJd01EQXdNVFl3TURBek5HSmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4NGQ4MDI3YjgxZmVmZmE3Y2IzNmNhNzEyYjAzNmE5MTIwZDQzNGI0ZTVjYjE1ZmRiNjIyOTMxNTQwM2Q0MzY","altText":"200_0200001600034bda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600034bda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YURka0wyaGpNQzh4TlRBMk9USXpPVEU0TVRNME1pOHhNakJmTURJd01EQXdNVFl3TURBek5HSmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDM4YTI3ZDQ5NjliYTE4ZjY5MDM0NWM5MTY4MmIwZDlhNTcyOWRmMjk3YjMwOGZhNTlhMGI4NTUxNmJiZjU4MmU","altText":"120_0200001600034bda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg5NHxpbWFnZS9qcGVnfGFEUTNMMmd4Tmk4eE5UQTJPVEl6TmpjMU5qVXhNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelJpWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJhMzEzYmM3OWUzNjMxOTdjYzk2OTk0ZjZjNmIzMWMzYzZmMGFhZTc1NmJiMDQ4YTM2OTg5NDA4YjRmODRiYw","altText":"2000_0200001600034bda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg5NHxpbWFnZS9qcGVnfGFEUTNMMmd4Tmk4eE5UQTJPVEl6TmpjMU5qVXhNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelJpWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJhMzEzYmM3OWUzNjMxOTdjYzk2OTk0ZjZjNmIzMWMzYzZmMGFhZTc1NmJiMDQ4YTM2OTg5NDA4YjRmODRiYw","altText":"2000_0200001600034bda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg5NHxpbWFnZS9qcGVnfGFEUTNMMmd4Tmk4eE5UQTJPVEl6TmpjMU5qVXhNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelJpWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJhMzEzYmM3OWUzNjMxOTdjYzk2OTk0ZjZjNmIzMWMzYzZmMGFhZTc1NmJiMDQ4YTM2OTg5NDA4YjRmODRiYw","altText":"2000_0200001600034bda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjIyfGltYWdlL2pwZWd8YUdJNUwyaGtaaTh4TlRBMk9USXpPRFEyTURRME5pOHlNREJmTURJd01EQXdNVFl3TURBek5HSmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4NGQ4MDI3YjgxZmVmZmE3Y2IzNmNhNzEyYjAzNmE5MTIwZDQzNGI0ZTVjYjE1ZmRiNjIyOTMxNTQwM2Q0MzY","altText":"200_0200001600034bda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjIyfGltYWdlL2pwZWd8YUdJNUwyaGtaaTh4TlRBMk9USXpPRFEyTURRME5pOHlNREJmTURJd01EQXdNVFl3TURBek5HSmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4NGQ4MDI3YjgxZmVmZmE3Y2IzNmNhNzEyYjAzNmE5MTIwZDQzNGI0ZTVjYjE1ZmRiNjIyOTMxNTQwM2Q0MzY","altText":"200_0200001600034bda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg5NHxpbWFnZS9qcGVnfGFEUTNMMmd4Tmk4eE5UQTJPVEl6TmpjMU5qVXhNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelJpWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJhMzEzYmM3OWUzNjMxOTdjYzk2OTk0ZjZjNmIzMWMzYzZmMGFhZTc1NmJiMDQ4YTM2OTg5NDA4YjRmODRiYw","altText":"2000_0200001600034bda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg5NHxpbWFnZS9qcGVnfGFHTXhMMmcyTnk4eE5UQTJPVEl6TnpBeE9EWTFOQzh4TkRRd1h6QXlNREF3TURFMk1EQXdNelJpWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NDMwM2MxNGU5ZmI0ZWRiOWY0N2I5YTI2OTNlZjUwM2FiZTI0MDgxYjIzOTIwYThjYWU5M2NlNjZjMTE0M2Q2Zg","altText":"1440_0200001600034bda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg5NHxpbWFnZS9qcGVnfGFEVXlMMmcyWmk4eE5UQTJPVEl6TnpJNE1EYzVPQzh4TWpnd1h6QXlNREF3TURFMk1EQXdNelJpWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZTU1ZmIyYjliMDhmMGM2ODlmZjQ0M2Q1ZjI2YTczYjY3OGQ0NjQ3NTIzNDJjZjNlNGQzZTMxZGIzYTI0MzljNQ","altText":"1280_0200001600034bda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg5NHxpbWFnZS9qcGVnfGFESXdMMmczT1M4eE5UQTJPVEl6TnpVME1qazBNaTh4TURJMFh6QXlNREF3TURFMk1EQXdNelJpWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ODJhZjEwMGQ4M2JjMmRlZmNhMmE4MGU4MjRiMmY1ZmYzZDc3OTRkYWE1ZWE3NDBmMGVhYjkzMGI2MTRhMDk3Yw","altText":"1024_0200001600034bda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyNXxpbWFnZS9qcGVnfGFHVm1MMmc0TWk4eE5UQTJPVEl6Tnpnd05UQTROaTgzTmpoZk1ESXdNREF3TVRZd01EQXpOR0prWVRBd01ERXdNR0kyWDBSRkxtcHdad3xiYjA0NmM5OTE5YjA2Yzk2ZjQ1MTA1NjI2YjE3YjY4ZDIzZmE5NTI2NjRlOGQyYjNkZjhkOWMzOTgzOGFhNzU0","altText":"768_0200001600034bda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYyMHxpbWFnZS9qcGVnfGFEZ3hMMmhrTlM4eE5UQTJPVEl6T0RFMk5UVXpOQzgwT0RCZk1ESXdNREF3TVRZd01EQXpOR0prWVRBd01ERXdNR0kyWDBSRkxtcHdad3w5NmY4ZWI2YzZiNmZhZjE2NjdiNGQ1MTNmNTE4ZTZiOTI3NzQ0NjViYjY1ODRiMjIwYWUwNTNjNjkwM2JiNmEw","altText":"480_0200001600034bda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjIyfGltYWdlL2pwZWd8YUdJNUwyaGtaaTh4TlRBMk9USXpPRFEyTURRME5pOHlNREJmTURJd01EQXdNVFl3TURBek5HSmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4NGQ4MDI3YjgxZmVmZmE3Y2IzNmNhNzEyYjAzNmE5MTIwZDQzNGI0ZTVjYjE1ZmRiNjIyOTMxNTQwM2Q0MzY","altText":"200_0200001600034bda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001600034bda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YURka0wyaGpNQzh4TlRBMk9USXpPVEU0TVRNME1pOHhNakJmTURJd01EQXdNVFl3TURBek5HSmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDM4YTI3ZDQ5NjliYTE4ZjY5MDM0NWM5MTY4MmIwZDlhNTcyOWRmMjk3YjMwOGZhNTlhMGI4NTUxNmJiZjU4MmU","altText":"120_0200001600034bda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTE5OTh8aW1hZ2UvanBlZ3xhRFl5TDJnd09DOHhOVEEyT1RJek5qTXpNRFV5Tmd8M2JlNzE5NTM2ZDcwNjg3NWQ1NzdjM2Q2NDE2ZDRiYzEwYTQ2YjE0OGZiZjBmMThjOTE4NjA1YjEzNmQzMDY5ZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001600034bda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdNMkwyaGhaUzh4TlRBM05UUXlOVFU0TXpFek5DOHlNREJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZmNWRkNjlmZjExZjhiNjkyYjk5OWY5MTkwNzE5ZDgyMWIxMjU5ZTY5OGEyY2NmNTdlNGVjODgwNjViYmYwMDM","altText":"200_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdNMkwyaGhaUzh4TlRBM05UUXlOVFU0TXpFek5DOHlNREJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZmNWRkNjlmZjExZjhiNjkyYjk5OWY5MTkwNzE5ZDgyMWIxMjU5ZTY5OGEyY2NmNTdlNGVjODgwNjViYmYwMDM","altText":"200_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWmxMMmcwTkM4eE5UQTNOVFF5TkRVek5EVTFPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg1NmVjZGUwODQ2YTRiOWEwYmZlYzYyNWI3ZjVmMTkyOTEzMGM4ZDcwZGZiYjY5ZjMwNWIyYjMzZGY4MzM1YQ","altText":"2000_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFESmtMMmcwT0M4eE5UQTNOVFF5TkRZMk5UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjUzMTFmYjZhNzQyMWUyNGQ5MWUxNWRiOTcyOGY4MzA4YzBhNjcxOWUwN2Y4OTExMzZjZDc1MjkxODAzMTk2Ng","altText":"1440_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFHWmtMMmcwWlM4eE5UQTNOVFF5TkRnMk1qSXpPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjNjZWU1YTRjNTIxYmY0MTkwMzY3MmM1ZmQwYmExZTA1Zjg3NzdhMmM3NmVmZGQ0NzQ4ZTZlMTFjMmU0Mzc4ZA","altText":"1280_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEWTFMMmcxTWk4eE5UQTNOVFF5TkRrMk1EVTBNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekJtTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OWRjNmVkZWJjNjI4NGYyZGViY2ZjZDcyYjgyYWU2Mjk2OTM2YmI1NjVlMWRkYzM4Y2UxOGY4NmI4NDUxZmYyNw","altText":"1024_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1M3xpbWFnZS9qcGVnfGFEYzNMMmhoTUM4eE5UQTNOVFF5TlRFeU5ETTRNaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNR1l3TlRBd01ERXdNR0kyWDBWT0xtcHdad3xhOTNkODc4MDE5YzgyZWFiMmZlN2M0M2Q1NGY1ZmU1ZDI0ODYxYmMwMjBjM2UyZDA1ODM5YTFkNGYzOWY0MzY5","altText":"768_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNnxpbWFnZS9qcGVnfGFEUTNMMmhoTnk4eE5UQTNOVFF5TlRNeU1EazVNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNR1l3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w4NGEyMTk1ZmFlMjYwNzZhNDIyZWFjNjI5OTBjNGYwZWQ0MGY1MWU0MmY0OTBjNDMyMTEwYTVmYzNjMzliNGYx","altText":"480_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YUdNMkwyaGhaUzh4TlRBM05UUXlOVFU0TXpFek5DOHlNREJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGZmNWRkNjlmZjExZjhiNjkyYjk5OWY5MTkwNzE5ZDgyMWIxMjU5ZTY5OGEyY2NmNTdlNGVjODgwNjViYmYwMDM","altText":"200_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030f05000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTQ4fGltYWdlL2pwZWd8YUdWbUwyaG1PQzh4TlRBM05UUXlOakEwTVRnNE5pOHhNakJmTURJd01EQXdNR1l3TURBek1HWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDlmY2MxMDMzYWQ0ZTkyYjA2MzNmNzNjN2E5MzQyMmNlNGI1NDAxN2Y5MGFkNTZkOTdmZDAzYzRiNGM2MGM0YTU","altText":"120_0200000f00030f05000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzYwNDd8aW1hZ2UvanBlZ3xhR05tTDJnek15OHhOVEEzTlRReU5EQTNOVGd3Tmd8ZDk4OTczMWJkN2FmNGRkZmYxYjU4MWZiMmFjNjk5MGJlODBhZjk5ZTBlNmU4MmI3MDA0ZmMzODUzZGYzYWU3YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030f05000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001600035849000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjIxNHxpbWFnZS9qcGVnfGFEQTNMMmc1T0M4eE5UQTNNRGMyTkRJek5qZ3pNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelU0TkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWYyZDFlMjZkMDVmZTkzMTU1ZjlhYmNjZDRlMGM4ZjFlYmRiOWFlNjFjOGQ3ZDZlOTI2Zjc5ZDcxZjNmMA","altText":"2000_0200001600035849000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001600035849000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001600035849000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjIxNHxpbWFnZS9qcGVnfGFEQTNMMmc1T0M4eE5UQTNNRGMyTkRJek5qZ3pNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelU0TkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWYyZDFlMjZkMDVmZTkzMTU1ZjlhYmNjZDRlMGM4ZjFlYmRiOWFlNjFjOGQ3ZDZlOTI2Zjc5ZDcxZjNmMA","altText":"2000_0200001600035849000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001600035849000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001600035849000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjIxNHxpbWFnZS9qcGVnfGFEQTNMMmc1T0M4eE5UQTNNRGMyTkRJek5qZ3pNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelU0TkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWYyZDFlMjZkMDVmZTkzMTU1ZjlhYmNjZDRlMGM4ZjFlYmRiOWFlNjFjOGQ3ZDZlOTI2Zjc5ZDcxZjNmMA","altText":"2000_0200001600035849000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001600035849000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001600035849000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI2fGltYWdlL2pwZWd8YURBMkwyZ3laUzh4TlRBM01EYzJOVEkxTWpZek9DOHlNREJmTURJd01EQXdNVFl3TURBek5UZzBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxNTAzMDZjOGMxNGI0YzdkOGZmNTk0NTQ3ODJiMThiMWQwYmE2NjQ2MGNiN2U4OTAwYzNhMmE5ZTU3NzBmNWI","altText":"200_0200001600035849000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001600035849000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001600035849000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI2fGltYWdlL2pwZWd8YURBMkwyZ3laUzh4TlRBM01EYzJOVEkxTWpZek9DOHlNREJmTURJd01EQXdNVFl3TURBek5UZzBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxNTAzMDZjOGMxNGI0YzdkOGZmNTk0NTQ3ODJiMThiMWQwYmE2NjQ2MGNiN2U4OTAwYzNhMmE5ZTU3NzBmNWI","altText":"200_0200001600035849000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001600035849000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001600035849000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjIxNHxpbWFnZS9qcGVnfGFEQTNMMmc1T0M4eE5UQTNNRGMyTkRJek5qZ3pNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelU0TkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWYyZDFlMjZkMDVmZTkzMTU1ZjlhYmNjZDRlMGM4ZjFlYmRiOWFlNjFjOGQ3ZDZlOTI2Zjc5ZDcxZjNmMA","altText":"2000_0200001600035849000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001600035849000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001600035849000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjIxNHxpbWFnZS9qcGVnfGFEUTRMMmc1TkM4eE5UQTNNRGMyTkRNMk56a3dNaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNelU0TkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NjU2N2U5YmM0NTE3OTJjNjMxOTU4MjRjMjY5YzViMjhmODA0MTg3N2ZhYzI4NGU5ZmI2ZjEzYmE2YzZkZDdkMw","altText":"1440_0200001600035849000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001600035849000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001600035849000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjIxNHxpbWFnZS9qcGVnfGFETTJMMmc1TVM4eE5UQTNNRGMyTkRRek16UXpPQzh4TWpnd1h6QXlNREF3TURFMk1EQXdNelU0TkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjYxZjAwOGNlZTI3ODc2ZmE3ZWRmM2Y4ZmVhMDA2ZWFmNGFkYTQwZTkyZjBjYWUyMjRmYzRhODBlOGRlZTkwNQ","altText":"1280_0200001600035849000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001600035849000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001600035849000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjIxNHxpbWFnZS9qcGVnfGFESXdMMmc0WkM4eE5UQTNNRGMyTkRVNU56STNPQzh4TURJMFh6QXlNREF3TURFMk1EQXdNelU0TkRrd01EQXhNREJpTmw5RVJTNXFjR2N8MDYxM2NiOTNkNWEwOThkYzMxZDQwM2I5OWE2ZjIxM2Y5NTFmZTAxYTkxYWFkYjI0ZTI0NTU4OTlkZGU2NTQxNQ","altText":"1024_0200001600035849000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001600035849000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001600035849000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjIzOHxpbWFnZS9qcGVnfGFEVXdMMmc0Tmk4eE5UQTNNRGMyTkRjNU16ZzROaTgzTmpoZk1ESXdNREF3TVRZd01EQXpOVGcwT1RBd01ERXdNR0kyWDBSRkxtcHdad3xiYzY1ZjU3OWUzNDhjZjFmMTc2MWI2MWVjMjkxZDI2ZjZlZDNiODc2YTk0ZmRhNzZiMWRiZDNjMjFjZDkyYTY5","altText":"768_0200001600035849000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001600035849000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001600035849000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk3NnxpbWFnZS9qcGVnfGFEZ3dMMmczWmk4eE5UQTNNRGMyTkRrNU1EUTVOQzgwT0RCZk1ESXdNREF3TVRZd01EQXpOVGcwT1RBd01ERXdNR0kyWDBSRkxtcHdad3wyYzJlODM1OWE5YTdjNWJiMjhkNzY3Y2Y5NTlhMzNiZWZhNGU1ZmUxNzhjNzQyNDk1YTAxMDRhNGJhZWU2ODhl","altText":"480_0200001600035849000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001600035849000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001600035849000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI2fGltYWdlL2pwZWd8YURBMkwyZ3laUzh4TlRBM01EYzJOVEkxTWpZek9DOHlNREJmTURJd01EQXdNVFl3TURBek5UZzBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxNTAzMDZjOGMxNGI0YzdkOGZmNTk0NTQ3ODJiMThiMWQwYmE2NjQ2MGNiN2U4OTAwYzNhMmE5ZTU3NzBmNWI","altText":"200_0200001600035849000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001600035849000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001600035849000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzMwfGltYWdlL2pwZWd8YUdVNUwyZ3hOUzh4TlRBM01EYzJOVGszTXpVek5DOHhNakJmTURJd01EQXdNVFl3TURBek5UZzBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDgzZTkxYWIzYmE0NjdhZTJiYWFiM2VlN2M0NWVjMjE1YmIxYjk2ZDkzOWExNzY4NzczZDk3MWM1NWNiN2QzNWI","altText":"120_0200001600035849000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001600035849000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTkyMzB8aW1hZ2UvanBlZ3xhREJsTDJobU55OHhOVEEzTURjMk16VTRNVFEzTUF8OTA5Y2RlMzkzYWZlZTIxZDdkNjE1NGU1NGYwY2ViMGRkMzE1MjBhZmZiY2VjMjJhNTFiYTNlOGViY2FlMTg3OA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001600035849000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pcb-connection"},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"805-167","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-push-buttons/p/805-167","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","805-167"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143388719","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":20.0,"numberPackageUnits":80.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 17-pole; Push-in CAGE CLAMP®; with test port; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60283481","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 805-167
PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 17-pole; Push-in CAGE CLAMP®; with test port; gray