Item no. 2086-1211/997-607
THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 11-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; black
Dimensions in mm
L = (pole no. – 1) x pin spacing + 4.2 mm
L = (pole no. – 1) x pin spacing + 4.2 mm
Dimensions in mm
W = Tape width
R = Feed direction
Pole number 3, 5: Z = 13.95 mm
Pole number 4: Z = 12.2 mm
Pole number 6, 8, 10, 12: Z = 26.2 mm
Pole number 7, 9, 11: Z = 24.45 mm
W = Tape width
R = Feed direction
Pole number 3, 5: Z = 13.95 mm
Pole number 4: Z = 12.2 mm
Pole number 6, 8, 10, 12: Z = 26.2 mm
Pole number 7, 9, 11: Z = 24.45 mm