Item no. 2585-343

Relay module; Nominal input voltage: 12 VDC; 4 changeover contacts; Limiting continuous current: 5 A; with manual operation; Set of relay socket and elementary relay; Yellow status indicator; Module width: 31 mm