Item no. 704-5004

Interface module for system wiring; Pluggable connector per DIN 41651; Male connector; 20-pole; 16-channel relay output; 1 changeover contact; Double-deck PCB terminal blocks; in mounting carrier; 2,50 mm²

Stock item

Note:


Independent of the relay used, the maximum continuous current is 5A per channel.

Product details

Details
Electrical Data
Inputs/outputs 16-channel relay output
Nominal operating voltage DC 24 V
Operating voltage range ±10 %
Number of changeover/switchover contacts 1
Limiting continuous current 5 A
Making capacity 2 ms 16 A
Switching voltage (max.) AC 250 V; DC 48 V
Switching power (resistive) (max.) AC 1250 VA; DC 50 W
Mechanical life 30 x 106 switching operations
Status indicator Green LED (channel)
Yellow LED (power supply)
Internal fuse Supply: 1 A; Relay output: -
WAGO Basic Relay 788-154
Safety and protection:
Rated voltage 50 V
Rated surge voltage 0.8 kV
Pollution degree 2
Dielectric strength, control/load circuit (AC, 1 min) 3 kVrms
Dielectric strength, load/load circuit (AC, 1 min) 1 kVrms
Connection data
Connection type (1) System
Pole No. 20
Pluggable connectors DIN 41651 male connector
Mating direction Vertical
Connection type 2 Field
Pole number 2 64
Design 2 PCB terminal blocks (double-deck)
Connection technology 2 CAGE CLAMP®
WAGO Connector 2 WAGO 736 Series
Solid conductor 2 0,08 … 2,5 mm² / 28 … 12 AWG
Fine-stranded conductor 2 0,08 … 2,5 mm² / 28 … 12 AWG
Strip length 2 5 … 6 mm / 0.2 … 0.24 inch
Connection type (3) Supply
Pole number 3 4
Design 3 PCB terminal blocks (double-row)
Connection technology 3 CAGE CLAMP®
WAGO Connector 3 WAGO 736 Series
Solid conductor 3 0,08 … 2,5 mm² / 28 … 12 AWG
Fine-stranded conductor (3) 0,08 … 2,5 mm² / 28 … 12 AWG
Strip length 3 5 … 6 mm / 0.2 … 0.24 inch
Note (conductor cross-section) 12 AWG: THHN, THWN
Geometrical Data
Width 180 mm / 7.087 inch
Height from upper-edge of DIN-rail 50 mm / 1.969 inch
Depth 105 mm / 4.134 inch
Mechanical data
Mounting type DIN-35 rail
Housing design Mounting carrier
Material Data
Contact material (relay) AgNi 90/10
Weight 550 g
Environmental Requirements
Surrounding air temperature (operation) -25 … 50 °C
Surrounding air temperature (storage) -40 … 70 °C
Relative humidity ≤ 85% (non-condensing)
Commercial data
Product Group 30 ()
Packaging type BOX
Country of origin FR
GTIN 4045454980108
Customs Tariff No. 85364900990
Downloads
CAD/CAE-Data
CAE data
EPLAN Data Portal 704-5004
WSCAD Universe 704-5004
Compatible products
General accessories
Item no.: 788-154
Basic relay; Nominal input voltage: 24 VDC; 1 changeover contact; Limiting continuous current: 16 A; Module width: 13 mm; Module height: 15 mm
Relay and Optocoupler Modules > Item no. 788-154
Basic relay; Nominal input voltage: 24 VDC; 1 changeover contact; Limiting continuous current: 16 A; Module width: 13 mm; Module height: 15 mm
PU (SPU): 20 (1) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
20
Marking accessories
Cables and pluggable connectors
Installation Notes
1 Image
Conductor termination
Connection of conductor – Operating tool actuation parallel to conductor entry.
Read more ...
2 Images
Installation

Assembly of a module on the carrier rail

Read more ...