Item no. 706-3057/300-200

System cable; for Schneider TSX; 16 digital inputs or outputs; Length: 2 m; Conductor cross-section: 0.14 mm²

Stock item

Short description:

WAGO's Interface Cables provide fast and easy connection of WAGO I/O Modules equipped with 20-pole pluggable connector (750‐1400, ‐1402, ‐1500, ‐1501, ‐1502) to appropriate interface or relay modules (16‐channel) featuring a 20-pole pluggable connector.

The cables are available in 1-, 2- and 3-meter lengths; each has one 20-pole pluggable connector at both ends.


Note:
When using more than 10 wires, the maximum current per wire must be reduced to 0.7 A.

Product details

Details
Electrical Data
Inputs/outputs 16 digital inputs or outputs
Operating voltage ≤ DC 35 V
Current per wire (max.) 1 A
Safety and protection:
Protection type IP20
Connection data
Connection type (1) System
Pole No. 20
Pluggable connectors Pluggable connector per DIN 41651; female connector
Connection type 2 System
Pole number 2 20
Connector 2 DIN 41651 female connector
Cable type LiYY
Wire cross-section 0.14 mm²
Color code per DIN VDE 47100
Geometrical Data
Cable length 2 m
Material Data
Weight 161 g
Environmental Requirements
Surrounding air temperature (operation) -25 … 70 °C
Commercial data
Product Group 30 ()
Packaging type 0
Country of origin FR
GTIN 4045454873776
Customs Tariff No. 85444290900
Downloads
CAD/CAE-Data
CAE data
WSCAD Universe 706-3057/300-200
Compatible products
Interface module
Item no.: 289-614
Interface module; Pluggable connector per DIN 41651; 20-pole; Triple-deck PCB terminal blocks; in mounting carrier; 2,50 mm²
Interface Modules > Item no. 289-614
Interface module; Pluggable connector per DIN 41651; 20-pole; Triple-deck PCB terminal blocks; in mounting carrier; 2,50 mm²
PU (SPU): 5 (1) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
5
Item no.: 704-2004
Interface module for system wiring; Pluggable connector per DIN 41651; Male connector; 20-pole; 16-channel digital input or output; 1-wire connection; in mounting carrier
Interface module > Item no. 704-2004
Interface module for system wiring; Pluggable connector per DIN 41651; Male connector; 20-pole; 16-channel digital input or output; 1-wire connection; in mounting carrier
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no.: 704-2024
Interface module for system wiring; Pluggable connector per DIN 41651; Male connector; 20-pole; 16-channel digital input or output; 2-wire connection; in mounting carrier
System Cables > Item no. 704-2024
Interface module for system wiring; Pluggable connector per DIN 41651; Male connector; 20-pole; 16-channel digital input or output; 2-wire connection; in mounting carrier
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1