News October 11, 2018
3-Phase Power Transducer for Measurements in the Three-Phase Supply Network

Within control cabinets, WAGO's new 3-phase power transducer directly measures all parameters in a three-phase electrical supply network. In addition to energy consumption, it is also possible to reliably detect network feedback, such as that from power electronics.

Neatly packaged in a 72 mm wide DIN-rail-mount enclosure, the WAGO 3-Phase Power Transducer measures voltage directly via the connections for the three phases L1, L2 and L3, as well as the neutral conductor N. Current measurement via Rogowski coils is possible as an alternative. All relevant network parameters are determined through these measurements; beyond voltages and currents, these parameters include reactive, apparent and effective power, energy consumption, power factor, phase angle, and mains frequency. Since the current is also measured in the neutral conductor, short circuits can also be detected.

Integrated Communication and Data Logging

A Modbus RTU interface is available for transferring measured values to a higher-level controller. A PC with interface configuration software can be connected via a serial interface. This software also allows visualization of measured values during operation. With the integrated microSD memory card slot, which is also suitable for microSDHC memory cards up to 32 GB, the device can be used as a data logger.

Anticipated availability: February 2019

At a Glance:

  • Measurement via current transformers or Rogowski coils

  • Operation as data logger via microSD card slot

  • Configuration and visualization during operation

  • DIN-rail mounting saves space

  • Integrated Modbus® interface

WAGO Product Consulting:
We will gladly answer your questions.

International Sales

Mon-Thu 8 am - 5 pm CET, Fri 8 am - 4 pm CET

Additional service offerings:

Your Shopping Cart

Added to shopping cart.
Go to the shopping cart Request offer Continue shopping.

Are you sure?

Fast Entry

Please enter an exact item number (e.g., 2002-1201) and confirm your entry with the “Enter” key. Use the “Tab” key to navigate between the columns.
Order quantity: Max. {0}
PU (SPU): pcs
Please wait ...
Change Country

You are leaving the currently selected country website and will be logged out. Your user account only applies to one country. Your newly selected country website has other contacts and may have different content and functions.

Orderlist with csv Import

Import your order list file in the following format:
  • Only CSV or TXT files
  • One position per line
  • Field separation: comma (,) or semicolon (;)
  • Composition: [article number]separator[quantity]
  • e.g. 222-413,500

Add from orderlist

Copy your order list to the text box in the following format:
  • One position per line
  • Field separation: comma (,) or semicolon (;) or tabulator
  • Composition: [Article number]Separator[Quantity]
  • No spaces
  • e.g. 222-413,500

Copy watchlist

Please enter a unique name for the new watch list. Then all noted products, downloads and pages are copied to the new watch list.