A new module for pulse width modulation (PWM) offers greater flexibility and allows more applications.
The new 4-channel pulse width modulation module for the WAGO I/O System 750 is only 12 mm wide, but can control up to four channels and switch between five operating modes. That opens up more possible applications – especially for instrument and control engineering users – saves space and reduces costs. The module also offers a current carrying capacity of 0.2 A per channel, which can be increased to 0.4 A through parallel connection, and a switching frequency up to 20 kHz. Flexible switching between operating modes is possible, for instance between a variable duty cycle and variable frequency. That way, the same module can be used for different kinds of PWM control. For example, in heating control, the new PWM module allows precise readjustment instead of just two-point control. As an XTR version for extreme environments (750-677/040-000), the module can also meet more challenging requirements, such as extreme temperature resistance, increased dielectric strength and high vibration and shock resistance.
The Benefits for You:
- Four channels in a width of only 12 mm (0.472 inch)
- Current carrying capacity up to 0.2 A per channel; switching frequency up to 20 kHz
- Adjustable operating modes for a wide variety of applications
Item Numbers: 750-677 and 750-677/040-000 (XTR version)
Available: December 2021