News April 18, 2018
Always Have the Right Solution

WAGO TOPJOB® S Rail-Mount Terminal Blocks Now with Push-Buttons or Levers – At the Hanover Industrial Fair (HMI), WAGO will debut two new ways to wire with the proven TOPJOB® S Rail-Mount Terminal Block family: Levers and push-buttons. These new variants complement the venerable TOPJOB® S Rail-Mount Terminal Blocks with operating slots to offer the right solution for every application.

The clamping point of the new WAGO TOPJOB® S Rail-Mount Terminal Blocks with push-buttons is opened with any hand tool. The orange push-button allows the actuator to be clearly and quickly distinguished from the conductor entry. WAGO's new through terminal blocks with push-buttons are available for a cross-section range of 0.14 to 25 mm² (22–4 AWG). They are available as 2-, 3- or even 4-conductor models.  

For WAGO TOPJOB® S Rail-Mount Terminal Blocks with levers, the clamping point may be hand-opened and -closed via lever. The lever remains open, clearly marking the clamping point and freeing hands to connect difficult-to-bend conductors with large cross sections. The rail-mount terminal blocks with levers will initially be available in the nominal cross-sections of 2.5 mm² (14 AWG), 6 mm² (10 AWG) and 16 mm² (8 AWG). They are available in 2- or 3-conductor variants. The field side of is equipped with a lever; a push-button or operating slot is available for internal wiring.
 
All WAGO TOPJOB® S Rail-Mount Terminal Blocks feature push-in connection technology whether equipped with an operating slot, push-button or lever. This technology allows fine-stranded conductors with gas-tight, crimped ferrules and a cross-section of 0.75 mm² (18 AWG) to be directly plugged into the unit in addition to solid conductors. In addition, the popular marking system and the multifunctional range of jumpers for WAGO TOPJOB® S Rail-Mount Terminal Blocks can also be used.

At a glance

  • The right variant for any application

  • Solid, stranded and fine-stranded conductors can be simply pushed into the unit

  • Popular TOPJOB® S Jumpers and

  • WAGO's fastest marking system can be used for all variants

Rail-Mount Terminal Blocks TOPJOB® S:
We will gladly answer your questions.

International Sales

Mon-Thu 8 am - 5 pm CET, Fri 8 am - 4 pm CET