For Worldwide Use: Field-Wiring Terminal Blocks

Whether Europe, the USA or Asia, WAGO's Field-Wiring Terminal Blocks fulfill country-specific requirements for secure, safe and simple device connection around the world.

Your benefits:

  • Comprehensive range of field-wiring terminal blocks
  • Wide conductor range: 0.5 … 4 mm2 (20–12 AWG)
  • Terminate solid, stranded and fine-stranded conductors
  • Support various mounting options

Product overview

Our products from the field of power supply terminals

294 Series

WAGO's 294 Series accommodates all conductor types up to 2.5 mm2 (12 AWG) and is ideal for heating, air conditioning and pump systems. The specialty Linect® Field-Wiring Terminal Block is ideally suited for universal lighting connections.

Advantages:

  • Max. conductor size: 2.5 mm2 (12 AWG)
  • For solid, stranded and fine-stranded conductors
  • Push-buttons: single side
  • PSE-Jet certified

netztanschlussklemme_Serie294_2000x2000px.jpg

272 Series

WAGO's 272 Series is especially suited for connecting solid conductors up to 2.5 mm2 (12 AWG).

Advantages:

  • Max. conductor size: 2.5 mm2 (12 AWG)
  • For solid conductors
  • Push-buttons: single side, on both sides and without push-buttons
  • UL certified

netztanschlussklemme_Serie272_2000x2000px.jpg

862 Series

WAGO's 862 Series is ideal for connecting up to four conductors sized 0.5 to 4 mm2 (20–12 AWG) per potential.

Advantages:

  • Max. conductor size: 4 mm2 (12 AWG)
  • For solid, stranded and fine-stranded conductors
  • Push-buttons: on both sides
  • PSE-Jet certified
  • UL certified
netztanschlussklemme_Serie862_2000x2000px.jpg

Discover Products

All Products

Discover the diversity of WAGO's field-wiring terminal blocks.

alle-produkte_netzanschlussklemmen_2000x1125_o.jpg

This May Also Interest You

Matching topics and products

Lighting Technology

From connection technology for LED modules and drivers, through lighting connection and up to lighting management, WAGO has the experience and solutions so you can implement lighting efficiently and effectively.

wago_brancheneinstiege_lighting_wglow_2000x1500.jpg

Installation Terminal Blocks for Triple the Savings

Easily save time and money in the distribution box or junction box – made possible by the compact footprint of WAGO's installation terminal blocks.

buehne_installationsklemmen_2000x1500.jpg

Our Products in Use

Building Technology

Whether lighting and room management or solutions for heating, ventilation or air conditioning, WAGO is an innovative partner with the right products to save you time, money and energy.

brancheneinstieg_gebaeudetechnik_2000x1500.jpg
Building Technology