This item has been discontinued and as of 15/12/2019, can no longer be delivered.
Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no. 750-330

BACnet/IP Fieldbus Coupler; light gray

This item has been discontinued and as of 15/12/2019, can no longer be delivered.
Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
This item has been discontinued and as of 15/12/2019, can no longer be delivered.

Description

Note:
For this item, a successor is available: 750-332

The 750‐330 BACnet/IP Fieldbus Coupler connects the modular WAGO-I/O-SYSTEM to the BACnet protocol and supports the B‐BC BACnet device profile per DIN EN ISO 16484‐5. The coupler communicates with other BACnet devices via BACnet/IP.


For each channel, appropriate BACnet objects are generated automatically for the digital and analog I/O modules that are connected to the fieldbus coupler (native server). The use of function, technology, and communication modules is not supported by the device.


Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology. This eliminates additional network devices, such as switches or hubs.


The coupler is designed for fieldbus communication in both BACnet/IP and MODBUS networks.


An integrated Webserver provides user configuration options, while displaying coupler’s status information.


The 750-330 is equipped with a removable memory card slot. A memory card can be used to transfer device parameters or files (e.g., boot files) from one coupler to another. The memory card can be accessed via FTP and be used as an additional drive.


The maximum number of supported BACnet objects is 256.

BACnet networks are configured and commissioned using the Windows software WAGO BACnet Configurator.

Product details

Details

Technical Data

Communication BACnet/IP
Modbus (TCP, UDP)
Ethernet
Ethernet protocol HTTPS
BootP
DHCP
DNS
FTP
SNMP
Device-specific BACnet device profile: B-BC (BACnet Building Controller); BACnet revision: 1.12
Baud rate 10/100 Mbit/s
Transmission medium Twisted Pair S-UTP; 100 Ω; Cat. 5; Line length (max.): 100 m
Transmission performance Class D acc. to EN 50173
Type of memory card SD and SDHC up to 32 GB (All guaranteed properties are only valid in connection with the WAGO 758-879/000-001 memory card.)
Memory card slot Push-push mechanism, sealable cover lid
Internal memory (flash) 4.5 MB
Number of modules per node max. 99
Number of I/O modules without bus extension max. 64
System supply voltage DC 24 V(-25 … +30 %); via wiring level (CAGE CLAMP® connection)
Current consumption, system supply (5 V) 450 mA
Total current for system supply 1700 mA
Field supply voltage DC 24 V (-25 … +30 %); via power jumper contacts
Input current typ. at rated load (24 V) 500 mA
Efficiency of the power supply (typ.) at nominal load (24 V) 90 %
Isolation 500 V system/supply
Number of outgoing power jumper contacts 3
Current carrying capacity of the power jumper contacts 10 A

Connection data

Connection technology: communication/fieldbus BACnet/IP: 2 x RJ-45; Modbus TCP/UDP: 2 x RJ-45
Connection technology: field supply 6 x CAGE CLAMP®
Connection technology: system supply 2 x CAGE CLAMP®
Connection technology: Device configuration 1 x 4-pole male connector
Connection type (1) System/field supply
Solid conductor 0.08 … 2.5 mm² / 28 … 14 AWG
Fine-stranded conductor 0.08 … 2.5 mm² / 28 … 14 AWG
Strip length 8 … 9 mm / 0.31 … 0.35 inch

Geometrical Data

Width 61.5 mm / 2.421 inch
Height 71.9 mm / 2.831 inch
Height from upper-edge of DIN-35 rail 64.7 mm / 2.547 inch
Depth 100 mm / 3.937 inch

Mechanical data

Type of mounting DIN-35 rail

Material Data

Color light gray
Housing material Polycarbonate, polyamide 6.6
Weight 161.661 g
Conformity marking CE

Environmental Requirements

Surrounding air (operating) temperature 0 … 55 °C
Surrounding air (storage) temperature -40 … 85 °C
Protection class IP20
Degree of pollution (5) 2 per IEC 61131-2
Operating altitude 0 … 2000 m
Mounting position horizontal (standing/lying) or vertical
Relative air humidity (no condensation) 95 %
Vibration resistance acc. to IEC 60068-2-6
Shock resistance 15g per IEC 60068-2-27
EMC immunity to interference acc. to EN 61000-6-2
EMC emission of interference acc. to EN 61000-6-3
Exposure to pollutants Per IEC 60068-2-42 and IEC 60068-2-43
Permissible H2S contaminant concentration at a relative humidity 75 % 10 ppm
Permissible SO2 contaminant concentration at a relative humidity 75 % 25 ppm

Commercial data

Country of origin DE
GTIN 4055143586085
Customs Tariff No. 85176200000

Approvals / Certificates

Radio-Approvals

Approval
Additional Approval Text
Certificate name
Approval: KC
National Radio Research Agency
Additional Approval Text Article 58-2, Clause 3
Certificate name: MSIP-REM-W43-FBC750

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Approval: KC
National Radio Research Agency
Additional Approval Text Article 58-2, Clause 3
Certificate name: MSIP-REM-W43-FBC750

Ship Approvals

Approval
Additional Approval Text
Certificate name
Approval: BACnet
WSP Cert
Additional Approval Text -
Certificate name: BTL Listing 30378

Downloads

Documentation

Additional Information

System Description

Overview on WAGO-I/O-SYSTEM 750 approvals
pdf (780.2 kB)
750/753 Series I/O-System ‒ General Product Information
pdf (1.7 MB)

Compatibility Information

750-330 BACnet Testing Laboratories Product Listing
pdf (83.6 kB)
750-330 BACnet Conformance Certificate
pdf (1.9 MB)

CAD/CAE - Smart Data

EPLAN

EPLAN Data Portal

Compatible products

Carrier rail

Item no.: 210-112
Steel carrier rail; 35 x 7.5 mm; 1 mm thick; 2 m long; slotted; according to EN 60715; "Hole width 25 mm
Accessories > Item no. 210-112

Steel carrier rail

PU (SPU): 10 (1) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
10
Item no.: 210-113
Steel carrier rail; 35 x 7.5 mm; 1 mm thick; 2 m long; unslotted; according to EN 60715
Accessories > Item no. 210-113

Steel carrier rail

PU (SPU): 10 (1) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
10
Item no.: 210-114
Steel carrier rail; 35 x 15 mm; 1.5 mm thick; 2 m long; unslotted; similar to EN 60715
Accessories > Item no. 210-114

Steel carrier rail

PU (SPU): 10 (1) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
10

General accessories

Marking accessories

Shield termination

System housing

Product family

750/753 Series I/O-System