The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no. 761-110

TO-PASS® Compact; 4-channel digital input; Fault indicator; Telecontrol

Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

Description



Compact telecontrol module provides fault detection/indication and monitoring of machines and installations over a GSM network. The module can be used in many countries via an integrated quad-band GSM modem. Messages are sent via SMS, e-mail, fax or phone call. Switching of outputs is performed via SMS.

The module is equipped with 4 digital inputs and 4 digital outputs, including an integrated GSM modem. Ideal for applications in distributed stations for temperatures ranging from -20°C to +70°C. Ability to mount on DIN rail and intuitive user software make unit easy to use. Operating voltage ranges from +10 to +30 VDC.

Specialty functions:

  • Acknowledgment: Any fault message
  • Stand-by: Automatic remote switching of stand-by service
  • Remote parameterization: Programming and remote control conveniently performed from the office

Product details

Details

Technical Data

Services SMS (bidirectional)
Email
Fax
RDT selection connection (CSD),
Wireless technology Mobile communications
Frequency band GSM quad-band
Number of digital inputs 4
Number of digital outputs 4
Input characteristic Type 3
Input current per channel for signal (1) max. 2.9 mA
Output switching design Contacts
Output current per channel 0.5 A
Output current short-circuit-protected
Voltage range for signal (0) 0 … 5 VDC
Voltage range for signal (1) 7 … 30 VDC
SIM-Kartentyp Mini-SIM
Number of receivers 4 (PC, SMS, e-mail, phone, fax)
Self consumption 20 mA (closed current); 500 mA (current during transmission)
Supply voltage DC 10 … 30 V
Indicators LED (Com, Busy, Run) green: Communication status, GSM modem, module

Connection data

Connection technology: communication/fieldbus 1 x D-Sub 9 socket
Connection technology: In-/Outputs 8 x 250 Series Terminal Blocks with PUSH WIRE® connection
Anschlusstechnik: Versorgung 6 x Klemmen der Serie 250 mit Steckklemmanschluss
Connection technology: Antenna 1 x SMA socket
Solid conductor 0.5 … 1.5 mm² / 22 … 14 AWG
Fine-stranded conductor 0.5 … 1.5 mm² / 22 … 14 AWG
Strip length 9 … 10 mm / 0.35 … 0.39 inch

Geometrical Data

Width 109 mm / 4.291 inch
Height from upper-edge of DIN-35 rail 78 mm / 3.071 inch
Depth 105 mm / 4.134 inch

Mechanical data

Type of mounting DIN-35 rail

Material Data

Weight 407 g

Environmental Requirements

Surrounding air (operating) temperature -20 … 70 °C
Surrounding air (storage) temperature -40 … 85 °C
Protection class IP20
Vibration resistance 4g per IEC 60068-2-6
Shock resistance 15g per IEC 60068-2-27
EMC immunity to interference acc. to EN 61000-6-2
EMC emission of interference acc. to EN 61000-6-3

Commercial data

Product Group 27 (Special components I/O)
Country of origin DE
GTIN 4050821079743
Customs Tariff No. 85389091890

Downloads

Documentation

Engineering-Software

Configuration and Commissioning Software

Compatible products

General accessories

Item no.: 758-961
Self-adhesive antenna; with 2.5m cable and SMA straight plug; GSM/UMTS/LTE/Bluetooth®/WLAN; 699-960, 1710-2690 MHz
Accessories > Item no. 758-961

Self-adhesive antenna

PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no.: 758-962
Theft-proof antenna; with 1m cable and SMA straight plug; GSM/ UMTS/ BT/ WLAN; 850/ 900/ 1800/ 1900/ 2100/ 2400 MHz
Accessories > Item no. 758-962

Theft-proof antenna

PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no.: 758-963
Rod antenna; with 1m cable and SMA straight plug; GSM UMTS; 850/ 900/ 1800/ 1900/ 2100 MHz
Accessories > Item no. 758-963

Rod antenna

PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1