[{"url":"/products","name":"Products","linkClass":null,"categoryCode":null},{"url":"/interface-electronic","name":"Interface Electronics","linkClass":null,"categoryCode":null},{"url":"/interface-electronic/discover-overvoltage-protection-specialty-electronics","name":"Overvoltage Protection","linkClass":null,"categoryCode":null},{"url":"/interface-electronic/discover-overvoltage-protection-specialty-electronics/electronic-circuit-breakers","name":"ECBs","linkClass":null,"categoryCode":null},{"url":"/interface-electronic/discover-overvoltage-protection-specialty-electronics/electronic-circuit-breakers/multi-channel-ecb","name":"Multi-Channel Electronic Circuit Breakers (ECBs) ","linkClass":"active","categoryCode":null}]
Multi-Channel Electronic Circuit Breakers (ECBs)
The multi-channel ECBs are available in 2-, 4- and 8-channel versions. These circuit breakers provide reliable protection against overload and short circuits. With a compact 32 mm (1.26 inch) width, they offer high channel density while saving space in the control cabinet. In addition, the connectors are protected against mismating and allow for pre-wiring, significantly reducing installation time. Digital inputs and outputs enable collective signaling in the event of a trip and centralized reset of all tripped channels.
Key Benefits
- Wide range of variants: 2-, 4-, or 8-channel circuit breakers; versions with active current limiting (2-channel models)
- Precise protection against overload and short circuit: Reliable tripping behavior, even with small conductor cross-sections; compliant with EN 60204-1 by reliably disconnecting ground faults within 5 seconds
- Space-saving design: Compact housing: Only 32 mm (1.26 inch) wide for 4- or 8-channel versions; front-entry wiring with pluggable spring pressure connection technology saves space
- Easy wiring: Fast and secure front-entry wiring using pluggable connectors with mismating protection via CAGE CLAMP® technology
- Flexible configuration: Channel-specific tripping current selection: 0.5 ... 10 A (up to 16 A in parallel operation); module-level configuration of signaling behavior
- Signaling: Collective signal output (e.g., to indicate if any channel has tripped due to overcurrent); individual channel status via integrated multicolor LED
Digital Signaling (DI/DO)
- The digital input (DI) serves as a remote input for collectively resetting all tripped channels.
- The digital output (DO) provides a collective signal indicating whether any channel has tripped due to overcurrent.
- Simple collective signaling is enabled via push-in type jumper bars.
Additional service offerings: