[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[{"url":"/products","name":"Products","linkClass":null,"categoryCode":null},{"url":"/interface-electronic","name":"Interface Electronics","linkClass":null,"categoryCode":null},{"url":"/interface-electronic/discover-power-supply-systems","name":"Power Supply Systems","linkClass":null,"categoryCode":null},{"url":"/interface-electronic/discover-power-supply-systems/uninterruptible-power-supply","name":"Uninterruptible Power Supply","linkClass":null,"categoryCode":null},{"url":"/interface-electronic/discover-power-supply-systems/uninterruptible-power-supply/ups","name":"Uninterruptible Power Supplies (UPS)","linkClass":"active","categoryCode":null}]
MM-521960_3d_group_pictures_USV_01_01_C1_2000x1125.jpg

Uninterruptible Power Supplies (UPS)

In the event of short-term power outages, WAGO's Uninterruptible Power Supplies (UPS) bridge instabilities and keep your system running safely. For longer outages, critical processes can be safely maintained using our UPS solutions to prevent unwanted impacts and data loss. The required buffer or bridging time, and thus the design of the uninterruptible power supplies, depends on the connected load and is determined before installation. This will dictate the type and size of the energy storage.

Discover our Uninterruptible Power Supplies (UPS)

UPS with Capacitive Storage (Supercapacitors)

The capacitive uninterruptible power supplies are suitable as base devices for critical applications and high system availability, such as interconnected industrial systems in the automotive sector or in intralogistics, as well as for high-current applications with short buffer times.

Key Benefits:

  • Long lifespan and maintenance-free operation, even in high and low temperature ranges
  • Ideal for short to medium bridging times up to 10.04 Wh
  • Regulated output voltage during backup operation with a short charging cycle

UPS with LiFePO4 Storage

UPS systems with LiFePO4 storage offer extended buffer times of up to 33 Wh, combining high energy and power density with a lightweight design. A key advantage is their exceptional cycle resistance, eliminating the need for device intervention or early storage unit replacement. Additionally, minimal maintenance requirements help keep operating costs low.

Key Benefits:

  • Extended buffer times for longer supply periods due to large energy storage capacity (up to 33 Wh)
  • Significant space and weight advantages over other storage technologies
  • Robust battery chemistry providing at least ten years of service life and over 6,000 full charge and discharge cycles – perfect for safety-critical applications

UPS with Charger and Controller for Lead Batteries

Our UPS with charger and controller features intelligent, temperature-controlled battery management, allowing for continuous monitoring of the batteries. It provides early warnings via LED or USB-C readout, ensuring you're alerted before the battery reaches the end of its lifespan. The powerful and efficient battery management ensures short charging times even with large battery capacities, further enhancing lifespan.

Key Benefits:

  • Continuous battery monitoring, including early warning via LED
  • Short charging times even with large battery capacities
  • Extended lifespan through temperature-controlled battery management

Battery Modules

The battery modules serve as energy storage devices and complete the UPS system for safe, reliable operation of machines or systems when power failures or anomalies occur. The technology is based on pure lead battery modules and lead-acid non-woven battery modules with intelligent battery management.

Key Benefits:

  • Parallel operation provides higher buffer time
  • Integrated temperature sensor
  • Battery control technology for determining the remaining life expectancy

Additional service offerings: