[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "BreadcrumbList", "itemListElement": [ { "@type": "ListItem", "position": 1, "name": "Homepage", "item": "https://www.wago.com/global" }, { "@type": "ListItem", "position": 2, "name": "Products", "item": "https://www.wago.com/global/products" }, { "@type": "ListItem", "position": 3, "name": "Interface Electronics", "item": "https://www.wago.com/global/interface-electronic" }, { "@type": "ListItem", "position": 4, "name": "Greater Convenience in Configuration and Monitoring – WAGO's Temperature Signal Conditioners", "item": "https://www.wago.com/global/interface-electronic/jumpflex-temperature-signal-conditioners" } ] } [{"url":"/products","name":"Products","linkClass":null,"categoryCode":null},{"url":"/interface-electronic","name":"Interface Electronics","linkClass":null,"categoryCode":null},{"url":"/interface-electronic/jumpflex-temperature-signal-conditioners","name":"Greater Convenience in Configuration and Monitoring – WAGO's Temperature Signal Conditioners","linkClass":"active","categoryCode":null}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/jumpflex-temperature-signal-conditioners" }, "headline": "Greater Convenience in Configuration and Monitoring – WAGO's Temperature Signal Conditioners", "image": { "@type": "ImageObject", "url": "/medias/p-ur-2857-0535-XXXX-000-de-2000-1125.jpg?context=bWFzdGVyfGltYWdlc3wzMDIwMzd8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZ3pOeTlvWVdRdk1UQTBNamt6TkRrd01ETXlPVFF1YW5CbnwzZDdlMTk1ODYzZjc1YjQ0ODFmYjVlMDdkYzg0YWYwMmYxZTlmYjA3OTJiYzA1NmQ3Y2Y5NmUyNDdiNjcwNzJh" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/desktop/common/images/logo.png" } }, "datePublished": "Fri Sep 25 20:20:37 CEST 2020", "dateModified": "Thu Oct 02 13:57:35 CEST 2025" }
News

Greater Convenience in Configuration and Monitoring

In addition to an analog output or RS-485 interface, WAGO's new Temperature Signal Conditioners for RTD sensors, potentiometers, resistors and thermocouples also offer a relay and digital output. These temperature signal conditioners monitor, report and display signal statuses with up to two switching thresholds.

Configuration is performed via interface configuration software available at no cost, the configuration app or a removable display. The display indicates process values and allows intuitive, time-saving configuration while simulating input/output response. This is useful when commissioning new systems, such as when the input circuit is not yet complete, but the output behavior is ready for testing. Furthermore, the configuration can be copied from device to device, which saves time and money.

The WAGO RTD/TC Temperature Signal Conditioners' highlights include:

  • Integrated relay, digital signal output, analog output and an RS-485 serial interface for a wide range of applications

  • Option of commoning the supply voltage, since all other signal conditioners, isolation amplifiers (857 and 2857 Series) and relays (857 Series) have the same profile

  • Versatile labelling options using marking strips or WMB Multi marking system

Cold Storage: A Typical Application

Temperature signal conditioners are common in refrigeration applications for comprehensively monitoring temperatures at various points in the room. If a deviation specified in the configuration is exceeded, it is possible to send a warning message to the control center via the digital output or initiate a specified response, for example.

At a Glance:

  • Pocket-sized pluggable display for fast configuration and simulation of process values
  • Additional digital signal output for configured measurement range limits
  • Simulation of input/output response for quick start-up
  • Push-in CAGE CLAMP® Connection Technology: Simply push in solid conductors and fine-stranded conductors with ferrules – no tool needed

Learn more

Signal Conditioners and Isolation Amplifiers

Isolate, amplify, filter and convert: WAGO's Signal Conditioners and Isolation Amplifiers handle a large number of functions in various application areas and provide secure and error-free signal transmission – thanks to a comprehensive range of approvals for worldwide applications.

alle-produkte_messumformer_1_ad_2000x1125.jpg