News 11 March 2026

New Accessories for MCS MIDI Pluggable PCB Connectors

Comprehensive accessories are now available for the MCS MIDI PCB Connector System, with pin spacing of 5 mm. Strain relief plates are now available to keep cable strain away from the clamping point. They also prevent individual wires from being pulled out. Mounting flanges and snap-in flanges for male and female connectors are available for securing the connector. These flanges are available for in-the-field and factory assembly. Both flanges allow male and female connectors to be mounted via feedthrough connection. The mounting flanges are also suitable for panel mounting.

Your Benefits:

  • Strain relief plates for greater safety and easier handling

  • Screwable mounting flange for in-the-field and factory assembly

  • Snap-in flanges for tool-free feedthrough mounting

  • Availability: Q2/2025

Item Numbers:

Strain relief plates:

2231-053X

2231-110X/0327-0000/033X-0000

2231-160X/033X-0000

Mounting flange:

2231-0580

2231-110X / 0331-0000

2231-160X / 0019-0000

Snap-in flange:

2231-0585

2231-110X / 0126-0000

2231-160X / 0114-0000