[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2000-1206","name":"2-conductor through terminal block; 1 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; yellow","url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2000-1206","description":"<h2>Through terminal block, 2000 Series, Push-in CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 2000-1206) is designed for quick and simple connections. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The dimensions are 3.5 x 48.5 x 39.5 mm (width x height x depth). Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It features one level and two clamping points that you can use to connect a single potential. The yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in a range of different industrial applications and modern building installations. They also offer the perfect actuation variant for every use: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjMzMjZ8aW1hZ2UvanBlZ3xhR0ZqTDJoaFl5OHhOVEE0TURjM056WTBOakV4TUF8NGIzOWE3OWVjMDdmZGNjMmEyMmJlM2M3MDJmMzk2ZDc0ZjZjNzBiYjM1OWI4MDNkNTdjZTNjNjUxMjEzM2E1OA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000900028e2e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFETTBMMmhtTXk4eE5UQTRNRGMzT0RNNU9UYzNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8N2I4YzhhYTVkODlmN2VhNjM0MzNkODQxYzg1N2UxZTlmOGYzYjA5YWY3ZDhmZjI2ZjNmZTExOTA4ODAwZjk0NQ","altText":"2000_0200000900028e2e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000900028e2e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFETTBMMmhtTXk4eE5UQTRNRGMzT0RNNU9UYzNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8N2I4YzhhYTVkODlmN2VhNjM0MzNkODQxYzg1N2UxZTlmOGYzYjA5YWY3ZDhmZjI2ZjNmZTExOTA4ODAwZjk0NQ","altText":"2000_0200000900028e2e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000900028e2e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFETTBMMmhtTXk4eE5UQTRNRGMzT0RNNU9UYzNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8N2I4YzhhYTVkODlmN2VhNjM0MzNkODQxYzg1N2UxZTlmOGYzYjA5YWY3ZDhmZjI2ZjNmZTExOTA4ODAwZjk0NQ","altText":"2000_0200000900028e2e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000900028e2e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFETTBMMmhtTXk4eE5UQTRNRGMzT0RNNU9UYzNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8N2I4YzhhYTVkODlmN2VhNjM0MzNkODQxYzg1N2UxZTlmOGYzYjA5YWY3ZDhmZjI2ZjNmZTExOTA4ODAwZjk0NQ","altText":"2000_0200000900028e2e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000900028e2e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFEWXpMMmhsWXk4eE5UQTRNRGMzT0RVNU5qTTRNaTh4TkRRd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNhN2JiNmMwY2NmMjM5OWVmZDMwZWFjMWViNWUzNzU2MmFkZmZkMDcwMzNhYjI5N2U3YjgzNjU1MTVmZTkyNw","altText":"1440_0200000900028e2e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000900028e2e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFEa3pMMmhsTlM4eE5UQTRNRGMzT0RjNU1qazVNQzh4TWpnd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8Yzg1N2E5ZDFiMjAwYmQ4NjdmZjhjODYzZjU4YzBjYWMzOTM5YTBmNGIwMjcxZDAzMjFjYzYzYmRhYWQxMGIxNQ","altText":"1280_0200000900028e2e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000900028e2e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzA4M3xpbWFnZS9qcGVnfGFEQTRMMmc1TVM4eE5UQTRNRGMzT1RFeU1EWTNNQzh4TURJMFh6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZTU1NjE2ODc4MjhlMzEzZTQ2ZDc1N2FmNTYwZTdhMjljNGJkOWI2YmMyNjY1OTgxM2ZhMWRkZWZlNGQyODJhOQ","altText":"1024_0200000900028e2e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000900028e2e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjg1OHxpbWFnZS9qcGVnfGFEUmlMMmc0WVM4eE5UQTRNRGMzT1RNeE56STNPQzgzTmpoZk1ESXdNREF3TURrd01EQXlPR1V5WlRBd01ERXdNR0kyWDBSRkxtcHdad3wyODIwY2UzMmQzODEzMmYzOWUzM2E0ZjgwZDRhNmFkOTI4NmU3M2Y1ZjE4NTg5MGFjZmExYWQ5NTZjYmE2ZTgw","altText":"768_0200000900028e2e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000900028e2e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE4MHxpbWFnZS9qcGVnfGFHSmpMMmczWmk4eE5UQTRNRGMzT1RZME5EazFPQzgwT0RCZk1ESXdNREF3TURrd01EQXlPR1V5WlRBd01ERXdNR0kyWDBSRkxtcHdad3xiMzUxZjA3ZDM5MjA3ZmY3OWQ2M2ZkZTI0OWE3Nzg1OWIzZWYwYzVlZDllNzVlZDAyZmU3NWFjOTU0YjhiMDM1","altText":"480_0200000900028e2e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000900028e2e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYwfGltYWdlL2pwZWd8YUdWa0wyZzNOUzh4TlRBNE1EYzNPVGt3TnpFd01pOHlNREJmTURJd01EQXdNRGt3TURBeU9HVXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDA0MTExNjRkMjk0MzJmOTk4MDJiNjVkZDUwY2I0NjAyY2YxYzgzZGZlYTg1M2NiZDQ3MDU4Y2EyOTFjYzJlMTM","altText":"200_0200000900028e2e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000900028e2e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYwfGltYWdlL2pwZWd8YUdWa0wyZzNOUzh4TlRBNE1EYzNPVGt3TnpFd01pOHlNREJmTURJd01EQXdNRGt3TURBeU9HVXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDA0MTExNjRkMjk0MzJmOTk4MDJiNjVkZDUwY2I0NjAyY2YxYzgzZGZlYTg1M2NiZDQ3MDU4Y2EyOTFjYzJlMTM","altText":"200_0200000900028e2e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000900028e2e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYwfGltYWdlL2pwZWd8YUdWa0wyZzNOUzh4TlRBNE1EYzNPVGt3TnpFd01pOHlNREJmTURJd01EQXdNRGt3TURBeU9HVXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDA0MTExNjRkMjk0MzJmOTk4MDJiNjVkZDUwY2I0NjAyY2YxYzgzZGZlYTg1M2NiZDQ3MDU4Y2EyOTFjYzJlMTM","altText":"200_0200000900028e2e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000900028e2e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM5fGltYWdlL2pwZWd8YUROaEwyZzVNUzh4TlRBNE1EYzRNRFEyTkRFMU9DOHhNakJmTURJd01EQXdNRGt3TURBeU9HVXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDk1MWY2ZTBiMWE3NGU0ODU1YWMxZjZiYjJiZmVmZDI3OGU3NzNiNGMyZjhiYTY4ZjIwY2FiYjIwYWRkNmFjYmI","altText":"120_0200000900028e2e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFETTBMMmhtTXk4eE5UQTRNRGMzT0RNNU9UYzNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8N2I4YzhhYTVkODlmN2VhNjM0MzNkODQxYzg1N2UxZTlmOGYzYjA5YWY3ZDhmZjI2ZjNmZTExOTA4ODAwZjk0NQ","altText":"2000_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFETTBMMmhtTXk4eE5UQTRNRGMzT0RNNU9UYzNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8N2I4YzhhYTVkODlmN2VhNjM0MzNkODQxYzg1N2UxZTlmOGYzYjA5YWY3ZDhmZjI2ZjNmZTExOTA4ODAwZjk0NQ","altText":"2000_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFETTBMMmhtTXk4eE5UQTRNRGMzT0RNNU9UYzNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8N2I4YzhhYTVkODlmN2VhNjM0MzNkODQxYzg1N2UxZTlmOGYzYjA5YWY3ZDhmZjI2ZjNmZTExOTA4ODAwZjk0NQ","altText":"2000_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYwfGltYWdlL2pwZWd8YUdWa0wyZzNOUzh4TlRBNE1EYzNPVGt3TnpFd01pOHlNREJmTURJd01EQXdNRGt3TURBeU9HVXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDA0MTExNjRkMjk0MzJmOTk4MDJiNjVkZDUwY2I0NjAyY2YxYzgzZGZlYTg1M2NiZDQ3MDU4Y2EyOTFjYzJlMTM","altText":"200_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYwfGltYWdlL2pwZWd8YUdWa0wyZzNOUzh4TlRBNE1EYzNPVGt3TnpFd01pOHlNREJmTURJd01EQXdNRGt3TURBeU9HVXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDA0MTExNjRkMjk0MzJmOTk4MDJiNjVkZDUwY2I0NjAyY2YxYzgzZGZlYTg1M2NiZDQ3MDU4Y2EyOTFjYzJlMTM","altText":"200_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFETTBMMmhtTXk4eE5UQTRNRGMzT0RNNU9UYzNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8N2I4YzhhYTVkODlmN2VhNjM0MzNkODQxYzg1N2UxZTlmOGYzYjA5YWY3ZDhmZjI2ZjNmZTExOTA4ODAwZjk0NQ","altText":"2000_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFEWXpMMmhsWXk4eE5UQTRNRGMzT0RVNU5qTTRNaTh4TkRRd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNhN2JiNmMwY2NmMjM5OWVmZDMwZWFjMWViNWUzNzU2MmFkZmZkMDcwMzNhYjI5N2U3YjgzNjU1MTVmZTkyNw","altText":"1440_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFEa3pMMmhsTlM4eE5UQTRNRGMzT0RjNU1qazVNQzh4TWpnd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8Yzg1N2E5ZDFiMjAwYmQ4NjdmZjhjODYzZjU4YzBjYWMzOTM5YTBmNGIwMjcxZDAzMjFjYzYzYmRhYWQxMGIxNQ","altText":"1280_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzA4M3xpbWFnZS9qcGVnfGFEQTRMMmc1TVM4eE5UQTRNRGMzT1RFeU1EWTNNQzh4TURJMFh6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZTU1NjE2ODc4MjhlMzEzZTQ2ZDc1N2FmNTYwZTdhMjljNGJkOWI2YmMyNjY1OTgxM2ZhMWRkZWZlNGQyODJhOQ","altText":"1024_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjg1OHxpbWFnZS9qcGVnfGFEUmlMMmc0WVM4eE5UQTRNRGMzT1RNeE56STNPQzgzTmpoZk1ESXdNREF3TURrd01EQXlPR1V5WlRBd01ERXdNR0kyWDBSRkxtcHdad3wyODIwY2UzMmQzODEzMmYzOWUzM2E0ZjgwZDRhNmFkOTI4NmU3M2Y1ZjE4NTg5MGFjZmExYWQ5NTZjYmE2ZTgw","altText":"768_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE4MHxpbWFnZS9qcGVnfGFHSmpMMmczWmk4eE5UQTRNRGMzT1RZME5EazFPQzgwT0RCZk1ESXdNREF3TURrd01EQXlPR1V5WlRBd01ERXdNR0kyWDBSRkxtcHdad3xiMzUxZjA3ZDM5MjA3ZmY3OWQ2M2ZkZTI0OWE3Nzg1OWIzZWYwYzVlZDllNzVlZDAyZmU3NWFjOTU0YjhiMDM1","altText":"480_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYwfGltYWdlL2pwZWd8YUdWa0wyZzNOUzh4TlRBNE1EYzNPVGt3TnpFd01pOHlNREJmTURJd01EQXdNRGt3TURBeU9HVXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDA0MTExNjRkMjk0MzJmOTk4MDJiNjVkZDUwY2I0NjAyY2YxYzgzZGZlYTg1M2NiZDQ3MDU4Y2EyOTFjYzJlMTM","altText":"200_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM5fGltYWdlL2pwZWd8YUROaEwyZzVNUzh4TlRBNE1EYzRNRFEyTkRFMU9DOHhNakJmTURJd01EQXdNRGt3TURBeU9HVXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDk1MWY2ZTBiMWE3NGU0ODU1YWMxZjZiYjJiZmVmZDI3OGU3NzNiNGMyZjhiYTY4ZjIwY2FiYjIwYWRkNmFjYmI","altText":"120_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjMzMjZ8aW1hZ2UvanBlZ3xhR0ZqTDJoaFl5OHhOVEE0TURjM056WTBOakV4TUF8NGIzOWE3OWVjMDdmZGNjMmEyMmJlM2M3MDJmMzk2ZDc0ZjZjNzBiYjM1OWI4MDNkNTdjZTNjNjUxMjEzM2E1OA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFETTBMMmhtTXk4eE5UQTRNRGMzT0RNNU9UYzNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8N2I4YzhhYTVkODlmN2VhNjM0MzNkODQxYzg1N2UxZTlmOGYzYjA5YWY3ZDhmZjI2ZjNmZTExOTA4ODAwZjk0NQ","altText":"2000_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFETTBMMmhtTXk4eE5UQTRNRGMzT0RNNU9UYzNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8N2I4YzhhYTVkODlmN2VhNjM0MzNkODQxYzg1N2UxZTlmOGYzYjA5YWY3ZDhmZjI2ZjNmZTExOTA4ODAwZjk0NQ","altText":"2000_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFETTBMMmhtTXk4eE5UQTRNRGMzT0RNNU9UYzNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8N2I4YzhhYTVkODlmN2VhNjM0MzNkODQxYzg1N2UxZTlmOGYzYjA5YWY3ZDhmZjI2ZjNmZTExOTA4ODAwZjk0NQ","altText":"2000_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYwfGltYWdlL2pwZWd8YUdWa0wyZzNOUzh4TlRBNE1EYzNPVGt3TnpFd01pOHlNREJmTURJd01EQXdNRGt3TURBeU9HVXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDA0MTExNjRkMjk0MzJmOTk4MDJiNjVkZDUwY2I0NjAyY2YxYzgzZGZlYTg1M2NiZDQ3MDU4Y2EyOTFjYzJlMTM","altText":"200_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYwfGltYWdlL2pwZWd8YUdWa0wyZzNOUzh4TlRBNE1EYzNPVGt3TnpFd01pOHlNREJmTURJd01EQXdNRGt3TURBeU9HVXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDA0MTExNjRkMjk0MzJmOTk4MDJiNjVkZDUwY2I0NjAyY2YxYzgzZGZlYTg1M2NiZDQ3MDU4Y2EyOTFjYzJlMTM","altText":"200_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFETTBMMmhtTXk4eE5UQTRNRGMzT0RNNU9UYzNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8N2I4YzhhYTVkODlmN2VhNjM0MzNkODQxYzg1N2UxZTlmOGYzYjA5YWY3ZDhmZjI2ZjNmZTExOTA4ODAwZjk0NQ","altText":"2000_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFEWXpMMmhsWXk4eE5UQTRNRGMzT0RVNU5qTTRNaTh4TkRRd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZTNhN2JiNmMwY2NmMjM5OWVmZDMwZWFjMWViNWUzNzU2MmFkZmZkMDcwMzNhYjI5N2U3YjgzNjU1MTVmZTkyNw","altText":"1440_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTc0NHxpbWFnZS9qcGVnfGFEa3pMMmhsTlM4eE5UQTRNRGMzT0RjNU1qazVNQzh4TWpnd1h6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8Yzg1N2E5ZDFiMjAwYmQ4NjdmZjhjODYzZjU4YzBjYWMzOTM5YTBmNGIwMjcxZDAzMjFjYzYzYmRhYWQxMGIxNQ","altText":"1280_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzA4M3xpbWFnZS9qcGVnfGFEQTRMMmc1TVM4eE5UQTRNRGMzT1RFeU1EWTNNQzh4TURJMFh6QXlNREF3TURBNU1EQXdNamhsTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZTU1NjE2ODc4MjhlMzEzZTQ2ZDc1N2FmNTYwZTdhMjljNGJkOWI2YmMyNjY1OTgxM2ZhMWRkZWZlNGQyODJhOQ","altText":"1024_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjg1OHxpbWFnZS9qcGVnfGFEUmlMMmc0WVM4eE5UQTRNRGMzT1RNeE56STNPQzgzTmpoZk1ESXdNREF3TURrd01EQXlPR1V5WlRBd01ERXdNR0kyWDBSRkxtcHdad3wyODIwY2UzMmQzODEzMmYzOWUzM2E0ZjgwZDRhNmFkOTI4NmU3M2Y1ZjE4NTg5MGFjZmExYWQ5NTZjYmE2ZTgw","altText":"768_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE4MHxpbWFnZS9qcGVnfGFHSmpMMmczWmk4eE5UQTRNRGMzT1RZME5EazFPQzgwT0RCZk1ESXdNREF3TURrd01EQXlPR1V5WlRBd01ERXdNR0kyWDBSRkxtcHdad3xiMzUxZjA3ZDM5MjA3ZmY3OWQ2M2ZkZTI0OWE3Nzg1OWIzZWYwYzVlZDllNzVlZDAyZmU3NWFjOTU0YjhiMDM1","altText":"480_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYwfGltYWdlL2pwZWd8YUdWa0wyZzNOUzh4TlRBNE1EYzNPVGt3TnpFd01pOHlNREJmTURJd01EQXdNRGt3TURBeU9HVXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDA0MTExNjRkMjk0MzJmOTk4MDJiNjVkZDUwY2I0NjAyY2YxYzgzZGZlYTg1M2NiZDQ3MDU4Y2EyOTFjYzJlMTM","altText":"200_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000900028e2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM5fGltYWdlL2pwZWd8YUROaEwyZzVNUzh4TlRBNE1EYzRNRFEyTkRFMU9DOHhNakJmTURJd01EQXdNRGt3TURBeU9HVXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDk1MWY2ZTBiMWE3NGU0ODU1YWMxZjZiYjJiZmVmZDI3OGU3NzNiNGMyZjhiYTY4ZjIwY2FiYjIwYWRkNmFjYmI","altText":"120_0200000900028e2e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjMzMjZ8aW1hZ2UvanBlZ3xhR0ZqTDJoaFl5OHhOVEE0TURjM056WTBOakV4TUF8NGIzOWE3OWVjMDdmZGNjMmEyMmJlM2M3MDJmMzk2ZDc0ZjZjNzBiYjM1OWI4MDNkNTdjZTNjNjUxMjEzM2E1OA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000900028e2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2000-1206","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2000-1206","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","2000-1206"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454966812","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor through terminal block; 1 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51221375","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0009.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaFppOW9Oamt2TVRBME1qa3pPVFk1TkRJNE56Z3VjRzVufGQxYzRlMjA4YmIyM2RmZDM2NWFmN2I2NWVhMmY5N2M2MWU5NGE2Mjk4NWUyM2ZiMWE4YWYzMTIxOTE4OTI2MDE","altText":"yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2000-1206
2-conductor through terminal block; 1 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; yellow
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.