[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2001-1202","name":"2-conductor through terminal block; 1.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; orange","url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2001-1202","description":"<h2>Through terminal block, 2001 Series, Push-in CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 2001-1202) streamlines wire connections, making them both quick and easy. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Rated current and voltage are important parameters when selecting a through rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 800 V and a rated current of 17.5 A. Conductors should only be connected to this through terminal block if their strip length is between 9 mm and 11 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 4.2 x 48.5 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². It has one level. The single potential can connect using the two clamping points The orange housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for a wide range of industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MTMwMDB8aW1hZ2UvanBlZ3xhR1l6TDJoa1pDOHhOVEEzT1RreU56QTFORE0yTmd8YjYyYWZmOGM0ZmQyZGJjNDNjYTMwYzk5NTE2YjgzOTRkNGE4YTA1MWQwNWZlZDQ1NDU3OGMwODg4ZWEwOGQzMg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000000002513a000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREV3TDJobU5pOHhOVEEzT1RreU56YzNOVEkyTWk4eU1EQXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDYyYTU1NjcwODNmZWI1Zjc4Y2E1M2RiZWE2ODM3YjNjYTAxOTY4YTY3MTRmOTAyZWZhMWRlNTE4YWM3OTU5NTQ","altText":"2000_020000000002513a000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000002513a000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREV3TDJobU5pOHhOVEEzT1RreU56YzNOVEkyTWk4eU1EQXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDYyYTU1NjcwODNmZWI1Zjc4Y2E1M2RiZWE2ODM3YjNjYTAxOTY4YTY3MTRmOTAyZWZhMWRlNTE4YWM3OTU5NTQ","altText":"2000_020000000002513a000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000002513a000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREV3TDJobU5pOHhOVEEzT1RreU56YzNOVEkyTWk4eU1EQXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDYyYTU1NjcwODNmZWI1Zjc4Y2E1M2RiZWE2ODM3YjNjYTAxOTY4YTY3MTRmOTAyZWZhMWRlNTE4YWM3OTU5NTQ","altText":"2000_020000000002513a000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000002513a000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREV3TDJobU5pOHhOVEEzT1RreU56YzNOVEkyTWk4eU1EQXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDYyYTU1NjcwODNmZWI1Zjc4Y2E1M2RiZWE2ODM3YjNjYTAxOTY4YTY3MTRmOTAyZWZhMWRlNTE4YWM3OTU5NTQ","altText":"2000_020000000002513a000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000002513a000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhRGMyTDJobVl5OHhOVEEzT1RreU56a3pPVEV3TWk4eE5EUXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDM0NWNiYzM2YzkxYmNjYjU5M2FhOTU5MjEzYTZiZWMwZDM1NjNlNWE4ZGQyNWE5YjY5NGYwMDg4OTg2NjgxYTk","altText":"1440_020000000002513a000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000000002513a000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREJrTDJoaU5TOHhOVEEzT1RreU9ERXpOVGN4TUM4eE1qZ3dYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDJiNTIyYTM5ZDAxYWJmZDNlNTIzNDI2MWVlY2RkYTA2ZmViMWI2YWY4NzRiMjA2MzExZThiY2U3Y2ViNTJhYWQ","altText":"1280_020000000002513a000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000000002513a000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTExOXxpbWFnZS9qcGVnfGFEaG1MMmhoWkM4eE5UQTNPVGt5T0RNNU56ZzFOQzh4TURJMFh6QXlNREF3TURBd01EQXdNalV4TTJFd01EQXlNREJpTmw5RVJTNXFjR2N8MThhOTA3ZGJkOTgwZGY0ZTY3ZWQ1YmI2NGI2Y2Q5ZTBjODUyZDY1ZWRjYWFlNGZiNzJmOGMzM2IxYjc2MmRiMA","altText":"1024_020000000002513a000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000000002513a000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjE5NnxpbWFnZS9qcGVnfGFHRm1MMmhoTUM4eE5UQTNPVGt5T0RjeU5UVXpOQzgzTmpoZk1ESXdNREF3TURBd01EQXlOVEV6WVRBd01ESXdNR0kyWDBSRkxtcHdad3w3ZDBkMWFkY2QzMTViYTk0YjMzY2ZlOGY5M2EwODU5NGYyOTM5NDZiMDVhNDk4YTA5YWQxZjk1ZDA3YmFkZDEw","altText":"768_020000000002513a000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000000002513a000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzI1OHxpbWFnZS9qcGVnfGFEZzRMMmc1T1M4eE5UQTNPVGt5T0RrMU5Ea3hNQzgwT0RCZk1ESXdNREF3TURBd01EQXlOVEV6WVRBd01ESXdNR0kyWDBSRkxtcHdad3xiNDVlOWE2NjkxMDYzZTRmOWFhMDgzNjgwYjNjOTVlODUyNWI2NWJkZDAwZWRhMDdiZDkxNTQ5MGNlMTA3ZmY0","altText":"480_020000000002513a000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000000002513a000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg1fGltYWdlL2pwZWd8YURCakwyZzBZaTh4TlRBM09Ua3lPVEUxTVRVeE9DOHlNREJmTURJd01EQXdNREF3TURBeU5URXpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGVhNWI1MzU0OTY1YTFhY2JhN2Y2ZjEzN2RhZjU2NjMyY2ViYWM1YzZhNTE0MDE5OTIxOTVkZWZhNmJhMTBiMjg","altText":"200_020000000002513a000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000002513a000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg1fGltYWdlL2pwZWd8YURCakwyZzBZaTh4TlRBM09Ua3lPVEUxTVRVeE9DOHlNREJmTURJd01EQXdNREF3TURBeU5URXpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGVhNWI1MzU0OTY1YTFhY2JhN2Y2ZjEzN2RhZjU2NjMyY2ViYWM1YzZhNTE0MDE5OTIxOTVkZWZhNmJhMTBiMjg","altText":"200_020000000002513a000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000002513a000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg1fGltYWdlL2pwZWd8YURCakwyZzBZaTh4TlRBM09Ua3lPVEUxTVRVeE9DOHlNREJmTURJd01EQXdNREF3TURBeU5URXpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGVhNWI1MzU0OTY1YTFhY2JhN2Y2ZjEzN2RhZjU2NjMyY2ViYWM1YzZhNTE0MDE5OTIxOTVkZWZhNmJhMTBiMjg","altText":"200_020000000002513a000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000002513a000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY4fGltYWdlL2pwZWd8YURFNUwyZ3pOeTh4TlRBM09Ua3lPVGN3T0RVM05DOHhNakJmTURJd01EQXdNREF3TURBeU5URXpZVEF3TURJd01HSTJYMFJGTG1wd1p3fDFjMzMzYTY2YzNlOTc1YzE3OWJlOTRhNGM5OGNjMWEzM2RhMmU4OGNkOTlmMTNhOGVkNmRiYWQ3MDM1MDY1NjQ","altText":"120_020000000002513a000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREV3TDJobU5pOHhOVEEzT1RreU56YzNOVEkyTWk4eU1EQXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDYyYTU1NjcwODNmZWI1Zjc4Y2E1M2RiZWE2ODM3YjNjYTAxOTY4YTY3MTRmOTAyZWZhMWRlNTE4YWM3OTU5NTQ","altText":"2000_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREV3TDJobU5pOHhOVEEzT1RreU56YzNOVEkyTWk4eU1EQXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDYyYTU1NjcwODNmZWI1Zjc4Y2E1M2RiZWE2ODM3YjNjYTAxOTY4YTY3MTRmOTAyZWZhMWRlNTE4YWM3OTU5NTQ","altText":"2000_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREV3TDJobU5pOHhOVEEzT1RreU56YzNOVEkyTWk4eU1EQXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDYyYTU1NjcwODNmZWI1Zjc4Y2E1M2RiZWE2ODM3YjNjYTAxOTY4YTY3MTRmOTAyZWZhMWRlNTE4YWM3OTU5NTQ","altText":"2000_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg1fGltYWdlL2pwZWd8YURCakwyZzBZaTh4TlRBM09Ua3lPVEUxTVRVeE9DOHlNREJmTURJd01EQXdNREF3TURBeU5URXpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGVhNWI1MzU0OTY1YTFhY2JhN2Y2ZjEzN2RhZjU2NjMyY2ViYWM1YzZhNTE0MDE5OTIxOTVkZWZhNmJhMTBiMjg","altText":"200_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg1fGltYWdlL2pwZWd8YURCakwyZzBZaTh4TlRBM09Ua3lPVEUxTVRVeE9DOHlNREJmTURJd01EQXdNREF3TURBeU5URXpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGVhNWI1MzU0OTY1YTFhY2JhN2Y2ZjEzN2RhZjU2NjMyY2ViYWM1YzZhNTE0MDE5OTIxOTVkZWZhNmJhMTBiMjg","altText":"200_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREV3TDJobU5pOHhOVEEzT1RreU56YzNOVEkyTWk4eU1EQXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDYyYTU1NjcwODNmZWI1Zjc4Y2E1M2RiZWE2ODM3YjNjYTAxOTY4YTY3MTRmOTAyZWZhMWRlNTE4YWM3OTU5NTQ","altText":"2000_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhRGMyTDJobVl5OHhOVEEzT1RreU56a3pPVEV3TWk4eE5EUXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDM0NWNiYzM2YzkxYmNjYjU5M2FhOTU5MjEzYTZiZWMwZDM1NjNlNWE4ZGQyNWE5YjY5NGYwMDg4OTg2NjgxYTk","altText":"1440_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREJrTDJoaU5TOHhOVEEzT1RreU9ERXpOVGN4TUM4eE1qZ3dYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDJiNTIyYTM5ZDAxYWJmZDNlNTIzNDI2MWVlY2RkYTA2ZmViMWI2YWY4NzRiMjA2MzExZThiY2U3Y2ViNTJhYWQ","altText":"1280_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTExOXxpbWFnZS9qcGVnfGFEaG1MMmhoWkM4eE5UQTNPVGt5T0RNNU56ZzFOQzh4TURJMFh6QXlNREF3TURBd01EQXdNalV4TTJFd01EQXlNREJpTmw5RVJTNXFjR2N8MThhOTA3ZGJkOTgwZGY0ZTY3ZWQ1YmI2NGI2Y2Q5ZTBjODUyZDY1ZWRjYWFlNGZiNzJmOGMzM2IxYjc2MmRiMA","altText":"1024_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjE5NnxpbWFnZS9qcGVnfGFHRm1MMmhoTUM4eE5UQTNPVGt5T0RjeU5UVXpOQzgzTmpoZk1ESXdNREF3TURBd01EQXlOVEV6WVRBd01ESXdNR0kyWDBSRkxtcHdad3w3ZDBkMWFkY2QzMTViYTk0YjMzY2ZlOGY5M2EwODU5NGYyOTM5NDZiMDVhNDk4YTA5YWQxZjk1ZDA3YmFkZDEw","altText":"768_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzI1OHxpbWFnZS9qcGVnfGFEZzRMMmc1T1M4eE5UQTNPVGt5T0RrMU5Ea3hNQzgwT0RCZk1ESXdNREF3TURBd01EQXlOVEV6WVRBd01ESXdNR0kyWDBSRkxtcHdad3xiNDVlOWE2NjkxMDYzZTRmOWFhMDgzNjgwYjNjOTVlODUyNWI2NWJkZDAwZWRhMDdiZDkxNTQ5MGNlMTA3ZmY0","altText":"480_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg1fGltYWdlL2pwZWd8YURCakwyZzBZaTh4TlRBM09Ua3lPVEUxTVRVeE9DOHlNREJmTURJd01EQXdNREF3TURBeU5URXpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGVhNWI1MzU0OTY1YTFhY2JhN2Y2ZjEzN2RhZjU2NjMyY2ViYWM1YzZhNTE0MDE5OTIxOTVkZWZhNmJhMTBiMjg","altText":"200_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY4fGltYWdlL2pwZWd8YURFNUwyZ3pOeTh4TlRBM09Ua3lPVGN3T0RVM05DOHhNakJmTURJd01EQXdNREF3TURBeU5URXpZVEF3TURJd01HSTJYMFJGTG1wd1p3fDFjMzMzYTY2YzNlOTc1YzE3OWJlOTRhNGM5OGNjMWEzM2RhMmU4OGNkOTlmMTNhOGVkNmRiYWQ3MDM1MDY1NjQ","altText":"120_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MTMwMDB8aW1hZ2UvanBlZ3xhR1l6TDJoa1pDOHhOVEEzT1RreU56QTFORE0yTmd8YjYyYWZmOGM0ZmQyZGJjNDNjYTMwYzk5NTE2YjgzOTRkNGE4YTA1MWQwNWZlZDQ1NDU3OGMwODg4ZWEwOGQzMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFHUTBMMmc0TVM4eE5UQTRNRE13TlRNeU9ERTFPQzh5TURBd1h6QXlNREF3TURBd01EQXdNamMxWlRFd01EQXlNREJpTmw5RVJTNXFjR2N8MzI5ZTRhZDg1ZjM1M2IzMzg1NjE1M2U3ZmQ5MWJiNWZlM2Q4NWQ4MGM1ZGYwYTk4ODljMjExOTQwZTQwMmVmZQ","altText":"2000_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFHUTBMMmc0TVM4eE5UQTRNRE13TlRNeU9ERTFPQzh5TURBd1h6QXlNREF3TURBd01EQXdNamMxWlRFd01EQXlNREJpTmw5RVJTNXFjR2N8MzI5ZTRhZDg1ZjM1M2IzMzg1NjE1M2U3ZmQ5MWJiNWZlM2Q4NWQ4MGM1ZGYwYTk4ODljMjExOTQwZTQwMmVmZQ","altText":"2000_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFHUTBMMmc0TVM4eE5UQTRNRE13TlRNeU9ERTFPQzh5TURBd1h6QXlNREF3TURBd01EQXdNamMxWlRFd01EQXlNREJpTmw5RVJTNXFjR2N8MzI5ZTRhZDg1ZjM1M2IzMzg1NjE1M2U3ZmQ5MWJiNWZlM2Q4NWQ4MGM1ZGYwYTk4ODljMjExOTQwZTQwMmVmZQ","altText":"2000_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YUdFekwyZ3haUzh4TlRBNE1ETXdOakUwTnpNMU9DOHlNREJmTURJd01EQXdNREF3TURBeU56VmxNVEF3TURJd01HSTJYMFJGTG1wd1p3fDNlOTE1Mzc5NjU1MzVjZTZkNjlmNTQ5YjNiNTM1ZTAxOTEwMjRlYzI5MjI5Yjg2MTMyYWQ1MDFjZWQ2NTRkMWE","altText":"200_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YUdFekwyZ3haUzh4TlRBNE1ETXdOakUwTnpNMU9DOHlNREJmTURJd01EQXdNREF3TURBeU56VmxNVEF3TURJd01HSTJYMFJGTG1wd1p3fDNlOTE1Mzc5NjU1MzVjZTZkNjlmNTQ5YjNiNTM1ZTAxOTEwMjRlYzI5MjI5Yjg2MTMyYWQ1MDFjZWQ2NTRkMWE","altText":"200_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFHUTBMMmc0TVM4eE5UQTRNRE13TlRNeU9ERTFPQzh5TURBd1h6QXlNREF3TURBd01EQXdNamMxWlRFd01EQXlNREJpTmw5RVJTNXFjR2N8MzI5ZTRhZDg1ZjM1M2IzMzg1NjE1M2U3ZmQ5MWJiNWZlM2Q4NWQ4MGM1ZGYwYTk4ODljMjExOTQwZTQwMmVmZQ","altText":"2000_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFERTBMMmczWlM4eE5UQTRNRE13TlRRMU9USXpNQzh4TkRRd1h6QXlNREF3TURBd01EQXdNamMxWlRFd01EQXlNREJpTmw5RVJTNXFjR2N8MmQ1ZjJhYzEzNTA4MWY4OGU0ODdkZTBkNmUzYWI4YTAxNTE4MjdmMzI2OTc3OGY0YmUxNmM3MjEwYzdlYWFmYQ","altText":"1440_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFEUXlMMmczWVM4eE5UQTRNRE13TlRVNU1ETXdNaTh4TWpnd1h6QXlNREF3TURBd01EQXdNamMxWlRFd01EQXlNREJpTmw5RVJTNXFjR2N8MTVmMDFkZmUzMzNkMDU5NmRkMDYyNWNhODRiMmRkOGFhNmQ1ZGJjNWZiZjUyMWVjZGQ3ZDk1YWRhNzFmZTRhNw","altText":"1280_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFEZzFMMmczTXk4eE5UQTRNRE13TlRjNE5qa3hNQzh4TURJMFh6QXlNREF3TURBd01EQXdNamMxWlRFd01EQXlNREJpTmw5RVJTNXFjR2N8YTRhNjY1MTQxN2EzMThiNDhjNjA5NTEyOWU4ZWY1NWRhYmU0MmNkN2VhNmFkOGY3Yjg5ODk2ZjY1MjJmZGIwNQ","altText":"1024_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFHSTFMMmcyWXk4eE5UQTRNRE13TlRrNE16VXhPQzgzTmpoZk1ESXdNREF3TURBd01EQXlOelZsTVRBd01ESXdNR0kyWDBSRkxtcHdad3w1OTQxNTBlZTQyYzg3ZWZmM2ZkMmI5M2U2OTA4NWI2Nzc3OGYyNTZlZDk5NzhlZmRhZjU5NThmNDQ0ZWY1OWFi","altText":"768_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUyM3xpbWFnZS9qcGVnfGFHRXhMMmd5TVM4eE5UQTRNRE13TmpBNE1UZ3lNaTgwT0RCZk1ESXdNREF3TURBd01EQXlOelZsTVRBd01ESXdNR0kyWDBSRkxtcHdad3xjYWE0YWE5OTZkOTNlMTg3MmQ1NmE0YTExOTI4ZmYyYzhiOWE5ZTQ1MjY4ZDEwYThkNDM0YTljZDY3ZjM4NmZl","altText":"480_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YUdFekwyZ3haUzh4TlRBNE1ETXdOakUwTnpNMU9DOHlNREJmTURJd01EQXdNREF3TURBeU56VmxNVEF3TURJd01HSTJYMFJGTG1wd1p3fDNlOTE1Mzc5NjU1MzVjZTZkNjlmNTQ5YjNiNTM1ZTAxOTEwMjRlYzI5MjI5Yjg2MTMyYWQ1MDFjZWQ2NTRkMWE","altText":"200_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkzfGltYWdlL2pwZWd8YURBeUwyZ3hNUzh4TlRBNE1ETXdOalUwTURVM05DOHhNakJmTURJd01EQXdNREF3TURBeU56VmxNVEF3TURJd01HSTJYMFJGTG1wd1p3fGNmZDA3YWRkYmI5YjczMzZlNWUyMzk4ZmViMjVkZmEyZjE5MTkyZjAyN2VhOTA0NTM1ODc3YWVjNTcxZjJmZGU","altText":"120_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NjcyMHxpbWFnZS9qcGVnfGFHUmtMMmhrWkM4eE5UQTRNRE13TkRjek9ETXpOQXw2YjA2ZDVlMTAyM2I5OTlkMDkzYWUwYjJhOTNlMjUyZGQ4MzdlMTA0MzIyN2IwMDc5NmRlNGVjYmYwMmM0Nzlh","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREV3TDJobU5pOHhOVEEzT1RreU56YzNOVEkyTWk4eU1EQXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDYyYTU1NjcwODNmZWI1Zjc4Y2E1M2RiZWE2ODM3YjNjYTAxOTY4YTY3MTRmOTAyZWZhMWRlNTE4YWM3OTU5NTQ","altText":"2000_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREV3TDJobU5pOHhOVEEzT1RreU56YzNOVEkyTWk4eU1EQXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDYyYTU1NjcwODNmZWI1Zjc4Y2E1M2RiZWE2ODM3YjNjYTAxOTY4YTY3MTRmOTAyZWZhMWRlNTE4YWM3OTU5NTQ","altText":"2000_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREV3TDJobU5pOHhOVEEzT1RreU56YzNOVEkyTWk4eU1EQXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDYyYTU1NjcwODNmZWI1Zjc4Y2E1M2RiZWE2ODM3YjNjYTAxOTY4YTY3MTRmOTAyZWZhMWRlNTE4YWM3OTU5NTQ","altText":"2000_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg1fGltYWdlL2pwZWd8YURCakwyZzBZaTh4TlRBM09Ua3lPVEUxTVRVeE9DOHlNREJmTURJd01EQXdNREF3TURBeU5URXpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGVhNWI1MzU0OTY1YTFhY2JhN2Y2ZjEzN2RhZjU2NjMyY2ViYWM1YzZhNTE0MDE5OTIxOTVkZWZhNmJhMTBiMjg","altText":"200_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg1fGltYWdlL2pwZWd8YURCakwyZzBZaTh4TlRBM09Ua3lPVEUxTVRVeE9DOHlNREJmTURJd01EQXdNREF3TURBeU5URXpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGVhNWI1MzU0OTY1YTFhY2JhN2Y2ZjEzN2RhZjU2NjMyY2ViYWM1YzZhNTE0MDE5OTIxOTVkZWZhNmJhMTBiMjg","altText":"200_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREV3TDJobU5pOHhOVEEzT1RreU56YzNOVEkyTWk4eU1EQXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDYyYTU1NjcwODNmZWI1Zjc4Y2E1M2RiZWE2ODM3YjNjYTAxOTY4YTY3MTRmOTAyZWZhMWRlNTE4YWM3OTU5NTQ","altText":"2000_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhRGMyTDJobVl5OHhOVEEzT1RreU56a3pPVEV3TWk4eE5EUXdYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDM0NWNiYzM2YzkxYmNjYjU5M2FhOTU5MjEzYTZiZWMwZDM1NjNlNWE4ZGQyNWE5YjY5NGYwMDg4OTg2NjgxYTk","altText":"1440_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NTV8aW1hZ2UvanBlZ3xhREJrTDJoaU5TOHhOVEEzT1RreU9ERXpOVGN4TUM4eE1qZ3dYekF5TURBd01EQXdNREF3TWpVeE0yRXdNREF5TURCaU5sOUVSUzVxY0djfDJiNTIyYTM5ZDAxYWJmZDNlNTIzNDI2MWVlY2RkYTA2ZmViMWI2YWY4NzRiMjA2MzExZThiY2U3Y2ViNTJhYWQ","altText":"1280_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTExOXxpbWFnZS9qcGVnfGFEaG1MMmhoWkM4eE5UQTNPVGt5T0RNNU56ZzFOQzh4TURJMFh6QXlNREF3TURBd01EQXdNalV4TTJFd01EQXlNREJpTmw5RVJTNXFjR2N8MThhOTA3ZGJkOTgwZGY0ZTY3ZWQ1YmI2NGI2Y2Q5ZTBjODUyZDY1ZWRjYWFlNGZiNzJmOGMzM2IxYjc2MmRiMA","altText":"1024_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjE5NnxpbWFnZS9qcGVnfGFHRm1MMmhoTUM4eE5UQTNPVGt5T0RjeU5UVXpOQzgzTmpoZk1ESXdNREF3TURBd01EQXlOVEV6WVRBd01ESXdNR0kyWDBSRkxtcHdad3w3ZDBkMWFkY2QzMTViYTk0YjMzY2ZlOGY5M2EwODU5NGYyOTM5NDZiMDVhNDk4YTA5YWQxZjk1ZDA3YmFkZDEw","altText":"768_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzI1OHxpbWFnZS9qcGVnfGFEZzRMMmc1T1M4eE5UQTNPVGt5T0RrMU5Ea3hNQzgwT0RCZk1ESXdNREF3TURBd01EQXlOVEV6WVRBd01ESXdNR0kyWDBSRkxtcHdad3xiNDVlOWE2NjkxMDYzZTRmOWFhMDgzNjgwYjNjOTVlODUyNWI2NWJkZDAwZWRhMDdiZDkxNTQ5MGNlMTA3ZmY0","altText":"480_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg1fGltYWdlL2pwZWd8YURCakwyZzBZaTh4TlRBM09Ua3lPVEUxTVRVeE9DOHlNREJmTURJd01EQXdNREF3TURBeU5URXpZVEF3TURJd01HSTJYMFJGTG1wd1p3fGVhNWI1MzU0OTY1YTFhY2JhN2Y2ZjEzN2RhZjU2NjMyY2ViYWM1YzZhNTE0MDE5OTIxOTVkZWZhNmJhMTBiMjg","altText":"200_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000002513a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY4fGltYWdlL2pwZWd8YURFNUwyZ3pOeTh4TlRBM09Ua3lPVGN3T0RVM05DOHhNakJmTURJd01EQXdNREF3TURBeU5URXpZVEF3TURJd01HSTJYMFJGTG1wd1p3fDFjMzMzYTY2YzNlOTc1YzE3OWJlOTRhNGM5OGNjMWEzM2RhMmU4OGNkOTlmMTNhOGVkNmRiYWQ3MDM1MDY1NjQ","altText":"120_020000000002513a000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MTMwMDB8aW1hZ2UvanBlZ3xhR1l6TDJoa1pDOHhOVEEzT1RreU56QTFORE0yTmd8YjYyYWZmOGM0ZmQyZGJjNDNjYTMwYzk5NTE2YjgzOTRkNGE4YTA1MWQwNWZlZDQ1NDU3OGMwODg4ZWEwOGQzMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000000002513a000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFHUTBMMmc0TVM4eE5UQTRNRE13TlRNeU9ERTFPQzh5TURBd1h6QXlNREF3TURBd01EQXdNamMxWlRFd01EQXlNREJpTmw5RVJTNXFjR2N8MzI5ZTRhZDg1ZjM1M2IzMzg1NjE1M2U3ZmQ5MWJiNWZlM2Q4NWQ4MGM1ZGYwYTk4ODljMjExOTQwZTQwMmVmZQ","altText":"2000_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFHUTBMMmc0TVM4eE5UQTRNRE13TlRNeU9ERTFPQzh5TURBd1h6QXlNREF3TURBd01EQXdNamMxWlRFd01EQXlNREJpTmw5RVJTNXFjR2N8MzI5ZTRhZDg1ZjM1M2IzMzg1NjE1M2U3ZmQ5MWJiNWZlM2Q4NWQ4MGM1ZGYwYTk4ODljMjExOTQwZTQwMmVmZQ","altText":"2000_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFHUTBMMmc0TVM4eE5UQTRNRE13TlRNeU9ERTFPQzh5TURBd1h6QXlNREF3TURBd01EQXdNamMxWlRFd01EQXlNREJpTmw5RVJTNXFjR2N8MzI5ZTRhZDg1ZjM1M2IzMzg1NjE1M2U3ZmQ5MWJiNWZlM2Q4NWQ4MGM1ZGYwYTk4ODljMjExOTQwZTQwMmVmZQ","altText":"2000_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YUdFekwyZ3haUzh4TlRBNE1ETXdOakUwTnpNMU9DOHlNREJmTURJd01EQXdNREF3TURBeU56VmxNVEF3TURJd01HSTJYMFJGTG1wd1p3fDNlOTE1Mzc5NjU1MzVjZTZkNjlmNTQ5YjNiNTM1ZTAxOTEwMjRlYzI5MjI5Yjg2MTMyYWQ1MDFjZWQ2NTRkMWE","altText":"200_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YUdFekwyZ3haUzh4TlRBNE1ETXdOakUwTnpNMU9DOHlNREJmTURJd01EQXdNREF3TURBeU56VmxNVEF3TURJd01HSTJYMFJGTG1wd1p3fDNlOTE1Mzc5NjU1MzVjZTZkNjlmNTQ5YjNiNTM1ZTAxOTEwMjRlYzI5MjI5Yjg2MTMyYWQ1MDFjZWQ2NTRkMWE","altText":"200_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFHUTBMMmc0TVM4eE5UQTRNRE13TlRNeU9ERTFPQzh5TURBd1h6QXlNREF3TURBd01EQXdNamMxWlRFd01EQXlNREJpTmw5RVJTNXFjR2N8MzI5ZTRhZDg1ZjM1M2IzMzg1NjE1M2U3ZmQ5MWJiNWZlM2Q4NWQ4MGM1ZGYwYTk4ODljMjExOTQwZTQwMmVmZQ","altText":"2000_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFERTBMMmczWlM4eE5UQTRNRE13TlRRMU9USXpNQzh4TkRRd1h6QXlNREF3TURBd01EQXdNamMxWlRFd01EQXlNREJpTmw5RVJTNXFjR2N8MmQ1ZjJhYzEzNTA4MWY4OGU0ODdkZTBkNmUzYWI4YTAxNTE4MjdmMzI2OTc3OGY0YmUxNmM3MjEwYzdlYWFmYQ","altText":"1440_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFEUXlMMmczWVM4eE5UQTRNRE13TlRVNU1ETXdNaTh4TWpnd1h6QXlNREF3TURBd01EQXdNamMxWlRFd01EQXlNREJpTmw5RVJTNXFjR2N8MTVmMDFkZmUzMzNkMDU5NmRkMDYyNWNhODRiMmRkOGFhNmQ1ZGJjNWZiZjUyMWVjZGQ3ZDk1YWRhNzFmZTRhNw","altText":"1280_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFEZzFMMmczTXk4eE5UQTRNRE13TlRjNE5qa3hNQzh4TURJMFh6QXlNREF3TURBd01EQXdNamMxWlRFd01EQXlNREJpTmw5RVJTNXFjR2N8YTRhNjY1MTQxN2EzMThiNDhjNjA5NTEyOWU4ZWY1NWRhYmU0MmNkN2VhNmFkOGY3Yjg5ODk2ZjY1MjJmZGIwNQ","altText":"1024_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzNXxpbWFnZS9qcGVnfGFHSTFMMmcyWXk4eE5UQTRNRE13TlRrNE16VXhPQzgzTmpoZk1ESXdNREF3TURBd01EQXlOelZsTVRBd01ESXdNR0kyWDBSRkxtcHdad3w1OTQxNTBlZTQyYzg3ZWZmM2ZkMmI5M2U2OTA4NWI2Nzc3OGYyNTZlZDk5NzhlZmRhZjU5NThmNDQ0ZWY1OWFi","altText":"768_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUyM3xpbWFnZS9qcGVnfGFHRXhMMmd5TVM4eE5UQTRNRE13TmpBNE1UZ3lNaTgwT0RCZk1ESXdNREF3TURBd01EQXlOelZsTVRBd01ESXdNR0kyWDBSRkxtcHdad3xjYWE0YWE5OTZkOTNlMTg3MmQ1NmE0YTExOTI4ZmYyYzhiOWE5ZTQ1MjY4ZDEwYThkNDM0YTljZDY3ZjM4NmZl","altText":"480_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YUdFekwyZ3haUzh4TlRBNE1ETXdOakUwTnpNMU9DOHlNREJmTURJd01EQXdNREF3TURBeU56VmxNVEF3TURJd01HSTJYMFJGTG1wd1p3fDNlOTE1Mzc5NjU1MzVjZTZkNjlmNTQ5YjNiNTM1ZTAxOTEwMjRlYzI5MjI5Yjg2MTMyYWQ1MDFjZWQ2NTRkMWE","altText":"200_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000000000275e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkzfGltYWdlL2pwZWd8YURBeUwyZ3hNUzh4TlRBNE1ETXdOalUwTURVM05DOHhNakJmTURJd01EQXdNREF3TURBeU56VmxNVEF3TURJd01HSTJYMFJGTG1wd1p3fGNmZDA3YWRkYmI5YjczMzZlNWUyMzk4ZmViMjVkZmEyZjE5MTkyZjAyN2VhOTA0NTM1ODc3YWVjNTcxZjJmZGU","altText":"120_02000000000275e1000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NjcyMHxpbWFnZS9qcGVnfGFHUmtMMmhrWkM4eE5UQTRNRE13TkRjek9ETXpOQXw2YjA2ZDVlMTAyM2I5OTlkMDkzYWUwYjJhOTNlMjUyZGQ4MzdlMTA0MzIyN2IwMDc5NmRlNGVjYmYwMmM0Nzlh","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"02000000000275e1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2001-1202","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2001-1202","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","topjob®s","2001-1202"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332997300","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor through terminal block; 1.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20011202","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2001-1202
2-conductor through terminal block; 1.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; orange
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.