[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2001-1401","name":"4-conductor through terminal block; 1.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; gray","url":"/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2001-1401","description":"<h2>Through terminal block, 2001 Series, Push-in CAGE CLAMP®</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 2001-1401). Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the version, you can use them for either typical through-wiring or potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 17.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The dimensions are 4.2 x 69.9 x 39.5 mm (width x height x depth). Depending on the type of conductor, this through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². It features one level and four clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections across many different industrial applications and modern building installations. They make wiring work easier as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjM1ODV8aW1hZ2UvanBlZ3xhREF3TDJoak55OHhOVEE1TVRjeE9ERXlOelkwTmd8N2M5NWM1MDIwMDQwNTEyMGNjZDI2YzU1NGRlOWU1YzI1YzFkMzc3NDllZGZmZDViNDk0ODZmNmM3OTM1YWRhNw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8830031_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5NzB8aW1hZ2UvanBlZ3xhR0U0TDJnMVl5OHhOVEE1TVRjeE9URTNOakl5TWk4eU1EQXdYemc0TXpBd016RmZSRVV1YW5CbnwwNGQxMThlNWUwMmRlZjM3ZWQ5OGIxZjZjMjdjNWM3ZWIwNjgwZDg3ZjFjZTQ0ZTU3M2FhMTQ3OWU2M2Q2YWFm","altText":"2000_8830031_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8830031_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5NzB8aW1hZ2UvanBlZ3xhR0U0TDJnMVl5OHhOVEE1TVRjeE9URTNOakl5TWk4eU1EQXdYemc0TXpBd016RmZSRVV1YW5CbnwwNGQxMThlNWUwMmRlZjM3ZWQ5OGIxZjZjMjdjNWM3ZWIwNjgwZDg3ZjFjZTQ0ZTU3M2FhMTQ3OWU2M2Q2YWFm","altText":"2000_8830031_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8830031_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5NzB8aW1hZ2UvanBlZ3xhR0U0TDJnMVl5OHhOVEE1TVRjeE9URTNOakl5TWk4eU1EQXdYemc0TXpBd016RmZSRVV1YW5CbnwwNGQxMThlNWUwMmRlZjM3ZWQ5OGIxZjZjMjdjNWM3ZWIwNjgwZDg3ZjFjZTQ0ZTU3M2FhMTQ3OWU2M2Q2YWFm","altText":"2000_8830031_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8830031_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5NzB8aW1hZ2UvanBlZ3xhR0U0TDJnMVl5OHhOVEE1TVRjeE9URTNOakl5TWk4eU1EQXdYemc0TXpBd016RmZSRVV1YW5CbnwwNGQxMThlNWUwMmRlZjM3ZWQ5OGIxZjZjMjdjNWM3ZWIwNjgwZDg3ZjFjZTQ0ZTU3M2FhMTQ3OWU2M2Q2YWFm","altText":"2000_8830031_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8830031_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjI2N3xpbWFnZS9qcGVnfGFERmhMMmcwWmk4eE5UQTVNVGN4T1RVMk9UUXpPQzh4TkRRd1h6ZzRNekF3TXpGZlJFVXVhbkJufDkzOGE2NDYyNmRiYjdkNzQyMDg0NDQxNzI0NjMwZjAyZjEzZjU0NTNmMzA0NGI1YzVmNDI5YjMyYWZlZTc3OTI","altText":"1440_8830031_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8830031_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Nzk5N3xpbWFnZS9qcGVnfGFHWTFMMmhpTmk4eE5UQTVNVGN5TURBeU9ERTVNQzh4TWpnd1h6ZzRNekF3TXpGZlJFVXVhbkJufDE1ZWE5YzUxZTBmNmUyMGUyMTFlNjg3NDM2ZWNiOWI5NWQzZWFmOGY1MzBhMmE0ZWZhNGYyZTlmZjkwYjk4OTk","altText":"1280_8830031_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8830031_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzQ3N3xpbWFnZS9qcGVnfGFEazFMMmhqTkM4eE5UQTVNVGN5TURReU1UUXdOaTh4TURJMFh6ZzRNekF3TXpGZlJFVXVhbkJufDJiZGRkMzdmNTJkMGJjMzQ3ZDI0ZjRjNzc4ZDExZDg5MWQwM2I5ZjM1NWEyN2VlZWJlY2YyNWE5ZWQ3YzE1NmU","altText":"1024_8830031_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8830031_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODE2M3xpbWFnZS9qcGVnfGFHVXlMMmhrTlM4eE5UQTVNVGN5TURrME5UWTVOQzgzTmpoZk9EZ3pNREF6TVY5RVJTNXFjR2N8YzkxMzBkYWMwZWE4NTk0NzNkZjRmN2FkMjNlYTMyMDQ2Yzg5ZmQwMjE2NDNkMWRkYTI4NGNiZTg5MDNlMGQxOQ","altText":"768_8830031_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8830031_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc4MXxpbWFnZS9qcGVnfGFESTFMMmhrTVM4eE5UQTVNVGN5TVRRMk9UazRNaTgwT0RCZk9EZ3pNREF6TVY5RVJTNXFjR2N8MGYyMDllNDBlM2Y0MjllNTcwYmUzMmIyM2NlNDlmNThmMmIyYjIyNWY3NDNkOTFlYzFhN2RmOTQ0YjgzNGVhNg","altText":"480_8830031_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8830031_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURKbEwyaGpNeTh4TlRBNU1UY3lNVGc1TlRrMk5pOHlNREJmT0Rnek1EQXpNVjlFUlM1cWNHY3w4NTFkNGM4YzVmZmEyOThlOGUzMmViY2YyOWNmMGM2NmMzNjY4NjgyNjYyNjg4YmMxNTA0MTBhYzU1OGZjMGQ0","altText":"200_8830031_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8830031_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURKbEwyaGpNeTh4TlRBNU1UY3lNVGc1TlRrMk5pOHlNREJmT0Rnek1EQXpNVjlFUlM1cWNHY3w4NTFkNGM4YzVmZmEyOThlOGUzMmViY2YyOWNmMGM2NmMzNjY4NjgyNjYyNjg4YmMxNTA0MTBhYzU1OGZjMGQ0","altText":"200_8830031_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8830031_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURKbEwyaGpNeTh4TlRBNU1UY3lNVGc1TlRrMk5pOHlNREJmT0Rnek1EQXpNVjlFUlM1cWNHY3w4NTFkNGM4YzVmZmEyOThlOGUzMmViY2YyOWNmMGM2NmMzNjY4NjgyNjYyNjg4YmMxNTA0MTBhYzU1OGZjMGQ0","altText":"200_8830031_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8830031_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5fGltYWdlL2pwZWd8YUdJekwyZ3dOeTh4TlRBNU1UY3lNekUzTXpreE9DOHhNakJmT0Rnek1EQXpNVjlFUlM1cWNHY3xjZmMxZjFmMDYzYjRhNmUyY2M4OWVkODQzZDdkYTc0ODhjNGMwODM1NmIxYjU0Y2QwZjAxM2FjMzI4NGM2MmMx","altText":"120_8830031_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8830031_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5NzB8aW1hZ2UvanBlZ3xhR0U0TDJnMVl5OHhOVEE1TVRjeE9URTNOakl5TWk4eU1EQXdYemc0TXpBd016RmZSRVV1YW5CbnwwNGQxMThlNWUwMmRlZjM3ZWQ5OGIxZjZjMjdjNWM3ZWIwNjgwZDg3ZjFjZTQ0ZTU3M2FhMTQ3OWU2M2Q2YWFm","altText":"2000_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830031_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5NzB8aW1hZ2UvanBlZ3xhR0U0TDJnMVl5OHhOVEE1TVRjeE9URTNOakl5TWk4eU1EQXdYemc0TXpBd016RmZSRVV1YW5CbnwwNGQxMThlNWUwMmRlZjM3ZWQ5OGIxZjZjMjdjNWM3ZWIwNjgwZDg3ZjFjZTQ0ZTU3M2FhMTQ3OWU2M2Q2YWFm","altText":"2000_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830031_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5NzB8aW1hZ2UvanBlZ3xhR0U0TDJnMVl5OHhOVEE1TVRjeE9URTNOakl5TWk4eU1EQXdYemc0TXpBd016RmZSRVV1YW5CbnwwNGQxMThlNWUwMmRlZjM3ZWQ5OGIxZjZjMjdjNWM3ZWIwNjgwZDg3ZjFjZTQ0ZTU3M2FhMTQ3OWU2M2Q2YWFm","altText":"2000_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830031_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURKbEwyaGpNeTh4TlRBNU1UY3lNVGc1TlRrMk5pOHlNREJmT0Rnek1EQXpNVjlFUlM1cWNHY3w4NTFkNGM4YzVmZmEyOThlOGUzMmViY2YyOWNmMGM2NmMzNjY4NjgyNjYyNjg4YmMxNTA0MTBhYzU1OGZjMGQ0","altText":"200_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8830031_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURKbEwyaGpNeTh4TlRBNU1UY3lNVGc1TlRrMk5pOHlNREJmT0Rnek1EQXpNVjlFUlM1cWNHY3w4NTFkNGM4YzVmZmEyOThlOGUzMmViY2YyOWNmMGM2NmMzNjY4NjgyNjYyNjg4YmMxNTA0MTBhYzU1OGZjMGQ0","altText":"200_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8830031_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5NzB8aW1hZ2UvanBlZ3xhR0U0TDJnMVl5OHhOVEE1TVRjeE9URTNOakl5TWk4eU1EQXdYemc0TXpBd016RmZSRVV1YW5CbnwwNGQxMThlNWUwMmRlZjM3ZWQ5OGIxZjZjMjdjNWM3ZWIwNjgwZDg3ZjFjZTQ0ZTU3M2FhMTQ3OWU2M2Q2YWFm","altText":"2000_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830031_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjI2N3xpbWFnZS9qcGVnfGFERmhMMmcwWmk4eE5UQTVNVGN4T1RVMk9UUXpPQzh4TkRRd1h6ZzRNekF3TXpGZlJFVXVhbkJufDkzOGE2NDYyNmRiYjdkNzQyMDg0NDQxNzI0NjMwZjAyZjEzZjU0NTNmMzA0NGI1YzVmNDI5YjMyYWZlZTc3OTI","altText":"1440_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8830031_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Nzk5N3xpbWFnZS9qcGVnfGFHWTFMMmhpTmk4eE5UQTVNVGN5TURBeU9ERTVNQzh4TWpnd1h6ZzRNekF3TXpGZlJFVXVhbkJufDE1ZWE5YzUxZTBmNmUyMGUyMTFlNjg3NDM2ZWNiOWI5NWQzZWFmOGY1MzBhMmE0ZWZhNGYyZTlmZjkwYjk4OTk","altText":"1280_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8830031_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzQ3N3xpbWFnZS9qcGVnfGFEazFMMmhqTkM4eE5UQTVNVGN5TURReU1UUXdOaTh4TURJMFh6ZzRNekF3TXpGZlJFVXVhbkJufDJiZGRkMzdmNTJkMGJjMzQ3ZDI0ZjRjNzc4ZDExZDg5MWQwM2I5ZjM1NWEyN2VlZWJlY2YyNWE5ZWQ3YzE1NmU","altText":"1024_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8830031_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODE2M3xpbWFnZS9qcGVnfGFHVXlMMmhrTlM4eE5UQTVNVGN5TURrME5UWTVOQzgzTmpoZk9EZ3pNREF6TVY5RVJTNXFjR2N8YzkxMzBkYWMwZWE4NTk0NzNkZjRmN2FkMjNlYTMyMDQ2Yzg5ZmQwMjE2NDNkMWRkYTI4NGNiZTg5MDNlMGQxOQ","altText":"768_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8830031_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc4MXxpbWFnZS9qcGVnfGFESTFMMmhrTVM4eE5UQTVNVGN5TVRRMk9UazRNaTgwT0RCZk9EZ3pNREF6TVY5RVJTNXFjR2N8MGYyMDllNDBlM2Y0MjllNTcwYmUzMmIyM2NlNDlmNThmMmIyYjIyNWY3NDNkOTFlYzFhN2RmOTQ0YjgzNGVhNg","altText":"480_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8830031_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURKbEwyaGpNeTh4TlRBNU1UY3lNVGc1TlRrMk5pOHlNREJmT0Rnek1EQXpNVjlFUlM1cWNHY3w4NTFkNGM4YzVmZmEyOThlOGUzMmViY2YyOWNmMGM2NmMzNjY4NjgyNjYyNjg4YmMxNTA0MTBhYzU1OGZjMGQ0","altText":"200_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8830031_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5fGltYWdlL2pwZWd8YUdJekwyZ3dOeTh4TlRBNU1UY3lNekUzTXpreE9DOHhNakJmT0Rnek1EQXpNVjlFUlM1cWNHY3xjZmMxZjFmMDYzYjRhNmUyY2M4OWVkODQzZDdkYTc0ODhjNGMwODM1NmIxYjU0Y2QwZjAxM2FjMzI4NGM2MmMx","altText":"120_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8830031_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjM1ODV8aW1hZ2UvanBlZ3xhREF3TDJoak55OHhOVEE1TVRjeE9ERXlOelkwTmd8N2M5NWM1MDIwMDQwNTEyMGNjZDI2YzU1NGRlOWU1YzI1YzFkMzc3NDllZGZmZDViNDk0ODZmNmM3OTM1YWRhNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8830031_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzMzN8aW1hZ2UvanBlZ3xhRGMxTDJobVl5OHhOVEV6T0RZNE1Ea3pNRE16TkM4eU1EQXdYemc0TXpBd016QmZSRVV1YW5Cbnw5ODVhOGFhMTdiOWUwZmJlMWI2YTc5ODFkMzY0NzllNWE0MjIyZmNmZmI2NGIzZGE3Y2UyMjVjYzc1ZmYzZDcw","altText":"2000_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8830030_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzMzN8aW1hZ2UvanBlZ3xhRGMxTDJobVl5OHhOVEV6T0RZNE1Ea3pNRE16TkM4eU1EQXdYemc0TXpBd016QmZSRVV1YW5Cbnw5ODVhOGFhMTdiOWUwZmJlMWI2YTc5ODFkMzY0NzllNWE0MjIyZmNmZmI2NGIzZGE3Y2UyMjVjYzc1ZmYzZDcw","altText":"2000_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8830030_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzMzN8aW1hZ2UvanBlZ3xhRGMxTDJobVl5OHhOVEV6T0RZNE1Ea3pNRE16TkM4eU1EQXdYemc0TXpBd016QmZSRVV1YW5Cbnw5ODVhOGFhMTdiOWUwZmJlMWI2YTc5ODFkMzY0NzllNWE0MjIyZmNmZmI2NGIzZGE3Y2UyMjVjYzc1ZmYzZDcw","altText":"2000_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8830030_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2fGltYWdlL2pwZWd8YUdVNUwyaGhZUzh4TlRFek9EWTRNVFF5TVRnMU5DOHlNREJmT0Rnek1EQXpNRjlFUlM1cWNHY3w0NjJlMmQ0MDE4YmQ1ZWMxYjJmZWEwNzI4NWU5MTNiMGUwOTRhMTYwODgzOGMyOGY2ZGM3Yzc4Mjc2YTcxY2M5","altText":"200_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8830030_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2fGltYWdlL2pwZWd8YUdVNUwyaGhZUzh4TlRFek9EWTRNVFF5TVRnMU5DOHlNREJmT0Rnek1EQXpNRjlFUlM1cWNHY3w0NjJlMmQ0MDE4YmQ1ZWMxYjJmZWEwNzI4NWU5MTNiMGUwOTRhMTYwODgzOGMyOGY2ZGM3Yzc4Mjc2YTcxY2M5","altText":"200_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8830030_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzMzN8aW1hZ2UvanBlZ3xhRGMxTDJobVl5OHhOVEV6T0RZNE1Ea3pNRE16TkM4eU1EQXdYemc0TXpBd016QmZSRVV1YW5Cbnw5ODVhOGFhMTdiOWUwZmJlMWI2YTc5ODFkMzY0NzllNWE0MjIyZmNmZmI2NGIzZGE3Y2UyMjVjYzc1ZmYzZDcw","altText":"2000_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8830030_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5OTF8aW1hZ2UvanBlZ3xhRFkwTDJobU9TOHhOVEV6T0RZNE1EZzJORGM1T0M4eE5EUXdYemc0TXpBd016QmZSRVV1YW5CbnwzZTllNDczNjFmN2QwMzM4NzY3NWU5ZmIyYTIyZDFhYjUyZWM0YjEzM2I3OTFjOTNkY2EzYjM1MjMyN2EzYjQ2","altText":"1440_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8830030_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwNjB8aW1hZ2UvanBlZ3xhRGhoTDJoaU9DOHhOVEV6T0RZNE1UQXlPRFl6T0M4eE1qZ3dYemc0TXpBd016QmZSRVV1YW5Cbnw4ODY2YTdjOWEzM2EzNGUzNGI0N2ZhZDYwODk4NWU4Nzk0YTE0MWRhZjA5YjIxZDA1NzNlNWVkYmUwZDNhNTFk","altText":"1280_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8830030_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY0MXxpbWFnZS9qcGVnfGFESXlMMmhpTlM4eE5URXpPRFk0TVRFeU5qazBNaTh4TURJMFh6ZzRNekF3TXpCZlJFVXVhbkJufDUyZjIxODJiMjExNDE4MjU5ZDExYjYwZGNiNmNlNTY0YjUyNTFlOGFlNDA0ZjUzY2Q0OTZmMDliYjIzY2Y5MDI","altText":"1024_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8830030_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTM2M3xpbWFnZS9qcGVnfGFHSTVMMmhpTVM4eE5URXpPRFk0TVRJeU5USTBOaTgzTmpoZk9EZ3pNREF6TUY5RVJTNXFjR2N8MjM0YjM4ZDM5YzJlNDYzZjkzNDYxMGFiOTMzYWVjNzVmNWE1YmVmN2VkMzhiNmZkZTBjNTE0NDg2ZDQyN2I4OA","altText":"768_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8830030_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgxOXxpbWFnZS9qcGVnfGFEVXhMMmhoWlM4eE5URXpPRFk0TVRNeU16VTFNQzgwT0RCZk9EZ3pNREF6TUY5RVJTNXFjR2N8ZWExYTg5MWIyOTE2MjYxNjcxZmI3N2QzOGE5MmNiN2QwMWI0YjFiYzk4YTkwY2E3ODVjMjNiZWIzMDc4MDU0Nw","altText":"480_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8830030_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2fGltYWdlL2pwZWd8YUdVNUwyaGhZUzh4TlRFek9EWTRNVFF5TVRnMU5DOHlNREJmT0Rnek1EQXpNRjlFUlM1cWNHY3w0NjJlMmQ0MDE4YmQ1ZWMxYjJmZWEwNzI4NWU5MTNiMGUwOTRhMTYwODgzOGMyOGY2ZGM3Yzc4Mjc2YTcxY2M5","altText":"200_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8830030_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjA1fGltYWdlL2pwZWd8YURaaUwyaGhNeTh4TlRFek9EWTRNVFk0TXprNU9DOHhNakJmT0Rnek1EQXpNRjlFUlM1cWNHY3wxMmVmN2YxYmJlZDQwODE1NzkyZjFjNGRiN2FkYjhlMzU5NzYyZTZkOGU5MGNiM2RkMDM5M2VlYTUyZDk0YTk5","altText":"120_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8830030_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTkxNzd8aW1hZ2UvanBlZ3xhRGRsTDJoaU5TOHhOVEE1TlRjME16WXhNRGt4TUF8ZWQxODMwYTE5MDU0NDI1ZjFjNWZmZmVkN2RmMzU0NTE2MjQ0OTkyMWFjYzIzYTViMjQwZWEyZThjMWU3NWM0YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8830030_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFHTTVMMmhrTnk4eE5UQTVORE14TlRjM09EQTNPQzh5TURBd1h6azJPVE0yTVRaZlJFVXVhbkJufGYwY2U1NTliZjk2NTI0YWNjNzBjZjE3MTAyZTg1YWQ5YWNmYWI3NDgzNDBhYTRkY2ExMmE4MWRlOTFlNGM2NjA","altText":"2000_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9693616_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFHTTVMMmhrTnk4eE5UQTVORE14TlRjM09EQTNPQzh5TURBd1h6azJPVE0yTVRaZlJFVXVhbkJufGYwY2U1NTliZjk2NTI0YWNjNzBjZjE3MTAyZTg1YWQ5YWNmYWI3NDgzNDBhYTRkY2ExMmE4MWRlOTFlNGM2NjA","altText":"2000_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9693616_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFHTTVMMmhrTnk4eE5UQTVORE14TlRjM09EQTNPQzh5TURBd1h6azJPVE0yTVRaZlJFVXVhbkJufGYwY2U1NTliZjk2NTI0YWNjNzBjZjE3MTAyZTg1YWQ5YWNmYWI3NDgzNDBhYTRkY2ExMmE4MWRlOTFlNGM2NjA","altText":"2000_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9693616_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwfGltYWdlL2pwZWd8YURFMkwyZzNZeTh4TlRBNU5ETXhOak16TlRFek5DOHlNREJmT1RZNU16WXhObDlFUlM1cWNHY3xhNzU1MzI0YzU4NjUzNzAyYzMwOWI5ZDY4ZDBkMTVhYTY1ZTE5NDVlOGI0YjM4OWE2ZmY4ZDgyM2MwMjUxMzVl","altText":"200_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9693616_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwfGltYWdlL2pwZWd8YURFMkwyZzNZeTh4TlRBNU5ETXhOak16TlRFek5DOHlNREJmT1RZNU16WXhObDlFUlM1cWNHY3xhNzU1MzI0YzU4NjUzNzAyYzMwOWI5ZDY4ZDBkMTVhYTY1ZTE5NDVlOGI0YjM4OWE2ZmY4ZDgyM2MwMjUxMzVl","altText":"200_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9693616_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFHTTVMMmhrTnk4eE5UQTVORE14TlRjM09EQTNPQzh5TURBd1h6azJPVE0yTVRaZlJFVXVhbkJufGYwY2U1NTliZjk2NTI0YWNjNzBjZjE3MTAyZTg1YWQ5YWNmYWI3NDgzNDBhYTRkY2ExMmE4MWRlOTFlNGM2NjA","altText":"2000_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9693616_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFHSTRMMmhrTkM4eE5UQTVORE14TlRnME16WXhOQzh4TkRRd1h6azJPVE0yTVRaZlJFVXVhbkJufGNkYmU0MWE5YTZlMTM5Yjk4NGRlMGI3NjVhNTdkMjQ0NjdkZGZjY2QxNWYwZWNlZjlkNzQxNmJjMDIzOTgxN2E","altText":"1440_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_9693616_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFEVXdMMmhrTVM4eE5UQTVORE14TlRrME1Ua3hPQzh4TWpnd1h6azJPVE0yTVRaZlJFVXVhbkJufDA2NGU3Y2E0M2M5MDYxYjhmNDk1ODc2YWRkMmRlNzVmMjhmY2QxNzMyZDQ4MDQ4ZmY2YWI4ZTY2M2M4NGQ3YTg","altText":"1280_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_9693616_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFETmpMMmc0Tmk4eE5UQTVORE14TmpBME1ESXlNaTh4TURJMFh6azJPVE0yTVRaZlJFVXVhbkJufDE5YWIxODhiM2UzZDc2ZjQ2NWQzMzhkOGZlMjgyZWEwMzRiMzQyZGNmZTMyNGMzODY3Yzk4ZWI2OTI2OTNiODA","altText":"1024_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_9693616_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFHUTFMMmczWmk4eE5UQTVORE14TmpJd05EQTJNaTgzTmpoZk9UWTVNell4Tmw5RVJTNXFjR2N8OTRiNDY1ZDc0ODNlNzlhMGVhOWFiNGRkMWYyNTMxMWM3NjlhYTUxYjkxOGRiMjQzZjhiZjc4N2ZiYzViZjUyNw","altText":"768_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_9693616_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYwOHxpbWFnZS9qcGVnfGFESTRMMmczWmk4eE5UQTVORE14TmpJMk9UVTVPQzgwT0RCZk9UWTVNell4Tmw5RVJTNXFjR2N8NTc0NGU2ZjMxNjMxNzczZjU4ZDhkYTcxNmZjNThjYzYwYmU4NjdlZTczMWIzMTVjZWZjY2QyNzkzODJhNmE1Nw","altText":"480_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_9693616_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwfGltYWdlL2pwZWd8YURFMkwyZzNZeTh4TlRBNU5ETXhOak16TlRFek5DOHlNREJmT1RZNU16WXhObDlFUlM1cWNHY3xhNzU1MzI0YzU4NjUzNzAyYzMwOWI5ZDY4ZDBkMTVhYTY1ZTE5NDVlOGI0YjM4OWE2ZmY4ZDgyM2MwMjUxMzVl","altText":"200_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9693616_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTkxfGltYWdlL2pwZWd8YURnM0wyZzNNUzh4TlRBNU5ETXhOalkyTWpneE5DOHhNakJmT1RZNU16WXhObDlFUlM1cWNHY3w4ZWI0YTM1N2E0NTBkZGE2ZmE4ZTAzZjMxODRkNGE2NTI1NjA0NWFmYjk3MzZlZDg1YjQ1YmZkMWQxNTIxMWQw","altText":"120_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_9693616_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MzI4MHxpbWFnZS9qcGVnfGFHWXdMMmhrWlM4eE5UQTVORE14TlRVME9EY3dNZ3xmNjg0M2RhOTAxZTc2MGRkZWNkNTQ1NDllYmZhZjBlZGM1MzQyMThjZTQ4NTRmYWZjMjBmZjlmMzY4MmUyNzE0","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"9693616_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURjNUwyaGtOeTh4TlRFd01UWXlORE0xTWpjNU9DOHlNREF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xmZjVmZGIxYmRlNGY2MGZmNTJlZGI2MWYwZWVmOGM5YjZlZGU3NDExZGU5YjI1OGZhYTc0NTAyYzEwMGVhNWJl","altText":"2000_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURjNUwyaGtOeTh4TlRFd01UWXlORE0xTWpjNU9DOHlNREF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xmZjVmZGIxYmRlNGY2MGZmNTJlZGI2MWYwZWVmOGM5YjZlZGU3NDExZGU5YjI1OGZhYTc0NTAyYzEwMGVhNWJl","altText":"2000_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURjNUwyaGtOeTh4TlRFd01UWXlORE0xTWpjNU9DOHlNREF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xmZjVmZGIxYmRlNGY2MGZmNTJlZGI2MWYwZWVmOGM5YjZlZGU3NDExZGU5YjI1OGZhYTc0NTAyYzEwMGVhNWJl","altText":"2000_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDN8aW1hZ2UvanBlZ3xhR1poTDJoaFpDOHhOVEV3TVRZeU5UZ3lOek0xT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkdWallUQXdNREV3TUdJMlgwUkZMbXB3Wnd8OWNkODg4ZjczN2VhZjM5MzhhYmM4NTg0YmZiZDQzYmM2Zjc0MDg0ZGIzNGI0OWMyY2QwM2ZmMDcwZmMyOTAyOA","altText":"200_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDN8aW1hZ2UvanBlZ3xhR1poTDJoaFpDOHhOVEV3TVRZeU5UZ3lOek0xT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkdWallUQXdNREV3TUdJMlgwUkZMbXB3Wnd8OWNkODg4ZjczN2VhZjM5MzhhYmM4NTg0YmZiZDQzYmM2Zjc0MDg0ZGIzNGI0OWMyY2QwM2ZmMDcwZmMyOTAyOA","altText":"200_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURjNUwyaGtOeTh4TlRFd01UWXlORE0xTWpjNU9DOHlNREF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xmZjVmZGIxYmRlNGY2MGZmNTJlZGI2MWYwZWVmOGM5YjZlZGU3NDExZGU5YjI1OGZhYTc0NTAyYzEwMGVhNWJl","altText":"2000_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURRM0wyaGxNUzh4TlRFd01UWXlORFl4TkRrME1pOHhORFF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3w2M2I4YzhhYTU4ZjczNmRjMWIxZDc5M2Q3Mjc3YjYyMjI3NGE0ZDUxY2M0MzMzZjVhNTQyOWI4YzY3YzBjYjY0","altText":"1440_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURabUwyaGxPQzh4TlRFd01UWXlORGcwTkRNeE9DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xkYzg5ZWNkYjg4ZmZjZGFhZDI4YzdmYjg4OWYwY2VjZjk5YWUwMTZmNDdlZjc0MDQxZmQwNTdiNTExOWZhNTU5","altText":"1280_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YUdKbEwyaGpPQzh4TlRFd01UWXlOVEEzTXpZNU5DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xlNjQwZTJjYmNiZTQ2ZDkwOTdmMTAxN2YxMzUxY2JkOWMwOTg3YzRhYmNiM2MzODVlZTY1M2IyNjMwN2YyZDBl","altText":"1024_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YUdWa0wyaGpNUzh4TlRFd01UWXlOVEkzTURNd01pODNOamhmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY4YzQ2Y2MxNTkwZDhkYTcwMWMxNjEyMDA1MTI3NjI1ZmVkZmQzYzJkOTMzZDA2YmFjZTRlZDdiNTE4MWIzNTc","altText":"768_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YUdNNEwyaGlOeTh4TlRFd01UWXlOVFUyTlRJeE5DODBPREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGIyOTZhNjUxNjM0YjJhODZlOWNkNDJjYzQzYjhiZmYxOWIwM2JiM2UxOGJmOGYyZjUzZGUwZWU1NjM3NjEyYTU","altText":"480_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDN8aW1hZ2UvanBlZ3xhR1poTDJoaFpDOHhOVEV3TVRZeU5UZ3lOek0xT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkdWallUQXdNREV3TUdJMlgwUkZMbXB3Wnd8OWNkODg4ZjczN2VhZjM5MzhhYmM4NTg0YmZiZDQzYmM2Zjc0MDg0ZGIzNGI0OWMyY2QwM2ZmMDcwZmMyOTAyOA","altText":"200_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjB8aW1hZ2UvanBlZ3xhRGc0TDJnMFpTOHhOVEV3TVRZeU5qVXhOVFE0Tmk4eE1qQmZNREl3TURBd01Ua3dNREF5WkdWallUQXdNREV3TUdJMlgwUkZMbXB3Wnd8MWMzM2U2ZjFlMTE3YjU0ZTk2MjNkYzZiNmRjY2Q0NDBkZDI5M2ExYzRjOTJiYThmYzc4NjUzYWJjNjE4YmUyOQ","altText":"120_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNzQ1fGltYWdlL2pwZWd8YURKa0wyZzRNaTh4TlRFd01UWXlNemsxT1RVNE1nfDE5NTZmYTNlN2Y5OWE2YWI1MWNlMTM3NmQwNDMyNzI2ZTM1ZTllZDBhYWE4NzQzNjQ3ZDk0NjEyNGEzZDc0NjU","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5NzB8aW1hZ2UvanBlZ3xhR0U0TDJnMVl5OHhOVEE1TVRjeE9URTNOakl5TWk4eU1EQXdYemc0TXpBd016RmZSRVV1YW5CbnwwNGQxMThlNWUwMmRlZjM3ZWQ5OGIxZjZjMjdjNWM3ZWIwNjgwZDg3ZjFjZTQ0ZTU3M2FhMTQ3OWU2M2Q2YWFm","altText":"2000_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830031_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5NzB8aW1hZ2UvanBlZ3xhR0U0TDJnMVl5OHhOVEE1TVRjeE9URTNOakl5TWk4eU1EQXdYemc0TXpBd016RmZSRVV1YW5CbnwwNGQxMThlNWUwMmRlZjM3ZWQ5OGIxZjZjMjdjNWM3ZWIwNjgwZDg3ZjFjZTQ0ZTU3M2FhMTQ3OWU2M2Q2YWFm","altText":"2000_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830031_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5NzB8aW1hZ2UvanBlZ3xhR0U0TDJnMVl5OHhOVEE1TVRjeE9URTNOakl5TWk4eU1EQXdYemc0TXpBd016RmZSRVV1YW5CbnwwNGQxMThlNWUwMmRlZjM3ZWQ5OGIxZjZjMjdjNWM3ZWIwNjgwZDg3ZjFjZTQ0ZTU3M2FhMTQ3OWU2M2Q2YWFm","altText":"2000_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830031_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURKbEwyaGpNeTh4TlRBNU1UY3lNVGc1TlRrMk5pOHlNREJmT0Rnek1EQXpNVjlFUlM1cWNHY3w4NTFkNGM4YzVmZmEyOThlOGUzMmViY2YyOWNmMGM2NmMzNjY4NjgyNjYyNjg4YmMxNTA0MTBhYzU1OGZjMGQ0","altText":"200_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8830031_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURKbEwyaGpNeTh4TlRBNU1UY3lNVGc1TlRrMk5pOHlNREJmT0Rnek1EQXpNVjlFUlM1cWNHY3w4NTFkNGM4YzVmZmEyOThlOGUzMmViY2YyOWNmMGM2NmMzNjY4NjgyNjYyNjg4YmMxNTA0MTBhYzU1OGZjMGQ0","altText":"200_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8830031_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5NzB8aW1hZ2UvanBlZ3xhR0U0TDJnMVl5OHhOVEE1TVRjeE9URTNOakl5TWk4eU1EQXdYemc0TXpBd016RmZSRVV1YW5CbnwwNGQxMThlNWUwMmRlZjM3ZWQ5OGIxZjZjMjdjNWM3ZWIwNjgwZDg3ZjFjZTQ0ZTU3M2FhMTQ3OWU2M2Q2YWFm","altText":"2000_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830031_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjI2N3xpbWFnZS9qcGVnfGFERmhMMmcwWmk4eE5UQTVNVGN4T1RVMk9UUXpPQzh4TkRRd1h6ZzRNekF3TXpGZlJFVXVhbkJufDkzOGE2NDYyNmRiYjdkNzQyMDg0NDQxNzI0NjMwZjAyZjEzZjU0NTNmMzA0NGI1YzVmNDI5YjMyYWZlZTc3OTI","altText":"1440_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8830031_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Nzk5N3xpbWFnZS9qcGVnfGFHWTFMMmhpTmk4eE5UQTVNVGN5TURBeU9ERTVNQzh4TWpnd1h6ZzRNekF3TXpGZlJFVXVhbkJufDE1ZWE5YzUxZTBmNmUyMGUyMTFlNjg3NDM2ZWNiOWI5NWQzZWFmOGY1MzBhMmE0ZWZhNGYyZTlmZjkwYjk4OTk","altText":"1280_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8830031_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzQ3N3xpbWFnZS9qcGVnfGFEazFMMmhqTkM4eE5UQTVNVGN5TURReU1UUXdOaTh4TURJMFh6ZzRNekF3TXpGZlJFVXVhbkJufDJiZGRkMzdmNTJkMGJjMzQ3ZDI0ZjRjNzc4ZDExZDg5MWQwM2I5ZjM1NWEyN2VlZWJlY2YyNWE5ZWQ3YzE1NmU","altText":"1024_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8830031_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODE2M3xpbWFnZS9qcGVnfGFHVXlMMmhrTlM4eE5UQTVNVGN5TURrME5UWTVOQzgzTmpoZk9EZ3pNREF6TVY5RVJTNXFjR2N8YzkxMzBkYWMwZWE4NTk0NzNkZjRmN2FkMjNlYTMyMDQ2Yzg5ZmQwMjE2NDNkMWRkYTI4NGNiZTg5MDNlMGQxOQ","altText":"768_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8830031_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc4MXxpbWFnZS9qcGVnfGFESTFMMmhrTVM4eE5UQTVNVGN5TVRRMk9UazRNaTgwT0RCZk9EZ3pNREF6TVY5RVJTNXFjR2N8MGYyMDllNDBlM2Y0MjllNTcwYmUzMmIyM2NlNDlmNThmMmIyYjIyNWY3NDNkOTFlYzFhN2RmOTQ0YjgzNGVhNg","altText":"480_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8830031_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURKbEwyaGpNeTh4TlRBNU1UY3lNVGc1TlRrMk5pOHlNREJmT0Rnek1EQXpNVjlFUlM1cWNHY3w4NTFkNGM4YzVmZmEyOThlOGUzMmViY2YyOWNmMGM2NmMzNjY4NjgyNjYyNjg4YmMxNTA0MTBhYzU1OGZjMGQ0","altText":"200_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8830031_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8830031-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5fGltYWdlL2pwZWd8YUdJekwyZ3dOeTh4TlRBNU1UY3lNekUzTXpreE9DOHhNakJmT0Rnek1EQXpNVjlFUlM1cWNHY3xjZmMxZjFmMDYzYjRhNmUyY2M4OWVkODQzZDdkYTc0ODhjNGMwODM1NmIxYjU0Y2QwZjAxM2FjMzI4NGM2MmMx","altText":"120_8830031_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8830031_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjM1ODV8aW1hZ2UvanBlZ3xhREF3TDJoak55OHhOVEE1TVRjeE9ERXlOelkwTmd8N2M5NWM1MDIwMDQwNTEyMGNjZDI2YzU1NGRlOWU1YzI1YzFkMzc3NDllZGZmZDViNDk0ODZmNmM3OTM1YWRhNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8830031_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzMzN8aW1hZ2UvanBlZ3xhRGMxTDJobVl5OHhOVEV6T0RZNE1Ea3pNRE16TkM4eU1EQXdYemc0TXpBd016QmZSRVV1YW5Cbnw5ODVhOGFhMTdiOWUwZmJlMWI2YTc5ODFkMzY0NzllNWE0MjIyZmNmZmI2NGIzZGE3Y2UyMjVjYzc1ZmYzZDcw","altText":"2000_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8830030_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzMzN8aW1hZ2UvanBlZ3xhRGMxTDJobVl5OHhOVEV6T0RZNE1Ea3pNRE16TkM4eU1EQXdYemc0TXpBd016QmZSRVV1YW5Cbnw5ODVhOGFhMTdiOWUwZmJlMWI2YTc5ODFkMzY0NzllNWE0MjIyZmNmZmI2NGIzZGE3Y2UyMjVjYzc1ZmYzZDcw","altText":"2000_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8830030_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzMzN8aW1hZ2UvanBlZ3xhRGMxTDJobVl5OHhOVEV6T0RZNE1Ea3pNRE16TkM4eU1EQXdYemc0TXpBd016QmZSRVV1YW5Cbnw5ODVhOGFhMTdiOWUwZmJlMWI2YTc5ODFkMzY0NzllNWE0MjIyZmNmZmI2NGIzZGE3Y2UyMjVjYzc1ZmYzZDcw","altText":"2000_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8830030_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2fGltYWdlL2pwZWd8YUdVNUwyaGhZUzh4TlRFek9EWTRNVFF5TVRnMU5DOHlNREJmT0Rnek1EQXpNRjlFUlM1cWNHY3w0NjJlMmQ0MDE4YmQ1ZWMxYjJmZWEwNzI4NWU5MTNiMGUwOTRhMTYwODgzOGMyOGY2ZGM3Yzc4Mjc2YTcxY2M5","altText":"200_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8830030_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2fGltYWdlL2pwZWd8YUdVNUwyaGhZUzh4TlRFek9EWTRNVFF5TVRnMU5DOHlNREJmT0Rnek1EQXpNRjlFUlM1cWNHY3w0NjJlMmQ0MDE4YmQ1ZWMxYjJmZWEwNzI4NWU5MTNiMGUwOTRhMTYwODgzOGMyOGY2ZGM3Yzc4Mjc2YTcxY2M5","altText":"200_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8830030_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzMzN8aW1hZ2UvanBlZ3xhRGMxTDJobVl5OHhOVEV6T0RZNE1Ea3pNRE16TkM4eU1EQXdYemc0TXpBd016QmZSRVV1YW5Cbnw5ODVhOGFhMTdiOWUwZmJlMWI2YTc5ODFkMzY0NzllNWE0MjIyZmNmZmI2NGIzZGE3Y2UyMjVjYzc1ZmYzZDcw","altText":"2000_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8830030_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5OTF8aW1hZ2UvanBlZ3xhRFkwTDJobU9TOHhOVEV6T0RZNE1EZzJORGM1T0M4eE5EUXdYemc0TXpBd016QmZSRVV1YW5CbnwzZTllNDczNjFmN2QwMzM4NzY3NWU5ZmIyYTIyZDFhYjUyZWM0YjEzM2I3OTFjOTNkY2EzYjM1MjMyN2EzYjQ2","altText":"1440_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8830030_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwNjB8aW1hZ2UvanBlZ3xhRGhoTDJoaU9DOHhOVEV6T0RZNE1UQXlPRFl6T0M4eE1qZ3dYemc0TXpBd016QmZSRVV1YW5Cbnw4ODY2YTdjOWEzM2EzNGUzNGI0N2ZhZDYwODk4NWU4Nzk0YTE0MWRhZjA5YjIxZDA1NzNlNWVkYmUwZDNhNTFk","altText":"1280_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8830030_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY0MXxpbWFnZS9qcGVnfGFESXlMMmhpTlM4eE5URXpPRFk0TVRFeU5qazBNaTh4TURJMFh6ZzRNekF3TXpCZlJFVXVhbkJufDUyZjIxODJiMjExNDE4MjU5ZDExYjYwZGNiNmNlNTY0YjUyNTFlOGFlNDA0ZjUzY2Q0OTZmMDliYjIzY2Y5MDI","altText":"1024_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8830030_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTM2M3xpbWFnZS9qcGVnfGFHSTVMMmhpTVM4eE5URXpPRFk0TVRJeU5USTBOaTgzTmpoZk9EZ3pNREF6TUY5RVJTNXFjR2N8MjM0YjM4ZDM5YzJlNDYzZjkzNDYxMGFiOTMzYWVjNzVmNWE1YmVmN2VkMzhiNmZkZTBjNTE0NDg2ZDQyN2I4OA","altText":"768_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8830030_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgxOXxpbWFnZS9qcGVnfGFEVXhMMmhoWlM4eE5URXpPRFk0TVRNeU16VTFNQzgwT0RCZk9EZ3pNREF6TUY5RVJTNXFjR2N8ZWExYTg5MWIyOTE2MjYxNjcxZmI3N2QzOGE5MmNiN2QwMWI0YjFiYzk4YTkwY2E3ODVjMjNiZWIzMDc4MDU0Nw","altText":"480_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8830030_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2fGltYWdlL2pwZWd8YUdVNUwyaGhZUzh4TlRFek9EWTRNVFF5TVRnMU5DOHlNREJmT0Rnek1EQXpNRjlFUlM1cWNHY3w0NjJlMmQ0MDE4YmQ1ZWMxYjJmZWEwNzI4NWU5MTNiMGUwOTRhMTYwODgzOGMyOGY2ZGM3Yzc4Mjc2YTcxY2M5","altText":"200_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8830030_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8830030-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjA1fGltYWdlL2pwZWd8YURaaUwyaGhNeTh4TlRFek9EWTRNVFk0TXprNU9DOHhNakJmT0Rnek1EQXpNRjlFUlM1cWNHY3wxMmVmN2YxYmJlZDQwODE1NzkyZjFjNGRiN2FkYjhlMzU5NzYyZTZkOGU5MGNiM2RkMDM5M2VlYTUyZDk0YTk5","altText":"120_8830030_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8830030_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTkxNzd8aW1hZ2UvanBlZ3xhRGRsTDJoaU5TOHhOVEE1TlRjME16WXhNRGt4TUF8ZWQxODMwYTE5MDU0NDI1ZjFjNWZmZmVkN2RmMzU0NTE2MjQ0OTkyMWFjYzIzYTViMjQwZWEyZThjMWU3NWM0YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8830030_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFHTTVMMmhrTnk4eE5UQTVORE14TlRjM09EQTNPQzh5TURBd1h6azJPVE0yTVRaZlJFVXVhbkJufGYwY2U1NTliZjk2NTI0YWNjNzBjZjE3MTAyZTg1YWQ5YWNmYWI3NDgzNDBhYTRkY2ExMmE4MWRlOTFlNGM2NjA","altText":"2000_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9693616_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFHTTVMMmhrTnk4eE5UQTVORE14TlRjM09EQTNPQzh5TURBd1h6azJPVE0yTVRaZlJFVXVhbkJufGYwY2U1NTliZjk2NTI0YWNjNzBjZjE3MTAyZTg1YWQ5YWNmYWI3NDgzNDBhYTRkY2ExMmE4MWRlOTFlNGM2NjA","altText":"2000_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9693616_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFHTTVMMmhrTnk4eE5UQTVORE14TlRjM09EQTNPQzh5TURBd1h6azJPVE0yTVRaZlJFVXVhbkJufGYwY2U1NTliZjk2NTI0YWNjNzBjZjE3MTAyZTg1YWQ5YWNmYWI3NDgzNDBhYTRkY2ExMmE4MWRlOTFlNGM2NjA","altText":"2000_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9693616_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwfGltYWdlL2pwZWd8YURFMkwyZzNZeTh4TlRBNU5ETXhOak16TlRFek5DOHlNREJmT1RZNU16WXhObDlFUlM1cWNHY3xhNzU1MzI0YzU4NjUzNzAyYzMwOWI5ZDY4ZDBkMTVhYTY1ZTE5NDVlOGI0YjM4OWE2ZmY4ZDgyM2MwMjUxMzVl","altText":"200_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9693616_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwfGltYWdlL2pwZWd8YURFMkwyZzNZeTh4TlRBNU5ETXhOak16TlRFek5DOHlNREJmT1RZNU16WXhObDlFUlM1cWNHY3xhNzU1MzI0YzU4NjUzNzAyYzMwOWI5ZDY4ZDBkMTVhYTY1ZTE5NDVlOGI0YjM4OWE2ZmY4ZDgyM2MwMjUxMzVl","altText":"200_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9693616_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFHTTVMMmhrTnk4eE5UQTVORE14TlRjM09EQTNPQzh5TURBd1h6azJPVE0yTVRaZlJFVXVhbkJufGYwY2U1NTliZjk2NTI0YWNjNzBjZjE3MTAyZTg1YWQ5YWNmYWI3NDgzNDBhYTRkY2ExMmE4MWRlOTFlNGM2NjA","altText":"2000_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9693616_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFHSTRMMmhrTkM4eE5UQTVORE14TlRnME16WXhOQzh4TkRRd1h6azJPVE0yTVRaZlJFVXVhbkJufGNkYmU0MWE5YTZlMTM5Yjk4NGRlMGI3NjVhNTdkMjQ0NjdkZGZjY2QxNWYwZWNlZjlkNzQxNmJjMDIzOTgxN2E","altText":"1440_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_9693616_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFEVXdMMmhrTVM4eE5UQTVORE14TlRrME1Ua3hPQzh4TWpnd1h6azJPVE0yTVRaZlJFVXVhbkJufDA2NGU3Y2E0M2M5MDYxYjhmNDk1ODc2YWRkMmRlNzVmMjhmY2QxNzMyZDQ4MDQ4ZmY2YWI4ZTY2M2M4NGQ3YTg","altText":"1280_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_9693616_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFETmpMMmc0Tmk4eE5UQTVORE14TmpBME1ESXlNaTh4TURJMFh6azJPVE0yTVRaZlJFVXVhbkJufDE5YWIxODhiM2UzZDc2ZjQ2NWQzMzhkOGZlMjgyZWEwMzRiMzQyZGNmZTMyNGMzODY3Yzk4ZWI2OTI2OTNiODA","altText":"1024_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_9693616_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkxMHxpbWFnZS9qcGVnfGFHUTFMMmczWmk4eE5UQTVORE14TmpJd05EQTJNaTgzTmpoZk9UWTVNell4Tmw5RVJTNXFjR2N8OTRiNDY1ZDc0ODNlNzlhMGVhOWFiNGRkMWYyNTMxMWM3NjlhYTUxYjkxOGRiMjQzZjhiZjc4N2ZiYzViZjUyNw","altText":"768_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_9693616_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYwOHxpbWFnZS9qcGVnfGFESTRMMmczWmk4eE5UQTVORE14TmpJMk9UVTVPQzgwT0RCZk9UWTVNell4Tmw5RVJTNXFjR2N8NTc0NGU2ZjMxNjMxNzczZjU4ZDhkYTcxNmZjNThjYzYwYmU4NjdlZTczMWIzMTVjZWZjY2QyNzkzODJhNmE1Nw","altText":"480_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_9693616_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwfGltYWdlL2pwZWd8YURFMkwyZzNZeTh4TlRBNU5ETXhOak16TlRFek5DOHlNREJmT1RZNU16WXhObDlFUlM1cWNHY3xhNzU1MzI0YzU4NjUzNzAyYzMwOWI5ZDY4ZDBkMTVhYTY1ZTE5NDVlOGI0YjM4OWE2ZmY4ZDgyM2MwMjUxMzVl","altText":"200_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9693616_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9693616-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTkxfGltYWdlL2pwZWd8YURnM0wyZzNNUzh4TlRBNU5ETXhOalkyTWpneE5DOHhNakJmT1RZNU16WXhObDlFUlM1cWNHY3w4ZWI0YTM1N2E0NTBkZGE2ZmE4ZTAzZjMxODRkNGE2NTI1NjA0NWFmYjk3MzZlZDg1YjQ1YmZkMWQxNTIxMWQw","altText":"120_9693616_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_9693616_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MzI4MHxpbWFnZS9qcGVnfGFHWXdMMmhrWlM4eE5UQTVORE14TlRVME9EY3dNZ3xmNjg0M2RhOTAxZTc2MGRkZWNkNTQ1NDllYmZhZjBlZGM1MzQyMThjZTQ4NTRmYWZjMjBmZjlmMzY4MmUyNzE0","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"9693616_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURjNUwyaGtOeTh4TlRFd01UWXlORE0xTWpjNU9DOHlNREF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xmZjVmZGIxYmRlNGY2MGZmNTJlZGI2MWYwZWVmOGM5YjZlZGU3NDExZGU5YjI1OGZhYTc0NTAyYzEwMGVhNWJl","altText":"2000_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURjNUwyaGtOeTh4TlRFd01UWXlORE0xTWpjNU9DOHlNREF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xmZjVmZGIxYmRlNGY2MGZmNTJlZGI2MWYwZWVmOGM5YjZlZGU3NDExZGU5YjI1OGZhYTc0NTAyYzEwMGVhNWJl","altText":"2000_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURjNUwyaGtOeTh4TlRFd01UWXlORE0xTWpjNU9DOHlNREF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xmZjVmZGIxYmRlNGY2MGZmNTJlZGI2MWYwZWVmOGM5YjZlZGU3NDExZGU5YjI1OGZhYTc0NTAyYzEwMGVhNWJl","altText":"2000_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDN8aW1hZ2UvanBlZ3xhR1poTDJoaFpDOHhOVEV3TVRZeU5UZ3lOek0xT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkdWallUQXdNREV3TUdJMlgwUkZMbXB3Wnd8OWNkODg4ZjczN2VhZjM5MzhhYmM4NTg0YmZiZDQzYmM2Zjc0MDg0ZGIzNGI0OWMyY2QwM2ZmMDcwZmMyOTAyOA","altText":"200_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDN8aW1hZ2UvanBlZ3xhR1poTDJoaFpDOHhOVEV3TVRZeU5UZ3lOek0xT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkdWallUQXdNREV3TUdJMlgwUkZMbXB3Wnd8OWNkODg4ZjczN2VhZjM5MzhhYmM4NTg0YmZiZDQzYmM2Zjc0MDg0ZGIzNGI0OWMyY2QwM2ZmMDcwZmMyOTAyOA","altText":"200_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURjNUwyaGtOeTh4TlRFd01UWXlORE0xTWpjNU9DOHlNREF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xmZjVmZGIxYmRlNGY2MGZmNTJlZGI2MWYwZWVmOGM5YjZlZGU3NDExZGU5YjI1OGZhYTc0NTAyYzEwMGVhNWJl","altText":"2000_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURRM0wyaGxNUzh4TlRFd01UWXlORFl4TkRrME1pOHhORFF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3w2M2I4YzhhYTU4ZjczNmRjMWIxZDc5M2Q3Mjc3YjYyMjI3NGE0ZDUxY2M0MzMzZjVhNTQyOWI4YzY3YzBjYjY0","altText":"1440_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURabUwyaGxPQzh4TlRFd01UWXlORGcwTkRNeE9DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xkYzg5ZWNkYjg4ZmZjZGFhZDI4YzdmYjg4OWYwY2VjZjk5YWUwMTZmNDdlZjc0MDQxZmQwNTdiNTExOWZhNTU5","altText":"1280_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YUdKbEwyaGpPQzh4TlRFd01UWXlOVEEzTXpZNU5DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xlNjQwZTJjYmNiZTQ2ZDkwOTdmMTAxN2YxMzUxY2JkOWMwOTg3YzRhYmNiM2MzODVlZTY1M2IyNjMwN2YyZDBl","altText":"1024_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YUdWa0wyaGpNUzh4TlRFd01UWXlOVEkzTURNd01pODNOamhmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY4YzQ2Y2MxNTkwZDhkYTcwMWMxNjEyMDA1MTI3NjI1ZmVkZmQzYzJkOTMzZDA2YmFjZTRlZDdiNTE4MWIzNTc","altText":"768_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YUdNNEwyaGlOeTh4TlRFd01UWXlOVFUyTlRJeE5DODBPREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGIyOTZhNjUxNjM0YjJhODZlOWNkNDJjYzQzYjhiZmYxOWIwM2JiM2UxOGJmOGYyZjUzZGUwZWU1NjM3NjEyYTU","altText":"480_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDN8aW1hZ2UvanBlZ3xhR1poTDJoaFpDOHhOVEV3TVRZeU5UZ3lOek0xT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkdWallUQXdNREV3TUdJMlgwUkZMbXB3Wnd8OWNkODg4ZjczN2VhZjM5MzhhYmM4NTg0YmZiZDQzYmM2Zjc0MDg0ZGIzNGI0OWMyY2QwM2ZmMDcwZmMyOTAyOA","altText":"200_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjB8aW1hZ2UvanBlZ3xhRGc0TDJnMFpTOHhOVEV3TVRZeU5qVXhOVFE0Tmk4eE1qQmZNREl3TURBd01Ua3dNREF5WkdWallUQXdNREV3TUdJMlgwUkZMbXB3Wnd8MWMzM2U2ZjFlMTE3YjU0ZTk2MjNkYzZiNmRjY2Q0NDBkZDI5M2ExYzRjOTJiYThmYzc4NjUzYWJjNjE4YmUyOQ","altText":"120_020000190002deca000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNzQ1fGltYWdlL2pwZWd8YURKa0wyZzRNaTh4TlRFd01UWXlNemsxT1RVNE1nfDE5NTZmYTNlN2Y5OWE2YWI1MWNlMTM3NmQwNDMyNzI2ZTM1ZTllZDBhYWE4NzQzNjQ3ZDk0NjEyNGEzZDc0NjU","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002deca000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2001-1401","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2001-1401","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","topjob®s","2001-1401"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332998666","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor through terminal block; 1.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60338570","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2001-1401
4-conductor through terminal block; 1.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; gray
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.